(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Limit Switch [D4C] (Part Number)

Small Limit Switch [D4C]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,686₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mainly standards with improved sealing properties

 
Part Number
D4C-1302-F 5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Note

₹ 5,146.71

1 Piece(s) 7 Day(s) or more Plunger TypeStandard[Roller Plungers] Roller Plunger----10~70GB(CCC)IP67------1000120-------Roller plunger typeNo-------5Standard type----VCTF oil resistance cord25030250 V AC (5 A)30 V DC (4 A)-

Loading...

  1. 1

Basic Information

Main Body Size Small

Please check the type/dimensions/specifications of the part D4C-1302-F 5M in the Small Limit Switch [D4C] series.

Product variants

Part Number
D4C-0024
D4C-0031
D4C-0032
D4C-1303
D4C-1320
D4C-1320-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Note

₹ 2,086.67

1 Piece(s) 55 Day(s) -Standard-----10~70-IP67------1000120-------Roller lever type (high sensitivity type)---------Head only parts set type (with actuator)----------

₹ 2,521.51

1 Piece(s) 12 Day(s) or more -Standard[Top Plunger] Top, Plunger----10~70-IP67------1000120-------Sealed pin plunger type---------Head only parts set type (with actuator)----------

₹ 1,775.45

1 Piece(s) 6 Day(s) or more -Standard[Roller Plungers] Roller Plunger----10~70-IP67------1000120-------Sealed roller plunger type---------Head only parts set type (with actuator)----------

₹ 3,365.42

1 Piece(s) 6 Day(s) Plunger TypeStandard[Roller Plungers] Roller Plunger----10~70EN / CE / GB(CCC) / TUVIP67------1000120-------Cross roller plungerNo-------5Standard type----VCTF oil resistance cord25030250 V AC (5 A)30 V DC (4 A)-

₹ 2,694.00

1 Piece(s) Same day

Stock

Roller Lever Type (rotation)Standard--Standard--10~70EN / TUVIP675.69-25-65Single Pole Double Throw1000120DC30V or Less / AC240/250V44017.46538VCTF Oil Resistance Code 5m (0.75mm2 4 core Finished Outer Diameter 7.6mm)-No------Ground terminal (general load type) included5-φ17.5×7Front mountingStainless steel-based sintered roller1c------

₹ 4,390.87

1 Piece(s) 6 Day(s) Roller lever typeStandard-----10~70GB(CCC)IP67------1000120-------Roller lever typeNo-------5Weather resistance type----VCTF oil resistance cord25030250 V AC (5 A)30 V DC (4 A)-
X
whatsapp-qr whatsapp-icon