(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Mainly standards with improved sealing properties
Part Number |
---|
D4C-1432 |
D4C-1433 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Mounting system | Roller Type | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,061.00 | 1 Piece(s) | 5 Day(s) | Plunger Type | Standard | [Roller Plungers] Seal, Roller Plungers | Presence | - | - | -10~70 | TUV / EN | IP67 | 17.65 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | DC30V or Less / AC240/250V | 4 | 40 | 17.4 | 49 | - | VCTF3m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | No | 3 | 34.3 | - | - | - | - | Ground terminal (general load type) included | 3 | - | φ12×4.4 | Front mounting | Stainless Steel Roller | 1c | - | - | - | - | - | - | ||
₹ 2,297.00 | 1 Piece(s) | Same day | Plunger Type | Standard | [Roller Plungers] Seal, Cross, Roller Plungers | Presence | - | - | -10~70 | TUV / EN | IP67 | 17.65 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | DC30V or Less / AC240/250V | 4 | 40 | 17.4 | 49 | - | VCTF3m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | No | 3 | 34.3 | - | - | - | - | Ground terminal (general load type) included | 3 | - | φ12×4.4 | Front mounting | Stainless Steel Roller | 1c | - | - | - | - | - | - |
Loading...
Main Body Size | Small |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy