(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Mainly standards with improved sealing properties
Part Number |
---|
D4C-1232 |
D4C-1233 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Mounting system | Roller Type | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,154.00 | 1 Piece(s) | 6 Day(s) | Plunger Type | Standard | [Roller Plungers] Seal, Roller Plungers | Presence | - | - | -10~70 | TUV / EN | IP67 | 17.65 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | DC30V or Less / AC240/250V | 4 | 40 | 17.4 | 49 | - | VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | No | 3 | 34.3 | - | - | - | - | Ground terminal (general load type) included | 3 | - | φ12×4.4 | Front mounting | Stainless Steel Roller | 1c | - | - | - | - | - | - | ||
₹ 2,493.00 | 1 Piece(s) | Same day | Plunger Type | Standard | [Roller Plungers] Seal, Cross, Roller Plungers | Presence | - | - | -10~70 | TUV / EN | IP67 | 17.65 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | DC30V or Less / AC240/250V | 4 | 40 | 17.4 | 49 | - | VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | No | 3 | 34.3 | - | - | - | - | Ground terminal (general load type) included | 3 | - | φ12×4.4 | Front mounting | Stainless Steel Roller | 1c | - | - | - | - | - | - |
Loading...
Main Body Size | Small |