(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Mainly standards with improved sealing properties
Part Number |
---|
D4C-1601 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Mounting system | Roller Type | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,334.34 | 1 Piece(s) | 5 Day(s) | Plunger Type | Standard | [Top Plunger] Pin, Plungers | No | - | - | -10~70 | UL / CSA | IP67 | 11.77 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | DC30V or Less / AC240/250V | 4 | 40 | 17.4 | 49 | - | SJT(O)3m(0.75mm2 4 Core 7.6mm Finishing External Diameter) | - | No | 3 | 15.7 | - | - | - | - | Ground terminal (general load type) included | 3 | Stainless Steel Plunger | φ10 | Front mounting | - | 1c | - | - | - | - | - | - |
Loading...
Main Body Size | Small |
---|
Please check the type/dimensions/specifications of the part D4C-1601 in the Small Limit Switch [D4C] series.
Part Number |
---|
D4C-0024 |
D4C-0031 |
D4C-0032 |
D4C-1602 |
D4C-1603 |
D4C-1620 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Mounting system | Roller Type | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,086.67 | 1 Piece(s) | 55 Day(s) | - | Standard | - | - | - | - | -10~70 | - | IP67 | - | - | - | - | - | - | 1000 | 120 | - | - | - | - | - | - | - | Roller lever type (high sensitivity type) | - | - | - | - | - | - | - | - | - | Head only parts set type (with actuator) | - | - | - | - | - | - | - | - | - | - | ||
₹ 2,521.51 | 1 Piece(s) | 7 Day(s) or more | - | Standard | [Top Plunger] Top, Plunger | - | - | - | -10~70 | - | IP67 | - | - | - | - | - | - | 1000 | 120 | - | - | - | - | - | - | - | Sealed pin plunger type | - | - | - | - | - | - | - | - | - | Head only parts set type (with actuator) | - | - | - | - | - | - | - | - | - | - | ||
₹ 1,775.45 | 1 Piece(s) | 6 Day(s) or more | - | Standard | [Roller Plungers] Roller Plunger | - | - | - | -10~70 | - | IP67 | - | - | - | - | - | - | 1000 | 120 | - | - | - | - | - | - | - | Sealed roller plunger type | - | - | - | - | - | - | - | - | - | Head only parts set type (with actuator) | - | - | - | - | - | - | - | - | - | - | ||
₹ 2,788.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | Standard | [Roller Plungers] Roller Plunger | No | - | - | -10~70 | CSA / UL | IP67 | 11.77 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | DC30V or Less / AC240/250V | 4 | 40 | 17.4 | 67 | - | SJT(O)3m(0.75mm2 4 Core 7.6mm Finishing External Diameter) | - | No | 3 | 28.5 | - | - | - | - | Ground terminal (general load type) included | 3 | - | φ12×4.4 | Front mounting | Stainless steel-based sintered roller | 1c | - | - | - | - | - | - | ||
₹ 3,635.62 | 1 Piece(s) | 6 Day(s) | Plunger Type | Standard | [Roller Plungers] Cross Roller Plunger | No | - | - | -10~70 | CSA / UL | IP67 | 11.77 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | DC30V or Less / AC240/250V | 4 | 40 | 17.4 | 67 | - | SJT(O)3m(0.75mm2 4 Core 7.6mm Finishing External Diameter) | - | No | 3 | 28.5 | - | - | - | - | Ground terminal (general load type) included | 3 | - | φ12×4.4 | Front mounting | Stainless Steel Roller | 1c | - | - | - | - | - | - | ||
₹ 3,757.25 | 1 Piece(s) | 5 Day(s) | Roller Lever Type (rotation) | Standard | - | - | Standard | - | -10~70 | CSA / UL | IP67 | 5.69 | - | 25 | - | 65 | Single Pole Double Throw | 1000 | 120 | DC30V or Less / AC240/250V | 4 | 40 | 17.4 | 65 | 38 | SJT(O)3m(0.75mm2 4 Core 7.6mm Finishing External Diameter) | - | No | - | - | - | - | - | - | Ground terminal (general load type) included | 3 | - | φ17.5×7 | Front mounting | Stainless steel-based sintered roller | 1c | - | - | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy