(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disc Spring Nut, Small size, Details【200 Pieces Per Package】

Disc Spring Nut, Small size, Details
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,671₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hex nut with a disc spring attachment that eliminates the hassle of assembling the disc spring washer (spring washer).

Part Number
FNTLPC-ST3W-MS10
FNTLPC-STC-MS10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Surface Treatment (Details)

₹ 3,409.60

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more 10Trivalent Chromate[Trivalent Chromate] Trivalent White

₹ 2,671.20

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more -Chromate Plating[Chromate Plating] Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material SWCH Equivalent Thread Type Metric fine
Applications, Functions Stop loosening Sales Unit Box/package
X
whatsapp-qr whatsapp-icon