(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Arc Handle AHP

Arc Handle AHP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      445₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Arched handle. For drawer handles, etc. Main body type Surface fit type, Surface fit type Arched type, Pitch D (mm) 102, Grip material Zinc die-cast ZDC, Height H (mm) 28, Grip surface treatment Chrome plating, Mounting method Male thread, Grip thickness (mm) 11, Grip cross-sectional shape Square, Mounting screw thread diameter M6

 
Part Number
AHP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 445.49

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Pitch D(mm) 102 Grip Material Zinc Die-Casting ZDC Height H(mm) 28
Main Body Type Imposition Type Grip thickness(mm) 11 Surface Mounting Type Arch Shape
Mounting Method Male thread Grip surface treatment Chrome Plating Additional Function No
Handle Cross Sectional Shape Square type Mounting Screw Diameter M 6 Accessory No

Please check the type/dimensions/specifications of the part AHP in the Arc Handle AHP series.

X
whatsapp-qr whatsapp-icon