(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel, Embedded Handle

Stainless Steel, Embedded Handle
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Main Body MaterialStainless SteelMain Body Type[Embedded] Recessed Type
Mounting Method[Round Hole] Round holeMain Body, Surface Treatment[Brushed Finishing] HL
Additional FunctionNoLength(mm)107
Width(mm)65Mounting Section Depth(mm)17

PDF

Japanese Only

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Main Body MaterialStainless SteelMain Body Type[Embedded] Recessed Type
Mounting Method[Round Hole] Round holeMain Body, Surface Treatment[Brushed Finishing] HL
Additional FunctionNoLength(mm)107
Width(mm)65Mounting Section Depth(mm)17

Loading...

Configured Specifications

Main Body MaterialStainless SteelMain Body Type[Embedded] Recessed Type
Mounting Method[Round Hole] Round holeMain Body, Surface Treatment[Brushed Finishing] HL
Additional FunctionNoLength(mm)107
Width(mm)65Mounting Section Depth(mm)17

Product Description

Stainless steel recessed handle.
[Features]
・ Since it is made of stainless steel, it has excellent corrosion resistance
· Material: Stainless steel (SUS304)
・ Finish: HL
[Applications]
・ Ideal for doorways for sliding doors, factories, warehouses, etc.

Stainless Steel, Embedded Handle
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Main Body MaterialStainless SteelMain Body Type[Embedded] Recessed Type
Mounting Method[Round Hole] Round holeMain Body, Surface Treatment[Brushed Finishing] HL
Additional FunctionNoLength(mm)107
Width(mm)65Mounting Section Depth(mm)17

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Main Body MaterialStainless SteelMain Body Type[Embedded] Recessed Type
Mounting Method[Round Hole] Round holeMain Body, Surface Treatment[Brushed Finishing] HL
Additional FunctionNoLength(mm)107
Width(mm)65Mounting Section Depth(mm)17
Part Number
S-460110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,404.49

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Main Body Material Stainless Steel Main Body Type Recessed Type Mounting Method Round hole
Main Body, Surface Treatment HL Additional Function No Length(mm) 107
Width(mm) 65 Mounting Section Depth(mm) 17

Please check the type/dimensions/specifications of the part S-460110 in the Stainless Steel, Embedded Handle series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list