(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Suspension Pipe Fittings, Without Assembly Type SP Suspension Turnbuckle

Suspension Pipe Fittings, Without Assembly Type SP Suspension Turnbuckle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,156₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Assembly type hanging band for spiral duct pipes.
· Zinc Plating Finish

 
Part Number
A10224-0115
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,156.00

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hanging Band Main fit tube(or application tube)outside diameter(mm) 200~Less than 300 Material Steel
Applicable Tube Type Spiral Duct Pipe Surface Treatment Electrolytic Zinc Plating Size φ275
Compatible Pipe Outer Diameter(mm) 278 Qty.(piece) 1

Please check the type/dimensions/specifications of the part A10224-0115 in the Suspension Pipe Fittings, Without Assembly Type SP Suspension Turnbuckle series.

X
whatsapp-qr whatsapp-icon