(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Plastic Band Plastic Elbow Bracket

Plastic Band  Plastic Elbow Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      156₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Elbow supporting fixture for PVC water faucet
· Made from ABS resin.
· Products made of zinc steel sheet are also available

 
Part Number
A10529-0014
A10529-0029
A10529-0033
A10529-0048
A10529-0052
A10529-0067
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Inlet Port Diameter B
(mm)
Outlet Port Diameter A
(mm)
Size (Pipe Side x Water Faucet Side)

₹ 171.20

1 Piece(s) 8 Day(s) or more 20~Less than 3024341/2X1/2

₹ 200.00

1 Piece(s) 12 Day(s) or more 30~Less than 4033343/4x1/2

₹ 216.00

1 Piece(s) 9 Day(s) or more 30~Less than 4033423/4X3/4

₹ 155.75

1 Piece(s) 8 Day(s) or more 20~Less than 3024341/2X (Right)

₹ 171.20

1 Piece(s) 8 Day(s) or more 20~Less than 3024341/2X (Left)

₹ 155.75

1 Piece(s) 8 Day(s) or more 20~Less than 3028351/2X (Hex)

Loading...

  1. 1

Basic Information

Type Saddle band Applicable Pipe Type PVC hydrant Material ABS Resin
Qty.(piece) 1
X
whatsapp-qr whatsapp-icon