(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Vertical Pipe Fitting Super Fittings

Vertical Pipe Fitting Super Fittings
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,254₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Support fitting connection materials

[Features]
▪ Support fitting connection materials.
It is also possible to make this into the shape of a spectacles band by using it as a lifting band or standing band.
· Zinc Electroplated Finish

 
Part Number
A10384-0015
A10384-0020
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Hole diameter Part number (Part number)

₹ 1,254.05

1 Piece(s) 8 Day(s) or more For Vertical Bandφ7xφ5S-20

₹ 1,331.75

1 Piece(s) 8 Day(s) or more For Hanging Bandφ10xφ5S-30

Loading...

  1. 1

Basic Information

Type Related Components Material Steel Surface Treatment Electrolytic Zinc Plating
Qty.(piece) 1
X
whatsapp-qr whatsapp-icon