(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Cushion rubber. [Features]Rubber for anti-vibration of equipment. [Materials]EPDM (ethylene propylene rubber)
Part Number |
---|
A10304-0014 |
A10304-0033 |
A10304-0048 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Static Spring Constant | Load Range (kgf) | Rubber Hardness (Degree) | Width C (mm) | Hole diameter G (mm) | Rubber Model |
---|---|---|---|---|---|---|---|---|---|---|
₹ 220.00 | 1 Piece(s) | 7 Day(s) or more | 98 | 15~40 | 50 | 35 | 10 | AD-310 | ||
₹ 252.00 | 1 Piece(s) | 8 Day(s) or more | 134 | 40~90 | 50 | 45 | 14 | AD-410 | ||
₹ 353.98 | 1 Piece(s) | 5 Day(s) or more | 265 | 45~130 | 60 | 45 | 14 | AD-420 |
Loading...
Type | Fitting-related Components for Vibration Proofing | Material | EPDM (Ethylene propylene rubber) | Qty.(piece) | 1 |