(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Resin Clamp, Catch It, PP (for Shell Pipe and CD Pipe)

Resin Clamp, Catch It, PP (for Shell Pipe and CD Pipe)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      70₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· One-touch pipe clamp for easy mounting and removal.
· Significantly reduces work time and number of parts used.
· To install, just insert the pipe and press.
· The newly designed tabs at the engagement part have a torsion-resistant structure.
· Made of polypropylene.
· Available in 2 colors: ivory and black.

 
Part Number
A14760-0028
A14760-0032
A14760-0047
A14760-0051
A14760-0066
A14760-0085
A14760-0090
A14760-0102
A14760-0121
A14760-0136
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Compatible Pipe Outer Diameter
(mm)
Color Compatible Size (Polybutene Pipe / Polyethylene Pipe)
(mm)
Compatible Size (Sheath Pipe/CD Pipe)
(mm)
Part number (Part number)

₹ 83.42

1 Piece(s) 16 Day(s) or more 10~Less than 2019.5~22.5Black1616PP16

₹ 92.80

1 Piece(s) 16 Day(s) or more 20~Less than 3024.0~27.8Black2022PP22

₹ 106.20

1 Piece(s) 7 Day(s) or more 30~Less than 4031.2~35.5BlackNo28PP28

₹ 70.04

1 Piece(s) 5 Day(s) or more 10~Less than 2017.0~18.5Ivory13NoPP13

₹ 72.71

1 Piece(s) 8 Day(s) or more 10~Less than 2019.5~22.5Ivory1616PP16

₹ 79.40

1 Piece(s) 28 Day(s) or more 20~Less than 3024.0~27.8Ivory2022PP22

₹ 99.49

1 Piece(s) 5 Day(s) or more 30~Less than 4031.2~35.5IvoryNo28PP28

₹ 80.75

1 Piece(s) 7 Day(s) or more 10~Less than 2012.0~14.5Black10NoPP10

₹ 90.13

1 Piece(s) 5 Day(s) or more 10~Less than 2012.0~14.5Ivory10NoPP10

₹ 86.11

1 Piece(s) 5 Day(s) or more 20~Less than 3022.0~24.0IvoryNo18PP18

Loading...

  1. 1

Basic Information

Material Polypropylene Qty.(piece) 1
X
whatsapp-qr whatsapp-icon