(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Standard Bracket - Hayauma-Made - Hayauma Connecting Fixtures - for Corner Connections

Standard Bracket - Hayauma-Made - Hayauma Connecting Fixtures - for Corner Connections
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      558₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Joint fitting for Hayauma parts

[Features]
- Combine connecting fixtures to assemble a variety of frames and brackets.
- Molten zinc-plated finish.
- Zinc electroplated finish.
- Made of SUS 304.

 
Part Number
A10660-0039
A10660-0043
A10660-0081
A10660-0096
A10663-0045
A10663-0050
A10663-0098
A10663-0115
A12214-0048
A12214-0052
A12214-0103
A12214-0118
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Surface Treatment Specifications Hayauma Type

₹ 638.40

1 Piece(s) 5 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)2 Direction Corner Connection (with Angle)Hayauma1

₹ 654.40

1 Piece(s) 8 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)2 Direction Corner Connection (No Angle)Hayauma2

₹ 1,591.20

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)3 Directions Corner ConnectionHayauma4

₹ 1,923.20

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)4 Directions Corner ConnectionHayauma5

₹ 2,549.25

1 Piece(s) 5 Day(s) or more Stainless Steel[No] No2 Direction Corner Connection (with Angle)Hayauma1

₹ 2,857.31

1 Piece(s) 8 Day(s) or more Stainless Steel[No] No2 Direction Corner Connection (No Angle)Hayauma2

₹ 5,053.91

1 Piece(s) 8 Day(s) or more Stainless Steel[No] No3 Directions Corner ConnectionHayauma4

₹ 6,188.38

1 Piece(s) 8 Day(s) or more Stainless Steel[No] No4 Directions Corner ConnectionHayauma5

₹ 574.40

1 Piece(s) 7 Day(s) or more SteelBright Chromate Plating2 Direction Corner Connection (with Angle)Hayauma1

₹ 557.56

1 Piece(s) 5 Day(s) or more SteelBright Chromate Plating2 Direction Corner Connection (No Angle)Hayauma2

₹ 1,431.20

1 Piece(s) 5 Day(s) or more SteelBright Chromate Plating3 Directions Corner ConnectionHayauma4

₹ 1,911.20

1 Piece(s) 7 Day(s) or more SteelBright Chromate Plating4 Directions Corner ConnectionHayauma5

Loading...

  1. 1

Basic Information

Qty.(piece) 1
X
whatsapp-qr whatsapp-icon