(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model
These slide blocks are applicable for THK brand linear guides. They offer a wide variety of sizes to choose from.
[Feature]
● Block Type : Wide Block
● Applicable for Rail Type : Wide Rail
● Accuracy Grade : Standard Grade
● Number of Block Mounting Holes : 4 or 6
● Mounting Hole Dimension : M5, M6 and M8
● Material: Carbon Steel and Stainless Steel
[Application]
It is used in a THK LM Guide HRW Series.
Part Number |
---|
HRW35CA1M(GK) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Number of Block Mounting Holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 47,367.13 | 1 Piece(s) | 5 Day(s) or more | 10 | 35 | Stainless Steel | 107 | 60 | 6.8 | 80 | 7 | 120 | 106.6 | 6 | M8 | Through | 77.6 | No |
Loading...
Block Type | Wide | Rail Type | Wide Rail | Set / Single Item | Block only |
---|---|---|---|---|---|
Radial Clearance | Normal | Accuracy Grade | Standard Grade | Ball Arrangement | 4 Rows of Circular |
No. of Blocks Used On The Same Rail | 1 | Retainer | No | Lubrication System | No |
Rolling Element | Ball | Mounting hole for blocks | Tapped Holes |
Please check the type/dimensions/specifications of the part HRW35CA1M(GK) in the [Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model series.
Part Number |
---|
HRW21CA1UU(GK) |
HRW21CA1UUM(GK) |
HRW21CR1(GK) |
HRW35CA1SS(GK) |
HRW35CA1SSM(GK) |
HRW35CA1UU(GK) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Number of Block Mounting Holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 16,583.70 | 1 Piece(s) | 5 Day(s) or more | 10 | 21 | Carbon Steel | 60 | 29 | 4.4 | 50 | 4.5 | 68 | 58.8 | 6 | M5 | Through | 40 | End seal | ||
₹ 23,675.79 | 1 Piece(s) | 5 Day(s) or more | 10 | 21 | Stainless Steel | 60 | 29 | 4.4 | 50 | 4.5 | 68 | 58.8 | 6 | M5 | Through | 40 | End seal | ||
₹ 15,669.77 | 1 Piece(s) | 5 Day(s) or more | 10 | 21 | Carbon Steel | 31 | 19 | 5 | 50 | 4.5 | 54 | 58.8 | 4 | M5 | 6 | 40 | No | ||
₹ 27,860.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 35 | Carbon Steel | 107 | 60 | 6.8 | 80 | 7 | 120 | 106.6 | 6 | M8 | Through | 77.6 | Seal (end+side+inner) | ||
₹ 51,166.99 | 1 Piece(s) | 5 Day(s) or more | 10 | 35 | Stainless Steel | 107 | 60 | 6.8 | 80 | 7 | 120 | 106.6 | 6 | M8 | Through | 77.6 | Seal (end+side+inner) | ||
₹ 25,962.28 | 1 Piece(s) | 5 Day(s) or more | 10 | 35 | Carbon Steel | 107 | 60 | 6.8 | 80 | 7 | 120 | 106.6 | 6 | M8 | Through | 77.6 | End seal |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy