(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model (Part Number)

[Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,143₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model
These slide blocks are applicable for THK brand linear guides. They offer a wide variety of sizes to choose from.
[Feature]
● Block Type : Wide Block
● Applicable for Rail Type : Wide Rail
● Accuracy Grade : Standard Grade
● Number of Block Mounting Holes : 4 or 6
● Mounting Hole Dimension : M5, M6 and M8
● Material: Carbon Steel and Stainless Steel
[Application]
It is used in a THK LM Guide HRW Series.

Part Number
HRW35CA1(GK)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

₹ 24,060.34

1 Piece(s) 5 Day(s) or more 1035Carbon Steel107606.8807120106.66M8Through77.6No

Loading...

  1. 1

Basic Information

Block Type Wide Rail Type Wide Rail Set / Single Item Block only
Radial Clearance Normal Accuracy Grade Standard Grade Ball Arrangement 4 Rows of Circular
No. of Blocks Used On The Same Rail 1 Retainer No Lubrication System No
Rolling Element Ball Mounting hole for blocks Tapped Holes

Please check the type/dimensions/specifications of the part HRW35CA1(GK) in the [Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model series.

Product variants

Part Number
HRW21CA1UU(GK)
HRW21CA1UUM(GK)
HRW21CR1(GK)
HRW35CA1M(GK)
HRW35CA1SS(GK)
HRW35CA1SSM(GK)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

₹ 16,583.70

1 Piece(s) 5 Day(s) or more 1021Carbon Steel60294.4504.56858.86M5Through40End seal

₹ 23,675.79

1 Piece(s) 5 Day(s) or more 1021Stainless Steel60294.4504.56858.86M5Through40End seal

₹ 15,669.77

1 Piece(s) 5 Day(s) or more 1021Carbon Steel31195504.55458.84M5640No

₹ 47,367.13

1 Piece(s) 5 Day(s) or more 1035Stainless Steel107606.8807120106.66M8Through77.6No

₹ 27,860.20

1 Piece(s) 5 Day(s) or more 1035Carbon Steel107606.8807120106.66M8Through77.6Seal (end+side+inner)

₹ 51,166.99

1 Piece(s) 5 Day(s) or more 1035Stainless Steel107606.8807120106.66M8Through77.6Seal (end+side+inner)