(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type (Part Number)

[Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,405₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An individual block item from the THK LM guide SR series. Extremely useful for sudden design changes and when performing maintenance.

[Features]
· Circulates the ball row using the end plate that is assembled
· in the LM block when the ball rotates the rotating side with four rows that have been precision ground into the LM block and LM rail.
· The ball will not fall out even if the LM block is removed from the LM rail because it is held by a holding plate.
· Has a low cross-section height, and the LM block has been designed with a high rigidity, which allows for highly precise and consistent linear motion.
· Compact / radial type: A compact type with a low cross-sectional height, which is ideal for horizontal guide parts for ball contact structures that are strong against loads in the radial direction.

Part Number
SR30SB1SS(GK)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBlock Type Nominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

₹ 15,559.95

1 Piece(s) 5 Day(s) or more 10Wide30Carbon Steel72-98079067.9Drilled Hole2-9Through40.4Seal (end+side+inner)

Loading...

  1. 1

Basic Information

Rail Type Standard Set / Single Item Block only Radial Clearance Normal
Accuracy Grade Standard Grade Ball Arrangement 4 Rows of Circular No. of Blocks Used On The Same Rail 1
Retainer No Lubrication System No Rolling Element Ball

Please check the type/dimensions/specifications of the part SR30SB1SS(GK) in the [Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type series.

Product variants

Part Number
SR15SB1SSM(GK)
SR15SB1UU(GK)
SR15SB1UUM(GK)
SR30SB1SSM(GK)
SR30SB1UU(GK)
SR30SB1UUM(GK)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBlock Type Nominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

₹ 15,140.17

1 Piece(s) 19 Day(s) or more 10Wide15Stainless Steel41-4.5603.55240.4Drilled Hole2-4.5Through22.9Seal (end+side+inner)

₹ 9,443.96

1 Piece(s) 5 Day(s) or more 10Wide15Carbon Steel41-4.5603.55240.4Drilled Hole2-4.5Through22.9End seal

₹ 14,126.25

1 Piece(s) 19 Day(s) or more 10Wide15Stainless Steel41-4.5603.55240.4Drilled Hole2-4.5Through22.9End seal

₹ 20,878.68

1 Piece(s) 5 Day(s) or more 10Wide30Stainless Steel72-98079067.9Drilled Hole2-9Through40.4Seal (end+side+inner)

₹ 14,420.12

1 Piece(s) 5 Day(s) or more 10Wide30Carbon Steel72-98079067.9Drilled Hole2-9Through40.4End seal

₹ 19,740.19

1 Piece(s) 5 Day(s) or more 10Wide30Stainless Steel72-98079067.9Drilled Hole2-9Through40.4End seal
X
whatsapp-qr whatsapp-icon