(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
An individual block item from the THK LM guide SR series. Extremely useful for sudden design changes and when performing maintenance.
[Features]
· Circulates the ball row using the end plate that is assembled
· in the LM block when the ball rotates the rotating side with four rows that have been precision ground into the LM block and LM rail.
· The ball will not fall out even if the LM block is removed from the LM rail because it is held by a holding plate.
· Has a low cross-section height, and the LM block has been designed with a high rigidity, which allows for highly precise and consistent linear motion.
· Compact / radial type: A compact type with a low cross-sectional height, which is ideal for horizontal guide parts for ball contact structures that are strong against loads in the radial direction.
Part Number |
---|
SR25TB1(GK) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Block Type | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting hole for blocks | Number of Block Mounting Holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,671.49 | 1 Piece(s) | 5 Day(s) or more | 10 | Wide | 25 | Carbon Steel | 60 | 35 | 7 | 60 | 7 | 73 | 83 | Drilled Hole | 4 | - | 7 | Through | 59 | No |
Loading...
Rail Type | Standard | Set / Single Item | Block only | Radial Clearance | Normal |
---|---|---|---|---|---|
Accuracy Grade | Standard Grade | Ball Arrangement | 4 Rows of Circular | No. of Blocks Used On The Same Rail | 1 |
Retainer | No | Lubrication System | No | Rolling Element | Ball |
Please check the type/dimensions/specifications of the part SR25TB1(GK) in the [Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type series.
Part Number |
---|
SR15SB1SSM(GK) |
SR15SB1UU(GK) |
SR15SB1UUM(GK) |
SR25TB1SS(GK) |
SR25TB1UU(GK) |
SR25V1(GK) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Block Type | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting hole for blocks | Number of Block Mounting Holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,140.17 | 1 Piece(s) | 19 Day(s) or more | 10 | Wide | 15 | Stainless Steel | 41 | - | 4.5 | 60 | 3.5 | 52 | 40.4 | Drilled Hole | 2 | - | 4.5 | Through | 22.9 | Seal (end+side+inner) | ||
₹ 9,443.96 | 1 Piece(s) | 5 Day(s) or more | 10 | Wide | 15 | Carbon Steel | 41 | - | 4.5 | 60 | 3.5 | 52 | 40.4 | Drilled Hole | 2 | - | 4.5 | Through | 22.9 | End seal | ||
₹ 14,126.25 | 1 Piece(s) | 19 Day(s) or more | 10 | Wide | 15 | Stainless Steel | 41 | - | 4.5 | 60 | 3.5 | 52 | 40.4 | Drilled Hole | 2 | - | 4.5 | Through | 22.9 | End seal | ||
₹ 13,696.65 | 1 Piece(s) | 5 Day(s) or more | 10 | Wide | 25 | Carbon Steel | 60 | 35 | 7 | 60 | 7 | 73 | 83 | Drilled Hole | 4 | - | 7 | Through | 59 | Seal (end+side+inner) | ||
₹ 12,684.07 | 1 Piece(s) | 5 Day(s) or more | 10 | Wide | 25 | Carbon Steel | 60 | 35 | 7 | 60 | 7 | 73 | 83 | Drilled Hole | 4 | - | 7 | Through | 59 | End seal | ||
₹ 8,244.35 | 1 Piece(s) | 5 Day(s) or more | 10 | Standard | 25 | Carbon Steel | 35 | - | 6 | 60 | 7 | 48 | 59.2 | Tapped Holes | 2 | M6 | - | 9 | 35.2 | No |