(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

All Metal & Long Range Type Proximity Sensor [E2V] (Part Number)

All Metal & Long Range Type Proximity Sensor [E2V]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,504₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long range detection of aluminum and iron proximity sensor with a new detection principle

 
Part Number
E2V-X15C1 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth
(mm)
Output Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 16,785.98

1 Piece(s) 5 Day(s) or more ~20Standard / Non-chipping / Oil Resistance Reinforcement / Cold ResistanceM3042NPN Open CollectorPre-wired model①+V, ③0V, ④ output2StandardVinyl (PVC)-insulated round cord, φ6, 3-core--15

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal / Non-magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Case Material Brass Nickel Plated Detecting Surface Material Heat Resistant ABS
Amplifier Amplifier Built-in Type Head size Depth (range)(mm) 40.1~50 Acquired Standards CE / IEC
Protection Structure (IEC) IP67 Types All-metal aluminum non cutting detection type (aluminum work long-range: 1.5 to 2-fold type) Power Type Direct Current 3-Wire Type
Power Supply Voltage 12-24 VDC Operation Mode NO

Please check the type/dimensions/specifications of the part E2V-X15C1 2M in the All Metal & Long Range Type Proximity Sensor [E2V] series.

Product variants

Part Number
E2V-X10C1 2M
E2V-X15B1-M1TJ 0.3M
E2V-X15C1-M1TJ 0.3M
E2V-X2B1 2M
E2V-X2C1 2M
E2V-X4B1-M1TJ 0.3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth
(mm)
Output Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 12,982.11

1 Piece(s) 8 Day(s) or more ~10Standard / Non-chipping / Oil Resistance Reinforcement / Cold ResistanceM3042NPN Open CollectorPre-wired model-2StandardVinyl (PVC)-insulated round cord, φ6, 3-core--10

₹ 9,910.00

1 Piece(s) Same day

Stock

~20Standard / Non-chipping / Oil Resistance Reinforcement / Cold ResistanceM3042PNP Open CollectorPre-wired smartclick connector model (M12)-0.3StandardVinyl (PVC) insulated round cord, φ6--15

₹ 17,653.98

1 Piece(s) 5 Day(s) or more ~20Standard / Non-chipping / Oil Resistance Reinforcement / Cold ResistanceM3042NPN Open CollectorPre-wired smartclick connector model (M12)① brown + V, ③ blue 0V, ② or ④ black control output0.3StandardVinyl (PVC) insulated round cord, φ6--15

₹ 10,895.85

1 Piece(s) 5 Day(s) or more ~2Standard / Non-chipping / Oil Resistance ReinforcementM1247DC 3-wire (PNP)Pre-wired model---Vinyl (PVC) insulated round cord, φ6--2

₹ 8,504.11

1 Piece(s) 5 Day(s) ~2Standard / Non-chipping / Oil Resistance Reinforcement / Cold ResistanceM1247NPN Open CollectorPre-wired model-2StandardVinyl (PVC)-insulated round cord, φ6, 3-core--2

₹ 14,959.00

1 Piece(s) 5 Day(s) or more ~5Standard / Non-chipping / Oil Resistance Reinforcement / Cold ResistanceM1247PNP Open CollectorPre-wired smartclick connector model (M12)-0.3StandardVinyl (PVC) insulated round cord, φ6--4