(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Long range detection of aluminum and iron proximity sensor with a new detection principle
Part Number |
---|
E2V-X8C1-M1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (mm) | Output Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 16,038.00 | 1 Piece(s) | 5 Day(s) or more | ~10 | Standard / Non-chipping / Cold Resistance | M18 | 42 | NPN Open Collector | Connector model (M12) | ①+V, ③0V, ④ output | - | Standard | - | - | - | 8 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal / Non-magnetic Metal | Shielded / Non-shielded | Shield Type |
---|---|---|---|---|---|
Detection Direction | Front Surface | Case Material | Brass Nickel Plated | Detecting Surface Material | Heat Resistant ABS |
Amplifier | Amplifier Built-in Type | Head size Depth (range)(mm) | 40.1~50 | Acquired Standards | CE / IEC |
Protection Structure (IEC) | IP67 | Types | All-metal aluminum non cutting detection type (aluminum work long-range: 1.5 to 2-fold type) | Power Type | Direct Current 3-Wire Type |
Power Supply Voltage | 12-24 VDC | Operation Mode | NO |
Please check the type/dimensions/specifications of the part E2V-X8C1-M1 in the All Metal & Long Range Type Proximity Sensor [E2V] series.
Part Number |
---|
E2V-X15B1-M1TJ 0.3M |
E2V-X15C1 2M |
E2V-X15C1-M1TJ 0.3M |
E2V-X2B1 2M |
E2V-X2C1 2M |
E2V-X8C1-M1TJ 0.3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (mm) | Output Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,910.00 | 1 Piece(s) |
Same day
Stock | ~20 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | M30 | 42 | PNP Open Collector | Pre-wired smartclick connector model (M12) | - | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 15 | ||
₹ 16,785.98 | 1 Piece(s) | 5 Day(s) or more | ~20 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | M30 | 42 | NPN Open Collector | Pre-wired model | ①+V, ③0V, ④ output | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 3-core | - | - | 15 | ||
₹ 17,653.98 | 1 Piece(s) | 5 Day(s) or more | ~20 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | M30 | 42 | NPN Open Collector | Pre-wired smartclick connector model (M12) | ① brown + V, ③ blue 0V, ② or ④ black control output | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 15 | ||
₹ 10,895.85 | 1 Piece(s) | 5 Day(s) or more | ~2 | Standard / Non-chipping / Oil Resistance Reinforcement | M12 | 47 | DC 3-wire (PNP) | Pre-wired model | - | - | - | Vinyl (PVC) insulated round cord, φ6 | - | - | 2 | ||
₹ 8,504.11 | 1 Piece(s) | 5 Day(s) | ~2 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | M12 | 47 | NPN Open Collector | Pre-wired model | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 3-core | - | - | 2 | ||
₹ 16,063.00 | 1 Piece(s) | 5 Day(s) or more | ~10 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | M18 | 42 | NPN Open Collector | Pre-wired smartclick connector model (M12) | ① brown + V, ③ blue 0V, ② or ④ black control output | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 8 |