(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Prism, Standard Type Proximity Sensor [TL-N/Q] (Part Number)

Prism, Standard Type Proximity Sensor [TL-N/Q]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,759₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A wide variety of models for various application.
· Easy to install, high speed pulse generator, and in high speed rotation control etc.
· Direct mounted to metal (-N models).
· Because of its rich variety, ideal for various limit control, counting control (-N type).

 
Part Number
TL-N10ME2 5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Detection Direction Case Material Detecting Surface Material Amplifier Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Standard sensing object

₹ 4,869.82

1 Piece(s) 5 Day(s) or more Square shape~10Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeFront Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Built-in Type50.1~6052.520.1~303030.1~4030.5CE / IECIP67Standard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNCPre-wired model-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10-

Loading...

  1. 1

Basic Information

Detected Objects Magnetic Metal

Please check the type/dimensions/specifications of the part TL-N10ME2 5M in the Prism, Standard Type Proximity Sensor [TL-N/Q] series.

Product variants

Part Number
TL-N10ME1 5M
TL-N10ME15 2M
TL-N10ME2 2M
TL-N10MF1 2M
TL-N10MY1 2M
TL-N12MD1 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Detection Direction Case Material Detecting Surface Material Amplifier Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Standard sensing object

₹ 5,062.47

1 Piece(s) 5 Day(s) or more Square shape~10Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeFront Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Built-in Type50.1~6052.520.1~303030.1~4030.5IEC / CEIP67Standard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNOPre-wired model-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10-

₹ 4,002.00

1 Piece(s) 5 Day(s) or more Square shape~10Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeFront Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Built-in Type50.1~6052.520.1~303030.1~4030.5IEC / CEIP67Standard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNOPre-wired model-2Different frequencyVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10-

₹ 2,348.00

1 Piece(s) Same day

Stock

Square shape~10Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeFront Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Built-in Type50.1~6052.520.1~303030.1~4030.5IEC / CEIP67Standard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNCPre-wired model-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10-

₹ 3,069.81

1 Piece(s) 5 Day(s) Square shape~10Standard / Oil Resistance ReinforcementNon Shield TypeFront Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Built-in Type50.1~6052.520.1~303030.1~4030.5IEC / CEIP67-Direct Current 3-Wire Type12-24 VDCDC 3-wire (PNP)NOPre-wired model-5Standard---10Iron 40 × 40 × 1mm

₹ 5,232.00

1 Piece(s) Same day

Stock

Square shape~10Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeFront Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Built-in Type50.1~6052.520.1~303030.1~4030.5IEC / CE / CCCIP67Standard type (metal direct mounting supported)AC, 2-Wire100-220 VACAC, 2-WireNOPre-wired model-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10-

₹ 2,428.00

1 Piece(s) Same day

Stock

Square shape~20Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeFront Surface[ABS Resin] Heat Resistant ABS[ABS Resin] Heat Resistant ABSAmplifier Built-in Type50.1~6052.520.1~303030.1~4030.5IEC / CEIP67Standard type (metal direct mounting supported)Direct Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOPre-wired model-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--12-