(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A wide variety of models for various application.
· Easy to install, high speed pulse generator, and in high speed rotation control etc.
· Direct mounted to metal (-N models).
· Because of its rich variety, ideal for various limit control, counting control (-N type).
Part Number |
---|
TL-N20MD1 5M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Standard sensing object |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,975.17 | 1 Piece(s) | 5 Day(s) | Square shape | ~20 | Standard / Oil Resistance Reinforcement | Non Shield Type | Front Surface | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | Amplifier Built-in Type | 50.1~60 | 53 | 30.1~40 | 40 | 40.1~ | 41 | CE / IEC | IP67 | - | Direct Current 2-Wire Type | 12-24 VDC | Direct Current 2-Wire Type | NO | Pre-wired model | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 20 | Iron 50 × 50 × 1mm |
Loading...
Detected Objects | Magnetic Metal |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy