(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Ultra-small and long range detection realized.
· Small shield type sensor head ø3 to M12.
· Embedding in metal is possible.
· Robotic code standard adopted (DC 2 wire type).
· There is an indicator light in the relay code (amplifier part) and operation confirmation is easy.
· Supply voltage range DC5 to 24V (DC 3 wire type only).
Part Number |
---|
E2EC-C3D1-M1TGJ 0.5M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (mm) | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,967.93 | 1 Piece(s) | 5 Day(s) or more | Cylindrical Column Type | ~3 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | - | 8 | 18 | IP67 | - | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Pre-wired smartclick connector model (M12) | Brown + V, blue 0V | 0.5 | Standard | Flexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core | - | - | 3 |
Loading...
Detected Objects | Magnetic Metal | Shielded / Non-shielded | Shield Type | Detection Direction | Front Surface |
---|---|---|---|---|---|
Case Material | Brass Nickel Plated | Detecting Surface Material | ABS | Amplifier | Amplifier Relay Type |
Head size Depth (range)(mm) | 10~20 | Acquired Standards | CE / IEC |
Please check the type/dimensions/specifications of the part E2EC-C3D1-M1TGJ 0.5M in the Amplifier Relay Proximity Sensor [E2EC] series.
Part Number |
---|
E2EC-C1R5D2 2M |
E2EC-C2R5C1 2M |
E2EC-C3D1 2M |
E2EC-C3D2 2M |
E2EC-CR8D1 2M |
E2EC-CR8D1 5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (mm) | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,540.00 | 1 Piece(s) | 5 Day(s) or more | Cylindrical Column Type | ~2 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | - | 5.4 | 18 | IP67 | - | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NC | Pre-wired model | Brown + V, blue 0V | 2 | Standard | Flexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core | - | - | 1.5 | ||
₹ 4,353.00 | 1 Piece(s) |
Same day
Stock | Cylindrical Column Type | ~3 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | - | 8 | 18 | IP64 | - | Direct Current 3-Wire Type | 5-24 VDC | NPN Open Collector | NO | Pre-wired model | Brown + V, blue 0V, black output | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 3-core | - | - | 2.5 | ||
₹ 8,457.00 | 1 Piece(s) | 7 Day(s) or more | Cylindrical Column Type | ~3 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | - | 8 | 18 | IP67 | - | DC 2-Wire Type | 12-24 VDC | DC 2-Wire Type, Polarized | NC | Pre-wired model | Brown +V, Blue 0 V | 2 | Standard | - | Bend-Resistant Shielded Cord φ1.6 / Vinyl (PVC) Insulated Round Cord φ2.9, 2-Core | - | 3 | ||
₹ 7,303.02 | 1 Piece(s) | 5 Day(s) | Cylindrical Column Type | ~3 | Standard / Oil Resistance Reinforcement | - | 8 | 18 | IP67 | - | Direct Current 2-Wire Type | 12-24 VDC | Direct Current 2-Wire Type | NO | Pre-wired model | Brown + V, blue 0V | 2 | Standard | Flexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core | - | - | 3 | ||
₹ 8,184.81 | 1 Piece(s) | 7 Day(s) or more | Cylindrical Column Type | ~1 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | - | 3 | 12 | IP67 | - | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Pre-wired model | - | 2 | Standard | Flexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core | - | - | 0.8 | ||
₹ 8,992.39 | 1 Piece(s) | 5 Day(s) | Cylindrical Column Type | ~1 | Standard / Oil Resistance Reinforcement | - | 3 | 12 | IP67 | - | Direct Current 2-Wire Type | 12-24 VDC | Direct Current 2-Wire Type | NO | Pre-wired model | Brown + V, blue 0V | 5 | Standard | Flexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core | - | - | 0.8 |