(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Amplifier Relay Proximity Sensor [E2EC] (Part Number)

Amplifier Relay Proximity Sensor [E2EC]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,353₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-small and long range detection realized.
· Small shield type sensor head ø3 to M12.
· Embedding in metal is possible.
· Robotic code standard adopted (DC 2 wire type).
· There is an indicator light in the relay code (amplifier part) and operation confirmation is easy.
· Supply voltage range DC5 to 24V (DC 3 wire type only).

 
Part Number
E2EC-C1R5D2 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth
(mm)
Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 10,540.00

1 Piece(s) 5 Day(s) or more Cylindrical Column Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance-5.418IP67-Direct Current 2-Wire Type12-24 VDCDC 2-wire polarizedNCPre-wired modelBrown + V, blue 0V2StandardFlexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core--1.5

Loading...

  1. 1

Basic Information

Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type Detection Direction Front Surface
Case Material Brass Nickel Plated Detecting Surface Material ABS Amplifier Amplifier Relay Type
Head size Depth (range)(mm) 10~20 Acquired Standards CE / IEC

Please check the type/dimensions/specifications of the part E2EC-C1R5D2 2M in the Amplifier Relay Proximity Sensor [E2EC] series.

Product variants

Part Number
E2EC-C1R5D1 2M
E2EC-C1R5D15 2M
E2EC-C2R5C1 2M
E2EC-C3D1 2M
E2EC-C3D1-M1TGJ 0.5M
E2EC-C3D2 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth
(mm)
Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 10,526.24

1 Piece(s) 7 Day(s) or more Cylindrical Column Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance-5.418IP67-Direct Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOPre-wired modelBrown + V, blue 0V2StandardFlexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core--1.5

₹ 10,498.93

1 Piece(s) 5 Day(s) or more Cylindrical Column Type~2Standard / Oil Resistance Reinforcement-5.418IP67-Direct Current 2-Wire Type12-24 VDCDirect Current 2-Wire TypeNOPre-wired modelBrown + V, blue 0V2Different frequencyFlexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core--1.5

₹ 4,353.00

1 Piece(s) Same day

Stock

Cylindrical Column Type~3Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance-818IP64-Direct Current 3-Wire Type5-24 VDCNPN Open CollectorNOPre-wired modelBrown + V, blue 0V, black output2StandardVinyl (PVC)-insulated round cord, φ4, 3-core--2.5

₹ 8,457.00

1 Piece(s) 7 Day(s) or more Cylindrical Column Type~3Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance-818IP67-DC 2-Wire Type12-24 VDCDC 2-Wire Type, PolarizedNCPre-wired modelBrown +V, Blue 0 V2Standard-Bend-Resistant Shielded Cord φ1.6 / Vinyl (PVC) Insulated Round Cord φ2.9, 2-Core-3

₹ 10,967.93

1 Piece(s) 5 Day(s) or more Cylindrical Column Type~3Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance-818IP67-Direct Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOPre-wired smartclick connector model (M12)Brown + V, blue 0V0.5StandardFlexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core--3

₹ 7,303.02

1 Piece(s) 5 Day(s) Cylindrical Column Type~3Standard / Oil Resistance Reinforcement-818IP67-Direct Current 2-Wire Type12-24 VDCDirect Current 2-Wire TypeNOPre-wired modelBrown + V, blue 0V2StandardFlexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core--3