(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 17:30 (IST) 27/4/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gas Spring (With Lock) (Part Number)

Gas Spring (With Lock)
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Min. Length Lmin(mm)360Gas reaction force 1 (20 ℃ )when Maximum length is -10mm(N)248
Stroke(mm)220The type of gas springWith Lock Mechanism of Maximum Length
Rad MaterialS35CMaterial of cylinderSTKM12BEC
Rod Diameter B(Ø)27.2Tip shape of a side of a cylinderA Type
ApplicationIndustrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General FurnitureRod Side Tip ShapeA Type
Operating EnvironmentIndoorsMounting Direction60°
Show More
Max. Length Lmax(mm)580TypesGas Springs
Show Less

PDF

Japanese Only

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Min. Length Lmin(mm)360Gas reaction force 1 (20 ℃ )when Maximum length is -10mm(N)248
Stroke(mm)220The type of gas springWith Lock Mechanism of Maximum Length
Rad MaterialS35CMaterial of cylinderSTKM12BEC
Rod Diameter B(Ø)27.2Tip shape of a side of a cylinderA Type
ApplicationIndustrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General FurnitureRod Side Tip ShapeA Type
Operating EnvironmentIndoorsMounting Direction60°
Show More
Max. Length Lmax(mm)580TypesGas Springs
Show Less

Loading...

Configured Specifications

Min. Length Lmin(mm)360Gas reaction force 1 (20 ℃ )when Maximum length is -10mm(N)248
Stroke(mm)220The type of gas springWith Lock Mechanism of Maximum Length
Rad MaterialS35CMaterial of cylinderSTKM12BEC
Rod Diameter B(Ø)27.2Tip shape of a side of a cylinderA Type
ApplicationIndustrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General FurnitureRod Side Tip ShapeA Type
Operating EnvironmentIndoorsMounting Direction60°
Show More
Max. Length Lmax(mm)580TypesGas Springs
Show Less

Product Description

Safety design to prevent windows and doors from falling unexpectedly by locking at maximum length.

[Features]
· The rod locks at its maximum length, preventing the rod from shrinking.
· Prevents doors and windows from falling unexpectedly and protects worker safety.
· If incorporated into the device, a stopper is no longer needed when door is opened, making the device compact and cost-effective.

Gas Spring (With Lock)
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Min. Length Lmin(mm)360Gas reaction force 1 (20 ℃ )when Maximum length is -10mm(N)248
Stroke(mm)220The type of gas springWith Lock Mechanism of Maximum Length
Rad MaterialS35CMaterial of cylinderSTKM12BEC
Rod Diameter B(Ø)27.2Tip shape of a side of a cylinderA Type
ApplicationIndustrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General FurnitureRod Side Tip ShapeA Type
Operating EnvironmentIndoorsMounting Direction60°
Show More
Max. Length Lmax(mm)580TypesGas Springs
Show Less

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Min. Length Lmin(mm)360Gas reaction force 1 (20 ℃ )when Maximum length is -10mm(N)248
Stroke(mm)220The type of gas springWith Lock Mechanism of Maximum Length
Rad MaterialS35CMaterial of cylinderSTKM12BEC
Rod Diameter B(Ø)27.2Tip shape of a side of a cylinderA Type
ApplicationIndustrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General FurnitureRod Side Tip ShapeA Type
Operating EnvironmentIndoorsMounting Direction60°
Show More
Max. Length Lmax(mm)580TypesGas Springs
Show Less
Part Number
GSL220-25-360
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,512.89

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Min. Length Lmin(mm) 360 Gas reaction force 1 (20 ℃ )when Maximum length is -10mm(N) 248 Stroke(mm) 220
The type of gas spring With Lock Mechanism of Maximum Length Rad Material S35C Material of cylinder STKM12BEC
Rod Diameter B(Ø) 27.2 Tip shape of a side of a cylinder A Type Application Industrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General Furniture
Rod Side Tip Shape A Type Operating Environment Indoors Mounting Direction 60°
Max. Length Lmax(mm) 580 Types Gas Springs

Please check the type/dimensions/specifications of the part GSL220-25-360 in the Gas Spring (With Lock) series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list