(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Zinc Handle_TCY/TC

Zinc Handle_TCY/TC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      572₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Zinc die cast, chrome plated finish

Part Number
TC-104
TC-122
TCY-122
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)
Grip thickness
(mm)
Mounting Method

₹ 572.09

1 Piece(s) 5 Day(s) or more 10872310Female Thread

₹ 647.73

1 Piece(s) 5 Day(s) or more 101022811Female Thread

₹ 772.85

1 Piece(s) 5 Day(s) or more 101022811Male thread
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)
Grip thickness
(mm)
Mounting Method

Loading...

  1. 1

Basic Information

Main Body Material Zinc Die-Casting Main Body Type Imposition Type Surfaced Type Category Arch Shape
Main Body, Surface Treatment Chrome Plating Additional Function No Handle Cross Sectional Shape Square type
Applied Load(N) 1000
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list