(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Roller Conveyor Belcon Frame Type Diameter ø19.1 × Width 90-490 (ERR Type) (Part Number)

Stainless Steel Roller Conveyor Belcon Frame Type Diameter ø19.1 × Width 90-490 (ERR Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ER roller type incorporated into a frame, with matching Belcon and machine widths. Conveyor length 100 to 2,000 mm in 1 mm units, roller width 100 to 500 mm specifiable.

Part Number
ERR[100,​150,​200,​250,​300,​400,​500][20,​30,​40]X[100-1499/1]
ERR[100,​150,​200,​250,​300,​400,​500][20,​30,​40]X[1501-1999/1]
ERR[100,​150,​200,​250,​300,​400,​500][20,​30,​40]X[990,​1000,​1500,​1980,​2000]
ERRD[100,​150,​200,​250,​300,​400,​500][20,​30,​40]X[100-1499/1]
ERRD[100,​150,​200,​250,​300,​400,​500][20,​30,​40]X[1501-1999/1]
ERRD[100,​150,​200,​250,​300,​400,​500][20,​30,​40]X[990,​1000,​1500,​1980,​2000]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipExternal Height H
(mm)

-

1 Piece(s) 9 Day(s) or more 36.5

-

1 Piece(s) 9 Day(s) or more 36.5

-

1 Piece(s) 9 Day(s) or more 36.5

-

1 Piece(s) 9 Day(s) or more 42.5

-

1 Piece(s) 9 Day(s) or more 42.5

-

1 Piece(s) 9 Day(s) or more 42.5

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 19.1 Roller Thickness t(mm) 1.2
Application For transporting small items Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment Paint Roller Surface Treatment No
Roller Strength(N / 1pc.) 49::294.2 Specifications Standard
X
whatsapp-qr whatsapp-icon