(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Single Unit Type: Pipe shape straight type, open atmospheric system (Part Number)

Single Unit Type: Pipe shape straight type, open atmospheric system
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,365₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

and provides a rich selection of differing shapes and capabilities. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.
· Provides a rich selection of types with differing capabilities and shapes.

Part Number
VUE07-014A
VUE07-M54A
VUE07-M56A
VUE07-M64A
VUE07-M66A
VUH05-014A
VUH05-016A
VUH05-M54A
VUH05-M56A
VUH05-M64A
VUH05-M66A
VUH07-014A
VUH07-016A
VUH07-M54A
VUH07-M56A
VUH07-M64A
VUH07-M66A
VUL05-014A
VUL05-016A
VUL05-M54A
VUL05-M56A
VUL05-M64A
VUL05-M66A
VUL07-014A
VUL07-016A
VUL07-M54A
VUL07-M56A
VUL07-M64A
VUL07-M66A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

₹ 1,366.11

1 Piece(s) 10 Day(s) or more -9017R1/8φ4Low Supply Pressure and High Degree of Vacuum Type100.7mm

₹ 1,365.35

1 Piece(s) 10 Day(s) or more -9017M5φ4Low Supply Pressure and High Degree of Vacuum Type100.7mm

₹ 1,364.96

1 Piece(s) 10 Day(s) or more -9017M5φ6Low Supply Pressure and High Degree of Vacuum Type100.7mm

₹ 1,365.35

1 Piece(s) 10 Day(s) or more -9017M6φ4Low Supply Pressure and High Degree of Vacuum Type100.7mm

₹ 1,365.35

1 Piece(s) 10 Day(s) or more -9017M6φ6Low Supply Pressure and High Degree of Vacuum Type100.7mm

₹ 1,365.73

1 Piece(s) 10 Day(s) or more -9011.5R1/8φ4High vacuum type70.5mm

₹ 1,365.73

1 Piece(s) 12 Day(s) or more -9011.5R1/8φ6High vacuum type70.5mm

₹ 1,364.96

1 Piece(s) 5 Day(s) or more -9011.5M5φ4High vacuum type70.5mm

₹ 1,364.58

1 Piece(s) 10 Day(s) or more -9011.5M5φ6High vacuum type70.5mm

₹ 1,364.96

1 Piece(s) 10 Day(s) or more -9011.5M6φ4High vacuum type70.5mm

₹ 1,364.58

1 Piece(s) 10 Day(s) or more -9011.5M6φ6High vacuum type70.5mm

₹ 1,367.82

1 Piece(s) 10 Day(s) or more -9223R1/8φ4High vacuum type12.50.7mm

₹ 1,366.11

1 Piece(s) 12 Day(s) or more -9223R1/8φ6High vacuum type12.50.7mm

₹ 1,376.05

1 Piece(s) 5 Day(s) or more -9223M5φ4High vacuum type12.50.7mm

₹ 1,364.96

1 Piece(s) 10 Day(s) or more -9223M5φ6High vacuum type12.50.7mm

₹ 1,365.35

1 Piece(s) 10 Day(s) or more -9223M6φ4High vacuum type12.50.7mm

₹ 1,364.96

1 Piece(s) 10 Day(s) or more -9223M6φ6High vacuum type12.50.7mm

₹ 1,365.73

1 Piece(s) 10 Day(s) or more -6611.5R1/8φ4High Flow Rate Shape120.5mm

₹ 1,365.73

1 Piece(s) 10 Day(s) or more -6611.5R1/8φ6High Flow Rate Shape120.5mm

₹ 1,364.58

1 Piece(s) 10 Day(s) or more -6611.5M5φ4High Flow Rate Shape120.5mm

₹ 1,364.58

1 Piece(s) 10 Day(s) or more -6611.5M5φ6High Flow Rate Shape120.5mm

₹ 1,364.96

1 Piece(s) 10 Day(s) or more -6611.5M6φ4High Flow Rate Shape120.5mm

₹ 1,364.58

1 Piece(s) 10 Day(s) or more -6611.5M6φ6High Flow Rate Shape120.5mm

₹ 1,366.11

1 Piece(s) 10 Day(s) or more -6623R1/8φ4High Flow Rate Shape220.7mm

₹ 1,365.73

1 Piece(s) 10 Day(s) or more -6623R1/8φ6High Flow Rate Shape220.7mm

₹ 1,365.35

1 Piece(s) 10 Day(s) or more -6623M5φ4High Flow Rate Shape200.7mm

₹ 1,364.96

1 Piece(s) 10 Day(s) or more -6623M5φ6High Flow Rate Shape200.7mm

₹ 1,365.35

1 Piece(s) 10 Day(s) or more -6623M6φ4High Flow Rate Shape220.7mm

₹ 1,364.96

1 Piece(s) 10 Day(s) or more -6623M6φ6High Flow Rate Shape220.7mm

Loading...

  1. 1

Basic Information

Type Pipe shape Additional Function Filter Air Supply Port Connecting Port Shape One-Touch Couplings
Application Single Item Operating Pressure Range(MPa) 0.15::0.7 Operating Temp. Range(°C) 0::60
Body Material Polybutylene Terephthalate