(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Impact Hexagon Socket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of AHEXSKT-6

  • Single Item / Set Classification
    Single Item Socket
  • Use
    Impact
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    12.7
  • Socket Shape
    Hexagonal Bolt with Hexagonal Hole
  • Width Across Flats Dimension (Dimension S)
    6 mm
  • Total Length (L Size)(mm)
    78
Part Number
AHEXSKT-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 702.48

1 Piece(s) 6 Day(s) or more

Basic Specifications

Product Description

Useful for all work level from DIY projects to commercial factory operations. Perfect for those who are cost-conscious.

Specifications of AHEXSKT-6

  • Single Item / Set Classification
    Single Item Socket
  • Use
    Impact
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    12.7
  • Socket Shape
    Hexagonal Bolt with Hexagonal Hole
  • Width Across Flats Dimension (Dimension S)
    6 mm
  • Total Length (L Size)(mm)
    78
Part Number
AHEXSKT-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 702.48

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

Model Number Opposite Side Dimension
(mm)
Total Length
(mm)
Weight
(g)
AHEXSKT-5 5 78 84
AHEXSKT-6 6 90
AHEXSKT-8 8 98
AHEXSKT-10 10 110
AHEXSKT-12 12 128
AHEXSKT-14 14 144
AHEXSKT-17 17 178


[Specifications]
● For Impact
● Material: Cr-Mo