(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MT Series High-Speed Steel Point Tap (Part Number)

MT Series High-Speed Steel Point Tap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      512₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[New Item] A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
The unique edge shape suppresses the collapse of the internal thread and eliminates the trouble of tapping.
[Slide Discount] Great deals are available on the purchase of more than 5 pieces.

MT Series High-Speed Steel Point Tap:Related Image

Part Number
MT-PTAP-M20-2.5-5P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)

₹ 2,600.00

1 Piece(s) 6 Day(s) or more M202.51053715356LM41512

Loading...

  1. 1

Specifications

MT Series High-Speed Steel Point Tap:Related Image

Model Number
MT-PTAP

Nominal
M x P
Chamfer
Lcf
Precision Overall Length L Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of Grooves Square Part Length Lk Square Part Width
K
M2 0.4 5P LM2 40 9.5 15 3 2 5 2.5
M2.5 0.45 5P LM2 44 9.5 16 3 2 5 2.5
M2.6 0.45 5P LM2 44 9.5 16 3 2 5 2.5
M3 0.5 5P LM2 46 11 18 4 3 6 3.2
M4 0.7 5P LM2 52 13 20 5 3 7 4
M5 0.8 5P LM2 60 16 25 5.5 3 7 4.5
M6 1 5P LM2 62 19 28 6 3 7 4.5
M8 1.25 5P LM3 70 22 35 6.2 3 8 5
M8 1 5P LM3 70 22 35 6.2 3 8 5
M10 1.5 5P LM3 75 24 39 7 3 8 5.5
M10 1.25 5P LM3 75 24 39 7 3 8 5.5
M12 1.75 5P LM4 82 29 42 8.5 3 9 6.5
M12 1.5 5P LM3 82 29 42 8.5 3 9 6.5
M12 1.25 5P LM3 82 29 42 8.5 3 9 6.5
M14 2 5P LM4 88 30 46 10.5 3 11 8
M14 1.5 5P LM3 88 30 46 10.5 3 11 8
M16 2 5P LM4 95 32 50 12.5 3 13 10
M16 1.5 5P LM3 95 32 50 12.5 3 13 10
M20 2.5 5P LM4 105 37 56 15 3 15 12
M24 3 5P LM4 120 45 72 19 3 18 15

[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.
Technical information >>Click here.

More Information


A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
The unique edge shape suppresses the collapse of the internal thread and eliminates the trouble of tapping.

 

Basic Information

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Cobalt High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Surface treatment Non-Coated

Please check the type/dimensions/specifications of the part MT-PTAP-M20-2.5-5P in the MT Series High-Speed Steel Point Tap series.

Product variants

Part Number
MT-PTAP-M12-1.5-5P
MT-PTAP-M12-1.75-5P
MT-PTAP-M14-1.5-5P
MT-PTAP-M24-3-5P
MT-PTAP-M3-0.5-5P
MT-PTAP-M4-0.7-5P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)

₹ 1,095.51

1 Piece(s) 6 Day(s) or more M121.582298.5342LM396.5

₹ 1,095.51

1 Piece(s) 6 Day(s) or more M121.7582298.5342LM496.5

₹ 1,283.91

1 Piece(s) 6 Day(s) or more M141.5883010.5346LM3118

₹ 4,136.00

1 Piece(s) 6 Day(s) or more M2431204519372LM41815

₹ 520.00

1 Piece(s) 6 Day(s) or more M30.546114318LM263.2

₹ 512.00

1 Piece(s) 6 Day(s) or more M40.752135320LM274