(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

MT Series High-Speed Steel Spiral Tap (Part Number)

MT Series High-Speed Steel Spiral Tap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      512₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[New Item] A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
The unique edge shape suppresses the collapse of the internal thread and eliminates the trouble of tapping.
[Slide Discount] Great deals are available on the purchase of more than 5 pieces.

MT Series High-Speed Steel Spiral Tap:Related Image
Part Number
MT-SPFT-M10-1.5-2.5P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)

₹ 931.24

1 Piece(s) 6 Day(s) or more M101.575247339LM285.5

Loading...

  1. 1

Specifications

MT Series High-Speed Steel Spiral Tap:Related Image

Model Number
MT-SPFT
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length LkSquare Part Width
K
M20.42.5PLM1409.5153252.5
M2.50.452.5PLM1449.5163252.5
M2.60.452.5PLM1449.5163252.5
M30.52.5PLM24611184363.2
M40.72.5PLM25213205374
M50.82.5PLM26016255.5374.5
M612.5PLM26219286374.5
M81.252.5PLM27022356.2385
M812.5PLM27022356.2385
M101.52.5PLM27524397385.5
M101.252.5PLM27524397385.5
M121.752.5PLM28229428.5396.5
M121.52.5PLM28229428.5396.5
M121.252.5PLM28229428.5396.5
M1422.5PLM288304610.53118
M141.52.5PLM288304610.53118
M1622.5PLM295325012.531310
M161.52.5PLM295325012.531310
M202.52.5PLM310537561541512
M2432.5PLM312045721941815
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.
Technical information >>Click here

More Information


A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
The unique edge shape suppresses the collapse of the internal thread and eliminates the trouble of tapping.
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Cobalt High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Surface treatment Non-Coated

Please check the type/dimensions/specifications of the part MT-SPFT-M10-1.5-2.5P in the MT Series High-Speed Steel Spiral Tap series.

Product variants

Part Number
MT-SPFT-M10-1.25-2.5P
MT-SPFT-M12-1.25-2.5P
MT-SPFT-M12-1.5-2.5P
MT-SPFT-M12-1.75-2.5P
MT-SPFT-M14-1.5-2.5P
MT-SPFT-M14-2-2.5P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)

₹ 931.24

1 Piece(s) 6 Day(s) or more M101.2575247339LM285.5

₹ 1,161.13

1 Piece(s) 6 Day(s) or more M121.2582298.5342LM296.5

₹ 1,161.13

1 Piece(s) 6 Day(s) or more M121.582298.5342LM296.5

₹ 1,161.13

1 Piece(s) 6 Day(s) or more M121.7582298.5342LM296.5

₹ 1,392.40

1 Piece(s) 6 Day(s) or more M141.5883010.5346LM2118

₹ 1,392.40

1 Piece(s) 6 Day(s) or more M142883010.5346LM2118