(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Carbide uncoated type hand tap
·Can be used for both blind holes and through holes
·Suitable for mass production tapping of various cast iron
Part Number |
---|
SEC-HT-M6-1-1.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | No. of Grooves | Precision | Square Part Length (mm) | Square Part Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,696.00 | 1 Piece(s) | 6 Day(s) or more | M6 | 1 | 1.5P | 62 | 19 | 6 | 3 | LM3 | 7 | 4.5 |
Loading...
Nominal M x P | Chamfer Lcf (Selection) | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | |
M3 | 0.5 | 1.5 3 | LM3 | 46 | 11 | 20 | 4 | 3 | 6 | 3.2 |
M4 | 0.7 | LM3 | 52 | 13 | 22 | 5 | 3 | 7 | 4 | |
M5 | 0.8 | LM3 | 60 | 16 | 25 | 5.5 | 3 | 7 | 4.5 | |
M6 | 1 | LM3 | 62 | 19 | 30 | 6 | 3 | 7 | 4.5 | |
M8 | 1.25 | LM4 | 70 | 22 | 35 | 6.2 | 4 | 8 | 5 | |
M10 | 1.5 | LM4 | 75 | 24 | 39 | 7 | 4 | 8 | 5.5 |
Thread Types | Meter | Tool Material Type | Carbide | Work Material | Cast Steel (SC) / Cast Iron (FC) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | None |
Please check the type/dimensions/specifications of the part SEC-HT-M6-1-1.5 in the Carbide Hand Tap series.
Part Number |
---|
SEC-HT-M3-0.5-3 |
SEC-HT-M4-0.7-1.5 |
SEC-HT-M4-0.7-3 |
SEC-HT-M6-1-3 |
SEC-HT-M8-1.25-1.5 |
SEC-HT-M8-1.25-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | No. of Grooves | Precision | Square Part Length (mm) | Square Part Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,240.00 | 1 Piece(s) | 6 Day(s) or more | M3 | 0.5 | 3P | 46 | 11 | 4 | 3 | LM3 | 6 | 3.2 | ||
₹ 2,368.00 | 1 Piece(s) | 6 Day(s) or more | M4 | 0.7 | 1.5P | 52 | 13 | 5 | 3 | LM3 | 7 | 4 | ||
₹ 2,368.00 | 1 Piece(s) | 6 Day(s) or more | M4 | 0.7 | 3P | 52 | 13 | 5 | 3 | LM3 | 7 | 4 | ||
₹ 2,696.00 | 1 Piece(s) | 6 Day(s) or more | M6 | 1 | 3P | 62 | 19 | 6 | 3 | LM3 | 7 | 4.5 | ||
₹ 3,481.71 | 1 Piece(s) | 6 Day(s) or more | M8 | 1.25 | 1.5P | 70 | 22 | 6.2 | 4 | LM4 | 8 | 5 | ||
₹ 3,481.71 | 1 Piece(s) | 6 Day(s) or more | M8 | 1.25 | 3P | 70 | 22 | 6.2 | 4 | LM4 | 8 | 5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy