(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TiN Coated High-Speed Steel Point Tap【1-5 Pieces Per Package】 (Part Number)

TiN Coated High-Speed Steel Point Tap

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • TiN Coated High-Speed Steel Point Tap
  • TiN Coated High-Speed Steel Point Tap
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      904₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Can be used for through hole machining
·It can handle a wide range of work materials, but is especially effective for tapping steel alloy and stainless steel, etc.
·Excellent abrasion resistance and chip-weld resistance due to TiN coating
·Long shank type ideal for drilling deep thread holes (G-LS-POT)

TiN Coated High-Speed Steel Point Tap:Related Image
Part Number
G-POT-M8-1.25
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)
Quantity/Pack Name

₹ 3,678.85

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more M81.2570226.23LM3855 Piece-

Loading...

  1. 1

Specifications

TiN Coated High-Speed Steel Point Tap:Related Image

Model Number
G-POT
1 Pack 5 Pieces Included
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Quantity/
pack
M30.55PLM24611184363.25 Pieces
M40.7LM2521320574
M50.8LM26016255.574.5
M61LM2621928674.5
M81.25LM37022356.285
M101.5LM3752439785.5
[ ! ]This product is only sold in units of packs.

Model Number
G-LS-POT (Long Shank Type)
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
M30.55PLM210011184363.2
M40.7LM210013215374
M50.8LM210016255.5374.5
M61LM210019306374.5
M81.25LM315022356.2485
M101.5LM315024397485.5


For Cutting Conditions, Refer to >>Click here.
Technical information >>Click here.

More Information


Used for machining through-holes.
A large range of work materials can be accommodated, and it is especially well-suited for tapping alloy steel and stainless steel, etc.
The TiN coating provides excellent wear resistance and welding resistance.
The long shank model is ideal for machining screw holes in deep locations. (G-LS-POT)
 

Basic Information

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Vanadium High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) Tap Model Point Tap Bore Model For Through Holes
Coating Presence Included Surface treatment TiN

Please check the type/dimensions/specifications of the part G-POT-M8-1.25 in the TiN Coated High-Speed Steel Point Tap series.

Product variants

Part Number
G-LS-POT-M10-1.5
G-LS-POT-M3-0.5
G-LS-POT-M4-0.7
G-LS-POT-M5-0.8
G-LS-POT-M6-1
G-LS-POT-M8-1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)
Quantity/Pack Name

₹ 1,812.38

1 Piece(s) 6 Day(s) or more M101.51502474LM385.5-Long Shank Model

₹ 1,113.67

1 Piece(s) 6 Day(s) or more M30.51001143LM263.2-Long Shank Model

₹ 1,060.09

1 Piece(s) 6 Day(s) or more M40.71001353LM274-Long Shank Model

₹ 962.31

1 Piece(s) 6 Day(s) or more M50.8100165.53LM274.5-Long Shank Model

₹ 904.00

1 Piece(s) 6 Day(s) or more M611001963LM274.5-Long Shank Model

₹ 1,573.96

1 Piece(s) 6 Day(s) or more M81.25150226.24LM385-Long Shank Model