(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

High-Speed Steel Spiral Tap【10 Pieces Per Package】 (Part Number)

High-Speed Steel Spiral Tap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,853₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·High-speed steel uncoated spiral flute tap
·Can be used for blind hole machining
·Effective for work materials with continuous cutting chip such as carbon steel and steel alloy

High-Speed Steel Spiral Tap:Related Image
Part Number
SPFT-M5-0.8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

₹ 3,909.51

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more M50.860165.53LM274.5

Loading...

  1. 1

Specifications

High-Speed Steel Spiral Tap:Related Image

Model Number
SPFT
1 Pack 10 Pieces Included
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Pack
Pieces
M20.42.5PLM1409.5153252.510 Pieces
M30.5LM24611184363.2
M40.7LM25213205374
M50.8LM26016255.5374.5
M61LM26219286374.5
M81.25LM27022356.2385
M101.5LM27524397385.5
M121.75LM28229428.5396.5
[ ! ]This product is only sold in units of packs.
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


Used for machining blind holes.
It is suitable for work materials where cuttings are continuously discharged such as carbon steel, alloy steel, etc.
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Quantity/Pack 10 piece

Please check the type/dimensions/specifications of the part SPFT-M5-0.8 in the High-Speed Steel Spiral Tap series.

Product variants

Part Number
SPFT-M12-1.75
SPFT-M2-0.4
SPFT-M3-0.5
SPFT-M4-0.7
SPFT-M6-1
SPFT-M8-1.25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

₹ 9,312.16

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M121.7582298.53LM296.5

₹ 6,524.89

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M20.4409.532LM152.5

₹ 4,003.33

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M30.5461143LM263.2

₹ 3,852.62

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M40.7521353LM274

₹ 4,221.13

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M61621963LM274.5

₹ 5,638.38

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M81.2570226.23LM285