(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The high-precision toothed 1.5P type for blind hole drilling and long shank type that's ideal in the deep threading of workpieces are also available
Part Number |
---|
G-LS-SPFT-M4-0.7 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Precision | Square Part Length (mm) | Square Part Width (mm) | Quantity/Pack | Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,097.60 | 1 Piece(s) | 6 Day(s) or more | M4 | 0.7 | 2.5P | 100 | 13 | 5 | LM2 | 7 | 4 | - | Long Shank Model |
Loading...
Model Number | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | Quantity/ pack | ||
Nominal M x P | |||||||||||
G-SPFT (With Bite 2.5 P Type) G-SC-SPFT (With Bite 1.5 P Type) | M3 | 0.5 | LM2 | 46 | 11 | 18 | 4 | 3 | 6 | 3.2 | 5 Pieces |
M4 | 0.7 | 52 | 13 | 20 | 5 | 7 | 4 | ||||
M5 | 0.8 | 60 | 16 | 25 | 5.5 | 7 | 4.5 | ||||
M6 | 1 | 62 | 19 | 28 | 6 | 7 | 4.5 | ||||
M8 | 1.25 | 70 | 22 | 35 | 6.2 | 8 | 5 | ||||
M10 | 1.5 | 75 | 24 | 39 | 7 | 8 | 5.5 |
Model Number | Chamfer Lcf | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | ||
Nominal M x P | |||||||||||
G-LS-SPFT (Long Shank Type) | M3 | 0.5 | 2.5P | LM1 | 100 | 11 | 18 | 4 | 3 | 6 | 3.2 |
M4 | 0.7 | LM2 | 100 | 13 | 21 | 5 | 3 | 7 | 4 | ||
M5 | 0.8 | LM2 | 100 | 16 | 25 | 5.5 | 3 | 7 | 4.5 | ||
M6 | 1 | LM2 | 100 | 19 | 30 | 6 | 3 | 7 | 4.5 | ||
M8 | 1.25 | LM2 | 150 | 22 | 35 | 6.2 | 3 | 8 | 5 | ||
M10 | 1.5 | LM2 | 150 | 24 | 39 | 7 | 3 | 8 | 5.5 |
Thread Types | Meter | Tool Material Type | Vanadium High-Speed Steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Spiral Tap | Bore Model | For Blind Holes | Coating Presence | Included |
Surface treatment | TiN | No. of Grooves | 3 |
Please check the type/dimensions/specifications of the part G-LS-SPFT-M4-0.7 in the TiN Coated High-Speed Steel Spiral Tap series.
Part Number |
---|
G-LS-SPFT-M10-1.5 |
G-LS-SPFT-M3-0.5 |
G-LS-SPFT-M5-0.8 |
G-LS-SPFT-M6-1 |
G-LS-SPFT-M8-1.25 |
G-SC-SPFT-M10-1.5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Precision | Square Part Length (mm) | Square Part Width (mm) | Quantity/Pack | Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,886.04 | 1 Piece(s) | 6 Day(s) or more | M10 | 1.5 | 2.5P | 150 | 24 | 7 | LM2 | 8 | 5.5 | - | Long Shank Model | |||
₹ 1,151.16 | 1 Piece(s) | 6 Day(s) or more | M3 | 0.5 | 2.5P | 100 | 11 | 4 | LM1 | 6 | 3.2 | - | Long Shank Model | |||
₹ 1,001.16 | 1 Piece(s) | 6 Day(s) or more | M5 | 0.8 | 2.5P | 100 | 16 | 5.5 | LM2 | 7 | 4.5 | - | Long Shank Model | |||
₹ 923.47 | 1 Piece(s) | 6 Day(s) or more | M6 | 1 | 2.5P | 100 | 19 | 6 | LM2 | 7 | 4.5 | - | Long Shank Model | |||
₹ 1,631.56 | 1 Piece(s) | 6 Day(s) or more | M8 | 1.25 | 2.5P | 150 | 22 | 6.2 | LM2 | 8 | 5 | - | Long Shank Model | |||
₹ 5,130.91 | 5 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | M10 | 1.5 | 1.5P | 75 | 24 | 7 | LM2 | 8 | 5.5 | 5 Piece | 1.5P Chamfer |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy