(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported【5 Pieces Per Package】 (Part Number)

Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,797₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Versatile tap that can handle all work materials from general steel, heat-treated steel to stainless steel
·Efficient cutting chip discharge by short thread shape and special flute shape

Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported:Related Image
Part Number
M-SPFT-M2-0.4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

₹ 4,317.56

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more M20.440832LM152.5

Loading...

  1. 1

Specifications

Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported:Related Image

Model Number
M-SPFT
1 Pack 5 Pieces Included
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Quantity/
pack
M20.42.5PLM1408-3252.55 Pieces
M2.50.45LM1449.5-3252.5
M30.5LM2465204363.2
M40.7LM3527225374
M50.8LM3608255.5374.5
M61LM36210306374.5
M81.25LM37013356.2385
M101.5LM37515397385.5
M121.75LM48218428.5396.5
[ ! ]This product is only sold in units of packs.
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


A universal tap that can accommodate all models of work materials from general steel and heat-treated steel to stainless steel.
Cutting chips can be discharged efficiently using a short thread geometry and a special groove shape.

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Powdered High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Quantity/Pack 5 Piece

Please check the type/dimensions/specifications of the part M-SPFT-M2-0.4 in the Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported series.

Product variants

Part Number
M-SPFT-M10-1.5
M-SPFT-M12-1.75
M-SPFT-M2.5-0.45
M-SPFT-M3-0.5
M-SPFT-M4-0.7
M-SPFT-M5-0.8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

₹ 6,061.80

5 Pieces Per Package

1 Pack(s) 6 Day(s) or more M101.5751573LM385.5

₹ 8,609.49

5 Pieces Per Package

1 Pack(s) 6 Day(s) or more M121.7582188.53LM496.5

₹ 3,890.31

5 Pieces Per Package

1 Pack(s) 6 Day(s) or more M2.50.45449.532LM152.5

₹ 3,051.02

5 Pieces Per Package

1 Pack(s) 6 Day(s) or more M30.546543LM263.2

₹ 2,797.18

5 Pieces Per Package

1 Pack(s) 6 Day(s) or more M40.752753LM374

₹ 3,032.20

5 Pieces Per Package

1 Pack(s) 6 Day(s) or more M50.86085.53LM374.5