(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide Spiral Tap (Part Number)

Carbide Spiral Tap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,240₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Carbide uncoated spiral flute tap
·Can be used for blind hole machining
·Suitable for mass production tapping of aluminum alloys and copper alloys

Carbide Spiral Tap:Related Image
Part Number
SEC-SPFT-M6-1-2.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Precision Square Part Length
(mm)
Square Part Width
(mm)

₹ 2,696.00

1 Piece(s) 6 Day(s) or more M612.5P62196LM374.5

Loading...

  1. 1

Specifications

Carbide Spiral Tap:Related Image

Model Number
SEC-SPFT
Nominal
M x P
Chamfer
Lcf
(Selection)
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
M30.51.5

2.5
LM34611204363.2
M40.7LM3521322574
M50.8LM36016255.574.5
M61LM3621930674.5
M81.25LM47022356.285
M101.5LM4752439785.5
[ ! ]M6 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


Used for machining blind holes.
Ideal for mass production tapping on aluminum and copper alloys.
 

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL)
Tap Model Spiral Tap Bore Model For Blind Holes Coating Presence None
No. of Grooves 3

Please check the type/dimensions/specifications of the part SEC-SPFT-M6-1-2.5 in the Carbide Spiral Tap series.

Product variants

Part Number
SEC-SPFT-M3-0.5-1.5
SEC-SPFT-M3-0.5-2.5
SEC-SPFT-M4-0.7-1.5
SEC-SPFT-M4-0.7-2.5
SEC-SPFT-M8-1.25-1.5
SEC-SPFT-M8-1.25-2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Precision Square Part Length
(mm)
Square Part Width
(mm)

₹ 2,240.00

1 Piece(s) 6 Day(s) or more M30.51.5P46114LM363.2

₹ 2,240.00

1 Piece(s) 6 Day(s) or more M30.52.5P46114LM363.2

₹ 2,368.00

1 Piece(s) 6 Day(s) or more M40.71.5P52135LM374

₹ 2,368.00

1 Piece(s) 6 Day(s) or more M40.72.5P52135LM374

₹ 3,481.71

1 Piece(s) 6 Day(s) or more M81.251.5P70226.2LM485

₹ 3,481.71

1 Piece(s) 6 Day(s) or more M81.252.5P70226.2LM485