(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

XAL Series Carbide Long Neck Ball End Mill, 2-Flute / Stub, Long Neck Model (Part Number)

XAL Series Carbide Long Neck Ball End Mill, 2-Flute / Stub, Long Neck Model

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A significant number of specifications has been added to the XAL series that can be widely used for everything from general steel to copper

XAL Series Carbide Long Neck Ball End Mill, 2-Flute / Stub, Long Neck Model:Related Image
Part Number
XAL-BEM2LB0.2-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Model Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Coating Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
R Precision
(μm)
Processing Applications Inventory Classification Outer Diameter D
(mm)
Torsion Availability Figure Length Under Neck (θ)
(Degree)
Under Neck Diameter d1
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depends on Work Inclination Angle 1° 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)

₹ 1,232.58

1 Piece(s) 6 Day(s) or more 0.2Long Neck BoreGeneral Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○]0.32For General Steel (AlCrN etc.)5014±0.005Curved Surface / Side Surface / Carving / R-GrooveStocked Product0.4Included110°0.371.041.081.131.171.26

Loading...

  1. 1

Specifications

XAL Series Carbide Long Neck Ball End Mill, 2-Flute / Stub, Long Neck Model:Related Image

Model Number
XAL-BEM2LB 

Tip
R
Length Under Neck
1
Shank Diameter
d
Shank Diameter
d
Flute Length
Under Neck Diameter
d1
Overall Length
L
Under Neck Angle
θ
Actual Effective Length Depends on Work Inclination Angle Figure
30' 1° 30'
0.05 0.2 - 4 0.07 0.085 50 10° 0.20 0.21 0.22 0.23 0.25 1
0.3 0.31 0.32 0.33 0.35 0.37 1
0.5 0.52 0.54 0.56 0.58 0.63 1
0.1 0.3 - 4 0.15 0.18 50 10° 0.31 0.32 0.33 0.35 0.37 1
0.5 0.52 0.54 0.56 0.58 0.63 1
0.75 0.78 0.81 0.84 0.88 0.94 1
1 1.04 1.08 1.13 1.17 1.26 1
1.25 1.30 1.36 1.41 1.47 1.58 1
1.5 1.56 1.63 1.69 1.76 1.89 1
2 2.08 2.17 2.26 2.35 2.52 1
2.5 2.61 2.72 2.83 2.94 3.16 1
3 3.13 3.26 3.39 3.52 3.79 1
0.15 0.5 - 4 0.2 0.28 50 10° 0.52 0.54 0.56 0.58 0.63 1
0.6 0.62 0.65 0.67 0.70 0.75 1
1 1.04 1.08 1.13 1.17 1.26 1
1 6 6 15° 1.02 1.05 1.08 1.11 1.16 1
1.5 - 4 10° 1.56 1.63 1.69 1.76 1.89 1
2 2.08 2.17 2.26 2.35 2.52 1
2.5 2.61 2.72 2.83 2.94 3.16 1
3 3.13 3.26 3.39 3.52 3.79 1
4 4.17 4.35 4.52 4.70 5.05 1
5 5.22 5.44 5.66 5.88 6.32 1
0.2 0.5 - 4 0.3 0.37 50 10° 0.52 0.54 0.56 0.58 0.63 1
0.75 0.78 0.81 0.84 0.88 0.94 1
1 1.04 1.08 1.13 1.17 1.26 1
1 6 6 15° 1.02 1.05 1.08 1.11 1.16 1
1.5 - 4 10° 1.56 1.63 1.69 1.76 1.89 1
2 2.08 2.17 2.26 2.35 2.52 1
2.5 2.61 2.72 2.83 2.94 3.16 1
2 6 6 15° 2.05 2.11 2.16 2.22 2.33 1
3 - 4 10° 3.13 3.26 3.39 3.52 3.79 1
3.5 3.65 3.80 3.96 4.11 4.42 1
4 4.17 4.35 4.52 4.70 5.05 1
4.5 4.69 4.89 5.09 5.29 5.69 1
5 5.22 5.44 5.66 5.88 6.32 1
6 6.26 6.52 6.79 7.05 7.58 1
0.25 1 - 4 0.35 0.46 50 10° 1.04 1.08 1.13 1.17 1.26 1
1.5 1.56 1.63 1.69 1.76 1.89 1
1.5 6 6 15° 1.54 1.58 1.62 1.66 1.75 1
2 - 4 10° 2.08 2.17 2.26 2.35 2.52 1
2.5 2.61 2.72 2.83 2.94 3.16 1
3 3.13 3.26 3.39 3.52 3.79 1
4 4.17 4.35 4.52 4.70 5.05 1
5 5.22 5.44 5.66 5.88 6.32 1
6 6.26 6.52 6.79 7.05 7.58 1
7 7.30 7.61 7.92 8.23 8.85 1
8 8.35 8.70 9.05 9.41 10.11 1
10 10.44 10.88 11.32 11.76 12.64 1
0.3 1 - 4 0.45 0.56 50 10° 1.04 1.08 1.13 1.17 1.26 1
1.5 1.56 1.63 1.69 1.76 1.89 1
2 2.08 2.17 2.26 2.35 2.52 1
2 6 6 15° 2.05 2.11 2.16 2.22 2.33 1
2.5 - 4 10° 2.61 2.72 2.83 2.94 3.16 1
3 3.13 3.26 3.39 3.52 3.79 1
3 6 6 15° 3.08 3.16 3.25 3.33 3.50 1
3.5 - 4 10° 3.65 3.80 3.96 4.11 4.42 1
4 4.17 4.35 4.52 4.70 5.05 1
4.5 4.69 4.89 5.09 5.29 5.69 1
5 5.22 5.44 5.66 5.88 6.32 1
6 6.26 6.52 6.79 7.05 7.58 1
6 6 6 15° 6.16 6.33 6.50 6.67 7.00 1
6.5 - 4 10° 6.78 7.07 7.35 7.64 8.22 1
7 7.30 7.61 7.92 8.23 8.85 1
8 8.35 8.70 9.05 9.41 10.11 1
9 9.39 9.79 10.19 10.58 11.38 1
10 10.44 10.88 11.32 11.76 12.64 1
11 11.48 11.96 12.45 12.93 13.91 1
12 12.52 13.05 13.58 14.11 15.17 1
0.4 2 - 4 0.6 0.76 50 10° 2.08 2.17 2.26 2.35 2.52 1
3 3.13 3.26 3.39 3.52 3.79 1
4 4.17 4.35 4.52 4.70 5.05 1
5 5.22 5.44 5.66 5.88 6.32 1
6 6.26 6.52 6.79 7.05 7.58 1
7 7.30 7.61 7.92 8.23 8.85 1
8 8.35 8.70 9.05 9.41 10.11 1
9 9.39 9.79 10.19 10.58 11.38 1
10 10.44 10.88 11.32 11.76 12.64 1
12 12.52 13.05 13.58 14.11 15.17 1
0.5 2.5 - 4 0.75 0.95 50 10° 2.61 2.72 2.83 2.94 3.16 1
3 3.13 3.26 3.39 3.52 3.79 1
3 6 6 15° 3.08 3.16 3.25 3.33 3.50 1
4 - 4 10° 4.17 4.35 4.52 4.70 5.05 1
4 6 6 15° 4.11 4.22 4.33 4.44 4.67 1
5 - 4 10° 5.22 5.44 5.66 5.88 6.32 1
5 6 6 15° 5.14 5.28 5.42 5.56 5.84 1
6 - 4 10° 6.26 6.52 6.79 7.05 7.58 1
6 6 6 15° 6.16 6.33 6.50 6.67 7.00 1
7 - 4 10° 7.30 7.61 7.92 8.23 8.85 1
8 8.35 8.70 9.05 9.41 10.11 1
8 6 6 15° 8.22 8.44 8.67 8.89 9.34 1
9 - 4 10° 9.39 9.79 10.19 10.58 11.38 1
10 10.44 10.88 11.32 11.76 12.64 1
10 6 6 15° 10.28 10.56 10.84 11.12 11.68 1
12 - 4 10° 12.52 13.05 13.58 14.11 15.17 1
12 6 6 15° 12.33 12.67 13.00 13.34 14.01 1
14 - 4 10° 14.61 15.23 15.85 16.46 17.70 1
16 16.70 17.41 18.11 18.82 20.23 1
16 6 6 70 15° 16.44 16.89 17.34 17.79 18.68 1
18 - 4 70 10° 18.79 19.58 20.38 21.17 22.76 1
20 70 20.88 21.76 22.64 23.52 25.29 1
20 6 6 15° 20.56 21.12 21.68 22.24 23.36 1
22 - 4 10° 22.96 23.93 24.90 25.87 27.82 1
0.6 4 - 4 0.9 1.15 50 10° 4.17 4.35 4.52 4.70 5.05 1
6 6.26 6.52 6.79 7.05 7.58 1
6 6 6 15° 6.16 6.33 6.50 6.67 7.00 1
8 - 4 10° 8.35 8.70 9.05 9.41 10.11 1
10 - 4 10° 10.44 10.88 11.32 11.76 12.64 1
10 6 6 15° 10.28 10.56 10.84 11.12 11.68 1
12 - 4 10° 12.52 13.05 13.58 14.11 15.17 1
16 16.70 17.41 18.11 18.82 20.23 1
20 70 20.88 21.76 22.64 23.52 25.29 1
24 25.05 26.11 27.17 28.23 30.35 1
0.7 8 - 4 1 1.35 50 10° 8.35 8.70 9.05 9.41 10.11 1
12 12.52 13.05 13.58 14.11 15.17 1
16 16.70 17.41 18.11 18.82 20.23 1
0.75 3 - 4 1.1 1.45 50 10° 3.13 3.26 3.39 3.52 3.79 1
4 4.17 4.35 4.52 4.70 5.05 1
6 6.26 6.52 6.79 7.05 7.58 1
6 6 6 15° 6.16 6.33 6.50 6.67 7.00 1
8 - 4 10° 8.35 8.70 9.05 9.41 10.11 1
10 10.44 10.88 11.32 11.76 12.64 1
10 6 6 15° 10.28 10.56 10.84 11.12 11.68 1
12 - 4 10° 12.52 13.05 13.58 14.11 15.17 1
14 14.61 15.23 15.85 16.46 17.70 1
16 16.70 17.41 18.11 18.82 20.23 1
16 6 6 70 15° 16.44 16.89 17.34 17.79 18.68 1
18 - 4 10° 18.79 19.58 20.38 21.17 22.76 1
20 20.88 21.76 22.64 23.52 25.29 1
22 22.96 23.93 24.90 25.87 27.82 1
30 31.32 32.64 33.96 35.29 Without Interference 1
0.8 8 - 4 1.2 1.55 50 10° 8.35 8.70 9.05 9.41 10.11 1
12 12.52 13.05 13.58 14.11 15.17 1
16 16.70 17.41 18.11 18.82 20.23 1
20 20.88 21.76 22.64 23.52 25.29 1
0.9 8 - 4 1.3 1.75 50 10° 8.35 8.70 9.05 9.41 10.11 1
12 12.52 13.05 13.58 14.11 15.17 1
16 16.70 17.41 18.11 18.82 20.23 1
20 20.88 21.76 22.64 23.52 25.29 1
1 3 - 4 1.5 1.95 50 10° 3.13 3.26 3.39 3.52 3.79 1
4 4.17 4.35 4.52 4.70 5.05 1
4 6 6 15° 4.11 4.22 4.33 4.44 4.67 1
6 - 4 10° 6.26 6.52 6.79 7.05 7.58 1
6 6 6 15° 6.16 6.33 6.50 6.67 7.00 1
8 - 4 10° 8.35 8.70 9.05 9.41 10.11 1
8 6 6 15° 8.22 8.44 8.67 8.89 9.34 1
10 - 4 10° 10.44 10.88 11.32 11.76 12.64 1
10 6 6 15° 10.28 10.56 10.84 11.12 11.68 1
12 - 4 10° 12.52 13.05 13.58 14.11 15.17 1
12 - 6 15° 12.33 12.67 13.00 13.34 14.01 1
14 - 4 10° 14.61 15.23 15.85 16.46 17.70 1
16 16.70 17.41 18.11 18.82 20.23 1
16 - 6 70 15° 16.44 16.89 17.34 17.79 18.68 1
18 - 4 10° 18.79 19.58 20.38 21.17 22.76 1
20 20.88 21.76 22.64 23.52 25.29 1
20 6 6 15° 20.56 21.12 21.68 22.24 23.36 1
22 - 4 10° 22.96 23.93 24.90 25.87 Without Interference 1
25 26.10 27.20 28.30 29.40 Without Interference 1
25 6 6 110 15° 25.70 26.40 27.10 27.80 29.20 1
30 - 4 70 10° 31.32 32.64 33.96 35.29 Without Interference 1
30 6 6 110 15° 30.84 31.68 32.52 33.36 35.04 1
35 - 4 10° 36.54 38.08 39.62 Without Interference Without Interference 1
35 6 6 15° 35.98 36.96 37.94 38.92 40.88 1
40 - 4 10° 41.76 43.52 45.29 Without Interference Without Interference 1
40 6 6 15° 41.12 42.24 43.36 44.48 46.72 1
50 - 4 10° 52.20 54.40 Without Interference Without Interference Without Interference 1
1.25 8 - 4 2.3 2.4 50 10° 8.35 8.70 9.05 9.41 10.11 1
10 10.44 10.88 11.32 11.76 12.64 1
15 15.66 16.32 16.98 17.64 18.96 1
20 70 20.88 21.76 22.64 23.52 Without Interference 1
25 26.10 27.20 28.30 Without Interference Without Interference 1
30 31.32 32.64 33.96 Without Interference Without Interference 1
35 36.54 38.08 Without Interference Without Interference Without Interference 1
1.5 6 - 6 2.4 2.9 50 10° 6.26 6.52 6.79 7.05 7.58 1
6 3 3 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
6 4 4 10° 6.26 6.52 6.79 7.05 7.58 1
8 - 6 8.35 8.70 9.05 9.41 10.11 1
10 10.44 10.88 11.32 11.76 12.64 1
12 12.52 13.05 13.58 14.11 15.17 1
14 14.61 15.23 15.85 16.46 17.70 1
15 15.66 16.32 16.98 17.64 18.96 1
16 70 16.70 17.41 18.11 18.82 20.23 1
20 20.88 21.76 22.64 23.52 25.29 1
25 26.10 27.20 28.30 29.40 31.61 1
30 31.32 32.64 33.96 35.29 37.93 1
35 36.54 38.08 39.62 41.17 Without Interference 1
40 110 41.76 43.52 45.29 47.05 Without Interference 1
50 52.20 54.40 56.61 Without Interference Without Interference 1
1.75 10 - 6 2.8 3.35 50 10° 10.44 10.88 11.32 11.76 12.64 1
25 70 26.10 27.20 28.30 29.40 31.61 1
2 8 - 6 3 3.85 50 10° 8.35 8.70 9.05 9.41 10.11 1
8 4 4 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
10 - 6 10° 10.44 10.88 11.32 11.76 12.64 1
12 12.52 13.05 13.58 14.11 15.17 1
14 14.61 15.23 15.85 16.46 17.70 1
15 15.66 16.32 16.98 17.64 18.96 1
16 16.70 17.41 18.11 18.82 20.23 1
20 70 20.88 21.76 22.64 23.52 25.29 1
25 26.10 27.20 28.30 29.40 Without Interference 1
30 31.32 32.64 33.96 35.29 Without Interference 1
35 110 36.54 38.08 39.62 Without Interference Without Interference 1
40 41.76 43.52 45.29 Without Interference Without Interference 1
45 46.98 48.96 Without Interference Without Interference Without Interference 1
50 52.20 54.40 Without Interference Without Interference Without Interference 1
60 62.64 65.28 Without Interference Without Interference Without Interference 1
2.5 10 - 6 5 4.85 70 10° 10.44 10.88 11.32 11.76 12.64 1
15 15.66 16.32 16.98 17.64 Without Interference 1
20 20.88 21.76 22.64 Without Interference Without Interference 1
25 26.10 27.20 Without Interference Without Interference Without Interference 1
30 31.32 32.64 Without Interference Without Interference Without Interference 1
35 110 36.54 Without Interference Without Interference Without Interference Without Interference 1
40 41.76 Without Interference Without Interference Without Interference Without Interference 1
45 46.98 Without Interference Without Interference Without Interference Without Interference 1
50 52.20 Without Interference Without Interference Without Interference Without Interference 1
3 20 - 6 6 5.85 70 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
25 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
30 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
40 110 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
50 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
60 - Without Interference Without Interference Without Interference Without Interference Without Interference 2

[ ! ]For shank diameter (d) specifications listed in orange, specify a tip (R), under neck length (ℓ1) and shank diameter (d).

More Information


The XAL coating with excellent lubricity is ideal for general steel, copper and aluminum machining.
The long neck helps to avoid tool interference when machining in deep areas.
Delivers a finish with very good surface roughness after machining.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction type tool setters.

XAL Series Carbide Long Neck Ball End Mill, 2-Flute / Stub, Long Neck Model:Related Image

 

Please check the type/dimensions/specifications of the part XAL-BEM2LB0.2-1 in the XAL Series Carbide Long Neck Ball End Mill, 2-Flute / Stub, Long Neck Model series.

Product variants

Part Number
XAL-BEM2LB0.1-0.3
XAL-BEM2LB0.1-0.5
XAL-BEM2LB0.1-0.75
XAL-BEM2LB0.2-1-6
XAL-BEM2LB0.2-1.5
XAL-BEM2LB0.2-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipR Size
(mm)
Model Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Coating Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
R Precision
(μm)
Processing Applications Inventory Classification Outer Diameter D
(mm)
Torsion Availability Figure Length Under Neck (θ)
(Degree)
Under Neck Diameter d1
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depends on Work Inclination Angle 1° 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)

₹ 2,593.80

1 Piece(s) 6 Day(s) or more 0.1Long Neck BoreResin[◯] / Copper[◎] / Aluminum[◎] / Stainless Steel[◯] / Cast Iron[◎] / Heat-Treated Steel[◎] / General Steel[◎]0.152For General Steel (AlCrN etc.)500.34±0.005Carving / R-Groove / Curved Surface / Side SurfaceStocked Product0.2Included110°0.180.310.320.330.350.37

₹ 1,800.00

1 Piece(s) 6 Day(s) or more 0.1Long Neck BoreResin[◯] / Copper[◎] / Aluminum[◎] / Stainless Steel[◯] / Cast Iron[◎] / Heat-Treated Steel[◎] / General Steel[◎]0.152For General Steel (AlCrN etc.)500.54±0.005Carving / R-Groove / Curved Surface / Side SurfaceStocked Product0.2Included110°0.180.520.540.560.580.63

₹ 2,150.47

1 Piece(s) 6 Day(s) or more 0.1Long Neck BoreResin[◯] / Copper[◎] / Aluminum[◎] / Stainless Steel[◯] / Cast Iron[◎] / Heat-Treated Steel[◎] / General Steel[◎]0.152For General Steel (AlCrN etc.)500.754±0.005Carving / R-Groove / Curved Surface / Side SurfaceStocked Product0.2Included110°0.180.780.810.840.880.94

₹ 2,480.11

1 Piece(s) 6 Day(s) or more 0.2Long Neck BoreResin[◯] / Copper[◎] / Aluminum[◎] / Stainless Steel[◯] / Cast Iron[◎] / Heat-Treated Steel[◎] / General Steel[◎]0.32For General Steel (AlCrN etc.)5016±0.005Carving / R-Groove / Curved Surface / Side SurfaceStocked Product0.4Included115°0.371.021.051.081.111.16

₹ 1,557.11

1 Piece(s) 6 Day(s) or more 0.2Long Neck BoreResin[◯] / Copper[◎] / Aluminum[◎] / Stainless Steel[◯] / Cast Iron[◎] / Heat-Treated Steel[◎] / General Steel[◎]0.32For General Steel (AlCrN etc.)501.54±0.005Carving / R-Groove / Curved Surface / Side SurfaceStocked Product0.4Included110°0.371.561.631.691.761.89

₹ 1,184.00

1 Piece(s) 6 Day(s) or more 0.2Long Neck BoreResin[◯] / Copper[◎] / Aluminum[◎] / Stainless Steel[◯] / Cast Iron[◎] / Heat-Treated Steel[◎] / General Steel[◎]0.32For General Steel (AlCrN etc.)5024±0.005Carving / R-Groove / Curved Surface / Side SurfaceStocked Product0.4Included110°0.372.082.172.262.352.52