(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is an assembly type that uses highly flexible cables.
A mini DIN free length harness that is widely used in personal computers, FA equipment, and measuring equipment.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Connector Type | Shape Specification Type | Outline Image Drawing | Cable Type | Number of Cores | Specified Length (m) |
P (Male) | ![]() | ![]() ![]() | 4 | 0.2 ~ 30 Can be specified by 0.1m increments | |
5 | |||||
6 | |||||
8 | |||||
S (Female) | ![]() | 4 | |||
5 | |||||
6 | |||||
8 | |||||
MDH Marushin Electric Mfg. Co., Ltd | PP (Male / Male) | ![]() | 4 | ||
5 | |||||
6 | |||||
8 | |||||
PS (Male / Female) | ![]() | 4 | |||
5 | |||||
6 | |||||
8 | |||||
SS (Female / Female) | ![]() | 4 | |||
5 | |||||
6 | |||||
8 |
Connector Type | Shape Specification Type | Outline Image Drawing | Cable Type | Number of Cores | Total Length (m) |
HWMDH (Molded Type Mini DIN Connector Cream Color) Misumi Original | P (Male) | ![]() | ![]() | 6 | 2 3 4 7 10 15 |
8 | |||||
PS (Male / Female) | ![]() | 8 | 2 3 4 | ||
HMDH Panel Mount (Molded Type Mini DIN Connector Cream Color) Misumi Original | S (Female) | ![]() | ![]() | 6 | 0.5 1 2 |
SP (Female / Male) | ![]() | 0.5 1 2 5 |
Number of Cores | Connector | A Cable | D Cable | |||||
Rated Current (A or less) | Rated Voltage (V or less) | Section Area | Rated Voltage | Allowable Current A (30°C) | Section Area | Rated Voltage | Allowable Current A (30°C) | |
4 | 1 (2A or less / 12 VDC) | 100 | 0.08mm2 | 30V | 2.2 | AWG28 (0.08 mm2) | 300V | 2.2 |
5 | 2 | 2.1 | ||||||
6 | 2 | 1.9 | ||||||
8 | 1.8 | — |
Shape Specification | Cable Type | Number of Cores | CN1 | CN2 |
P | A/D | 4 | MP371-4 | |
A/D | 5 | MP371-5 | ||
A/D | 6 | MP371-6 | ||
A/D | 8 | MP371-8 | ||
S | A/D | 4 | MJ372-4 | |
A/D | 5 | MJ372-5 | ||
A/D | 6 | MJ372-6 | ||
A/D | 8 | MJ372-8 | ||
PP | A/D | 4 | MP371-4 | MP371-4 |
A/D | 5 | MP371-5 | MP371-5 | |
A/D | 6 | MP371-6 | MP371-6 | |
A/D | 8 | MP371-8 | MP371-8 | |
PS | A/D | 4 | MP371-4 | MJ372-4 |
A/D | 5 | MP371-5 | MJ372-5 | |
A/D | 6 | MP371-6 | MJ372-6 | |
A/D | 8 | MP371-8 | MJ372-8 | |
SS | A/D | 4 | MJ372-4 | MJ372-4 |
A/D | 5 | MJ372-5 | MJ372-5 | |
A/D | 6 | MJ372-6 | MJ372-6 | |
A/D | 8 | MJ372-8 | MJ372-8 |
Part Number |
---|
RMDH-SP-C-6-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connector manufacturer | CN1 | CN2 | Number Of Cores | Cable rated voltage (V) | Length (m) | Cable standard (UL/CSA) | Cable color | Conductor dimensions (AWG) | Environment resistant | Bend tolerant | Other specifications | Cable type | Specified Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,192.00 | 1 Piece(s) | 6 Day(s) or more | Misumi | Female panel mount | Male straight | [6] 6 | 300 | 2 | UL | Cream | 26 | N/A | N/A | Mold | C | - |
Loading...
Compatible Electric Wire Size
AWG | Conductor Section Area mm2 | |
---|---|---|
Size | 24 ~ 30 | 0.2 ~ 0.05 |
Specifications
Rated Current | 1 A or less (2 A or less / 12 VDC) |
---|---|
Rated Voltage | 100 VAC or less |
Insulation Resistance | 50 MΩ or more / 250 VDC |
Withstand Voltage | 250 VAC / 1 minute |
Operating Temperature Range | -20°C ~ 70°C |
Material / Finish
Item | Material | Finish |
---|---|---|
(1) Contact | Phosphor Bronze | Silver Plating |
(2) Insulator | PC | Black |
(3) Cable Holder | ABS Resin | Black |
(4) Metal Shell | Brass | Nickel-plated |
(5) Body Hood | PP | Black |
(6) Nut | Iron | Uni-chrome Plated |
(7) Ring Contact | Brass | Tin |
(8) Body | P.B.T. | Black |
Combination Method
Connector type | Mini-DIN | Cable shape | Circular | Shield | 1 Layer |
---|
Please check the type/dimensions/specifications of the part RMDH-SP-C-6-2 in the Mini-DIN Connector Assembly/Molded/Panel Mountable Harness series.
Part Number |
---|
RMDH-S-C-6-1 |
RMDH-SP-C-6-0.5 |
RMDH-SP-C-6-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connector manufacturer | CN1 | CN2 | Number Of Cores | Cable rated voltage (V) | Length (m) | Cable standard (UL/CSA) | Cable color | Conductor dimensions (AWG) | Environment resistant | Bend tolerant | Other specifications | Cable type | Specified Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 664.00 | 1 Piece(s) | 6 Day(s) or more | Misumi | Female panel mount | Cut off | [6] 6 | 300 | 1 | UL | Cream | 26 | N/A | N/A | Mold | C | - | ||
₹ 760.00 | 1 Piece(s) | 6 Day(s) or more | Misumi | Female panel mount | Male straight | [6] 6 | 300 | 0.5 | UL | Cream | 26 | N/A | N/A | Mold | C | - | ||
₹ 904.00 | 1 Piece(s) | 6 Day(s) or more | Misumi | Female panel mount | Male straight | [6] 6 | 300 | 1 | UL | Cream | 26 | N/A | N/A | Mold | C | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy