(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

RS-232 / 422 / 485(1 Port) (Part Number)

RS-232 / 422 / 485(1 Port)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,209₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Communication with RS-232, 422, and 485 communication devices is possible via LAN connection. · Redundant connection is realized with 2 LAN ports. · Power supply duplication is supported by terminal block and DC adapter. · Automatic network restoration in 200 ms or less. · Supports RS-232/422/485 communication with 1 port · DIN rail mount possible with an option kit

 
Part Number
PNES-JETPORT5601-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,208.55

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Communication method before conversion Ethernet Communication method after converting Serial Number of master-slave electrodes 1:1

Please check the type/dimensions/specifications of the part PNES-JETPORT5601-R in the RS-232 / 422 / 485(1 Port) series.