(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LED Lighting (Spot, Angle Adjustment / Flexible Arm)

LED Lighting (Spot, Angle Adjustment / Flexible Arm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,489₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Swing structure that can be freely adjusted during work
● Drip and oil-resistant structure IP64f-supported (excluding the switch part)
● Can be switched ON / OFF with the hand switch
● Has LED made by Nichia. Made in Japan

· Since the LED elements vary in emission color and brightness, these properties may slightly differ, even in the same model number.
· Do not connect to a power source or device while the dimming function is on.

Product Description

Working process is significantly improved by the flexible arm

Specifications

LED Lighting (Spot, Angle Adjustment / Flexible Arm):Related Image

Model NumberLengthLED Color
LZ32300W (White)
500

Delivery Date

LED Lighting (spot, angle adjustment, flexible arm): Related images

More Information

Specifications
Model NumberLZ32-300-WLZ32-500-W
Illuminance (lux)0.5m2900lx
1.0m740lx
Total Luminous Flux (lumens)280lm
LED ColorWhite (6400 K)
Input Voltage24 VDC ± 5%
Input Current145mA
Power Consumption3.5W
Operating EnvironmentTemperature: -20 ~ +60°C, Humidity: 40 ~ 90% RH (No Condensation)
Insulation Resistance100 MΩ or more (at 500 VDC Megger): Between Charging Unit - Non-Charging Unit
Withstand Voltage1,000 VAC (1 minute): Between Charging Unit - Non-Charging Unit
Light Distribution AngleApprox. 20°
LED Service Life40,000 hours (luminous flux of 70% or less)
Protection ClassIP64f (Body) / IP64 (Switch)
Flexible ArmMinimum Bending Radius60mm
Movable RangeApprox. 90°Approx. 180°
EnduranceApprox. 10,000 Times
MaterialBodyAluminum Black Paint
Front CoverReinforced Glass
CableMisumi NA2517T-22-2 (0.3 mm2 x 2 C)
Cable Bend Radius36mm or More
Mass (Including Cable)610g750g

LED Lighting (Spot, Angle Adjustment / Flexible Arm):Related Image

LED Lighting (Spot, Angle Adjustment / Flexible Arm):Related Image

Emission Spectrum · Illuminance Distribution
Emission Spectrum

LED Lighting (Spot, Angle Adjustment / Flexible Arm):Related Image

Illuminance Distribution

LED Lighting (Spot, Angle Adjustment / Flexible Arm):Related Image

Emission spectrum / illuminance distribution

Emission spectrum

LED Lighting (spot, angle adjustment, flexible arm): Related images 

Illuminance distribution

LED Lighting (spot, angle adjustment, flexible arm): Related images

Part Number
LZ32A-300-W
LZ32A-500-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension length
(mm)

₹ 20,489.22

1 Piece(s) 6 Day(s) or more 300

₹ 20,554.27

1 Piece(s) 6 Day(s) or more 500

Loading...

  1. 1

Example

LED Lighting (Spot, Angle Adjustment / Flexible Arm):Related Image
 

Basic Information

Shape Spot LED color White color Input Voltage DC24V
Illuminance(lx) 4000 Protection Grade IP67f Dimension width(mm) 58
Dimension thickness(mm) 95