Timing Belt Conveyor, Dual Track, Head Driver, Pulley Dia. 70mm

Brand :
MISUMI
Caution
Product Description
Economy series Belt Conveyor
Product Overview
Economy series conveyor, with a rational structural design and localized production. A variety of models are available to meet customers' design needs for different usage scenarios, providing better options.
E-CVGTD: Double-row synchronous timing belt, built-in motor, reduced footprint, suitable for conveying jig tray products.
E-CVGTD: Double-row synchronous timing belt, built-in motor, reduced footprint, suitable for conveying jig tray products.
Dimensional Drawing
E-CVGTD
When L > 2000, 1 set (2 pieces) of belt support rollers is included.
Support Component Notes:
When L ≤ 500, there is 1 set of support components
When L is 505 to 1000, there are 2 sets of support components
When L is 1005 to 1500, there are 3 sets of support components
When L>1500, there are 4 sets of support components
When L ≤ 500, there is no countersunk hole at position F, and 4 nuts are pre-installed on one side inside the aluminum profile slot;
When L>500, a countersunk hole for nut insertion is reserved by default at position F, no additional machining is required.
When selecting a speed control motor, the speed controller is an accessory, not installed on the main unit, and does not come with a mounting bracket.
If you need a bracket for the speed controller, please use additional processing (SCB)
■ Details of A Dimension
Standard Nut Fitting Table for Profile Slot: L Value (Center Distance Unit: mm)
Motor Specification: 25W
When L > 2000, 1 set (2 pieces) of belt support rollers is included.Support Component Notes:
When L ≤ 500, there is 1 set of support components
When L is 505 to 1000, there are 2 sets of support components
When L is 1005 to 1500, there are 3 sets of support components
When L>1500, there are 4 sets of support components
When L ≤ 500, there is no countersunk hole at position F, and 4 nuts are pre-installed on one side inside the aluminum profile slot;When L>500, a countersunk hole for nut insertion is reserved by default at position F, no additional machining is required.
When selecting a speed control motor, the speed controller is an accessory, not installed on the main unit, and does not come with a mounting bracket.If you need a bracket for the speed controller, please use additional processing (SCB)
■ Details of A Dimension
| Motor Power | Motor | Reduction Ratio | A | |
| Specifications | Manufacturer | |||
| 25W | Induction Motor / Variable Speed Motor | GPG | 3 to 18 | L118 |
| 25 to 180 | L130 | |||
| Induction Motor | JSCC | 3 to 18 | L119 | |
| 25 to 180 | L130 | |||
| Variable Speed Motor | 3 to 18 | L129 | ||
| 25 to 180 | L140 | |||
Enlarged Profile View (Symmetrical Left and Right)


Standard Nut Fitting Table for Profile Slot: L Value (Center Distance Unit: mm)
| L300-999 | L1000 to 1499 | L1500 or more | Position | Specifications | Configuration Type |
| 4PCS | 6PCS | 8PCS | X Section (Left/Right) | M3 (Hexagon) | Accessories |
| 4PCS | 6PCS | 8PCS | Y Section (Left/Right) | M6 (Square) | Accessories |
Material Table
| Part Name | Material | Surface Treatment |
| Frame | Aluminum | Electro Plating |
| Motor Cover Plate | Aluminum | Baked Paint |
| Pulley Housing | Aluminum | Baked Paint |
Specifications Overview
■ Flat Belt Width - Pulley Center Distance Correspondence Table
| Part number | Belt Width B | Pulley Center Distance L | |||||
| L300 to 500 | L505 to 600 | L605 to 800 | L805 to 900 | L905 to 1000 | L1005 to 3000 | ||
| E-CVGTD | 150 | ● | ● | ● | ● | ● | ● |
| 160 to 200 | ● | ● | ● | ● | ● | ● | |
| 210 to 250 | ● | ● | ● | ● | ● | ● | |
| 260 to 300 | ● | ● | ● | ● | ● | ● | |
Alterations
![]() | Part Number | - | B | - | L | - | Motor Selection | - | Belt Specifications | - | Motor Manufacturer Selection | - | Alterations | ||||
Output Power | - | Specifications | - | Gear Head Reduction Ratio | |||||||||||||
| E-CVGTD | - | 200 | - | 1000 | - | 25 | - | SCM | - | 25 | - | H | - | G | - | SCB | |
| Alterations | Code | Spec |
Mounting Bracket for Speed Controller![]() | SCB | Includes mounting bracket for speed controller. Ordering Code SCB |
Specification Table
Please order after selecting part number and parameters according to the selection steps
to
.
■Specification Table
When selecting without a motor and gear head, the motor mounting hole pitch will vary depending on the motor output power.
If you need to use a stepper motor or servo motor for automatic control, you can choose the model without a motor and gear head.
When selecting without motor and gear head, the main unit will be delivered as parts. Please assemble by following the assembly instructions included in the same package.
For belts other than those listed above, please refer to the specification overview. Click
here.
When the selected size
L exceeds ( ) value, confirmation of shipping days may be required prior to placing an order or requesting a quotation due to transportation constraints.
to
.![]() | Part Number | - | B | - | L | - | Motor Selection | - | Belt Specifications | - | Motor Manufacturer Selection | ||||
Output Power | - | Specifications | - | Gear Head Reduction Ratio | |||||||||||
| Without belt Without motor or gear head | E-CVGTD E-CVGTD E-CVGTD | - - - | 200 200 200 | - - - | 1000 1000 1000 | - - - | 25 25 25 | - - - | SCM INV NM | - - - | 25 30 NH | - - - | H J H | - - - | G G R |
■Specification Table
| Part Number | Shape | Model Features |
| E-CVGTD | Medium Load Side Guide Type | Tooth surface fabric for noise reduction, supports precision positioning and conveying |
Part Number | Bcan be specified down to 10 mm increments | LCan be specified down to 5mm increments | Motor Selection | Belt Specifications(Material is generally PU) | Motor | ||
Output Power (W) | Specifications | Gear Head Reduction Ratio | |||||
| E-CVGTD | 150 to 300 | 300 to 3000 (2440) | 25 | SCM (Single-phase 220V Variable Speed Motor) | 5 7.5 10 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180 | H(General-purpose · White toothed surface tape) S(For sliding · Green double-sided tape) D(Antistatic · Black double-sided tape) J(No belt) | G(GPG Motor) J(JSCC Motor) |
| INV (Three-Phase 220V Induction Motor) | |||||||
| NM(No Motor) | NH(No Gear Head) | R(No Motor · Gear Head) | |||||
When selecting without a motor and gear head, the motor mounting hole pitch will vary depending on the motor output power.
If you need to use a stepper motor or servo motor for automatic control, you can choose the model without a motor and gear head.
When selecting without motor and gear head, the main unit will be delivered as parts. Please assemble by following the assembly instructions included in the same package.
For belts other than those listed above, please refer to the specification overview. Click
here.
When the selected size
L exceeds ( ) value, confirmation of shipping days may be required prior to placing an order or requesting a quotation due to transportation constraints.■ Conveying Capacity

The chart shows the transport capacity under horizontal conditions.
Carrying capacity may vary depending on usage conditions.
When selecting a speed control motor, the transport capacity does not increase as the speed decreases.

The chart shows the transport capacity under horizontal conditions.
Carrying capacity may vary depending on usage conditions.
When selecting a speed control motor, the transport capacity does not increase as the speed decreases.■ Gear Head Reduction Ratio - Speed Correspondence Table
| Gear Head Reduction Ratio | Timing Belt Speed (m/min) | |
| SCM Speed Control Type | INV Inverter Type | |
| 5 | 29.0 to 48.3 | 60.1 |
| 7.5 | 19.3 to 32.2 | 40.1 |
| 10 | 14.5 to 24.2 | 30.1 |
| 12.5 | 11.6 to 19.3 | 24.1 |
| 15 | 9.7 to 16.1 | 20.0 |
| 18 | 8.1 to 13.4 | 16.7 |
| 25 | 5.8 to 9.7 | 12.0 |
| 30 | 4.8 to 8.1 | 10.0 |
| 36 | 4.0 to 6.7 | 8.4 |
| 50 | 2.9 to 4.8 | 6.0 |
| 60 | 2.4 to 4.0 | 5.0 |
| 75 | 1.9 to 3.2 | 4.0 |
| 90 | 1.6 to 2.7 | 3.3 |
| 100 | 1.4 to 2.4 | 3.0 |
| 120 | 1.2 to 2.0 | 2.5 |
| 150 | 1.0 to 1.6 | 2.0 |
| 180 | 0.8 to 1.3 | 1.7 |
Product Features
Feature 1: Simplifies belt replacement steps and improves maintainability.
Feature 2: The conveyor body is made of aluminum profiles, achieving an overall lightweight design.
Feature 3: Double-row narrow-width toothed belt, suitable for conveying jig tray products, supports precise positioning and conveying.
Feature 4: The timing belt center distance can be specified in 10 mm increments, and the pulley spacing can be specified in 5 mm increments.
Feature 2: The conveyor body is made of aluminum profiles, achieving an overall lightweight design.
Feature 3: Double-row narrow-width toothed belt, suitable for conveying jig tray products, supports precise positioning and conveying.
Feature 4: The timing belt center distance can be specified in 10 mm increments, and the pulley spacing can be specified in 5 mm increments.
Precautions
(1) When installing onto equipment, ensure the flatness of the aluminum profile.
(2) Do not disassemble or modify the conveyor by yourself to avoid performance issues.
(3) Due to different conveyor usage environments, MISUMI conveyors do not come with a power supply, cables, or switches.
(4) In applications, due to issues with machine structure strength and body deformation, please do not exceed the allowable load and length/width when selecting models.
(5) Even when the motor is operating normally, its surface temperature may sometimes exceed 70°C . Be sure to take precautions to avoid burns.
(6) If operated in the opposite direction to the standard running direction, abnormal conditions such as belt misalignment, belt damage, noise, or jamming may occur. Please avoid use. (The standard shipping direction is as shown below)

(2) Do not disassemble or modify the conveyor by yourself to avoid performance issues.
(3) Due to different conveyor usage environments, MISUMI conveyors do not come with a power supply, cables, or switches.
(4) In applications, due to issues with machine structure strength and body deformation, please do not exceed the allowable load and length/width when selecting models.
(5) Even when the motor is operating normally, its surface temperature may sometimes exceed 70°C . Be sure to take precautions to avoid burns.
(6) If operated in the opposite direction to the standard running direction, abnormal conditions such as belt misalignment, belt damage, noise, or jamming may occur. Please avoid use. (The standard shipping direction is as shown below)

Application Industries
| Equipment Production | Semiconductor | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Related Products
| Economy Conveyor Synchronous Timing Belt Double-Row Head Drive Pulley Diameter 50 mm | Economy Conveyor Synchronous Timing Belt Double Row Head Drive Pulley Diameter 70 mm Built-in Motor | Economy Conveyor Flat Belt with Built-in Motor Drive Pulley Diameter 70 mm | ||
![]() | ![]() | ![]() | ||
| Representative Model: E-CVGTB | Representative Model: E-CVGTE | Representative Model: E-CVSMA |
Related Documents
Material
Surface Treatment
B
Belt Specifications
Output Power
Specifications
Gear Head Reduction Ratio









