(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Part Number | ![]() | ![]() | |||||||
Belt Width 15mm | Belt Width 25mm | Belt Width 30mm | Belt Width 40mm | Pulley | Flange | Bushing | Pulley | Flange | Bushing |
A: 17 W: 22 | A: 28 W: 33 | A: 33 W: 38 | A: 44 W: 49 | ||||||
E-HTLA□□S8M150 | E-HTLA□□S8M250 | E-HTLA□□S8M300 | E-HTLA□□S8M400 | Aluminum Alloy 7A09 | Aluminum Alloy | Equivalent to S45C | Clear Anodized | - | |
E-HTPL□□S8M150 | E-HTPL□□S8M250 | E-HTPL□□S8M300 | E-HTPL□□S8M400 | Equivalent to S45C | SPCC | Equivalent to S45C | Ferroferric Oxide Protective Film | ||
E-HTLG□□S8M150 | E-HTLG□□S8M250 | E-HTLG□□S8M300 | E-HTLG□□S8M400 | Electroless Nickel Plating |
Part Number | ![]() Shape | ![]() | P.D. | O.D. | F | E | |||||||||
S8M150 | S8M250 | S8M300 | S8M400 | ||||||||||||
![]() | ![]() | ![]() | Shape E (ST Bushing) | Shape F (SH Bushing) | Shape E (ST Bushing) | Shape F (ST Bushing) (SH Bushing) | Shape E (ST Bushing) | Shape F (ST Bushing) (SH Bushing) | Shape E (ST Bushing) | Shape F (ST Bushing) | |||||
E-HTLA E-HTPL E-HTLG | 18 | S8M150 *A:17 *W:22 S8M250 *A:28 *W:33 S8M300 *A:33 *W:38 S8M400 *A:44 *W:49 | E F | 12 | - | 12 | 12 | - | - | - | - | 45.84 | 44.46 | 52 | 36 |
19 | 12・14・15 | 12 | 12・14・15 | 12・14・15 | 15 | 15 | - | - | 48.38 | 47.01 | 55 | 40 | |||
20 | 12~17 | 12 | 12~17 | 12・14・15 | 15・16・17 | 15 | - | - | 50.93 | 49.56 | 58 | ||||
21 | 12~17 | 12 | 12~17 | 12~17 | 15・16・17 | 15・16・17 | 16・17 | 16・17 | 53.48 | 52.1 | 61 | 45 | |||
22 | 12~17 | 12 | 12~17 | 12~17 | 15・16・17 | 15・16・17 | 16・17 | 16・17 | 56.02 | 54.65 | |||||
24 | 12~17 | 12 | 12~17 | 12~17 | 15・16・17 | 15・16・17 | 16・17 | 16・17 | 61.12 | 59.74 | 67 | 50 | |||
25 | 12~25 | 12 | 12~25 | 12~25 | 15~25 | 15~25 | 16~25 | 16~25 | 63.66 | 62.29 | 70 | 56 | |||
26 | 14~25 | - | 14~25 | 14~25 | 15~25 | 15~25 | 16~25 | 16~25 | 66.21 | 64.84 | 74 | 58 | |||
28 | 14~25 | 14~25 | 14~25 | 15~25 | 15~25 | 16~25 | 16~25 | 71.3 | 69.93 | 80 | 60 | ||||
30 | 14~32 | 14~32 | 14~32 | 15~32 | 15~32 | 16~32 | 16~32 | 76.39 | 75.02 | 87 | 67 | ||||
32 | 14~32 | 14~32 | 14~32 | 15~32 | 15~32 | 16~32 | 16~32 | 81.49 | 80.12 | ||||||
34 | 16~35 | 16~35 | 16~35 | 16~35 | 16~35 | 16~35 | 16~35 | 86.58 | 85.21 | 95 | 75 | ||||
36 | 16~38 | 16~38 | 16~35 | 16~38 | 16~35 | 16~38 | 16~38 | 91.67 | 90.3 | 99 | 80 | ||||
38 | 16~42 | 16~42 | 16~35 | 16~42 | 16~35 | 16~42 | 16~42 | 96.77 | 95.39 | 104 | 84 | ||||
40 | 20~42 | 20~42 | 20~35 | 20~42 | 20~35 | 20~42 | 20~42 | 101.86 | 100.49 | 111 | 90 | ||||
44 | 20~42 | 20~42 | 20~35 | 20~42 | 20~35 | 20~42 | 20~42 | 112.05 | 110.67 | 119 | 100 | ||||
48 | 20~42 | 20~42 | 20~35 | 20~42 | 20~35 | 20~42 | 20~42 | 122.23 | 120.86 | 127 | 105 | ||||
50 | 20~50 | - | 20~50 | 20~35 | 20~50 | 20~35 | 20~50 | 20~42 | 127.32 | 125.95 | 135 | 115 | |||
60 | 20~50 | 20~50 | 20~35 | 20~50 | 20~35 | 20~50 | 20~42 | 152.79 | 151.42 | 160 | 140 |
dH7 | Allowable max. torque N・m | D | (L) | ||
ST Bushing | SH Bushing | ST Bushing | SH Bushing | ||
12 | 48 | 23 | 32 | 31 | 10.5 |
14 | 73 | - | 35 | - | 12 |
15 | 78 | 36 | |||
16 | 83 | 37 | 13 | ||
17 | 88 | 38 | |||
18 | 154 | 43 | 14 | ||
19 | 163 | 45 | |||
20 | 171 | 46 | |||
22 | 186 | 48 | |||
24 | 206 | 50 | |||
25 | 216 | 52 | |||
28 | 353 | 54 | 15.5 | ||
30 | 382 | 57 | |||
32 | 412 | 163 | 59 | 58 | 16.5 |
35 | 451 | 173 | 63 | 61 | |
38 | 686 | - | 70 | - | 19 |
40 | 725 | 71 | |||
42 | 757 | 74 | 20 | ||
45 | 1490 | 84 | 24.5 | ||
48 | 1600 | 87 | |||
50 | 1660 | 89 |
Smart Phones | Medical | Electronic & Electrical | ||
![]() | ![]() | ![]() | ||
Automotive | Robotics | Lithium battery | ||
![]() | ![]() | ![]() |
Flat-belt idlers, Width (T), 6 to 32 mm | Flat Belts For General Use | High Torque Timing Pulleys S2M Type | ||
![]() | ![]() | ![]() | ||
Representative model: HBG15-6 | Representative model: HBLT350-4.23 | Representative model: HTPA48S2M040-B-N10 | ||
Advantages: short delivery time, multiple types | Advantage: custom size | Advantages: short delivery time, multiple types |
Part Number |
---|
E-HTLA18S8M150-E-12 |
E-HTLA18S8M250-E-12 |
E-HTLA18S8M250-F-12 |
E-HTLA19S8M150-E-[12,14,15] |
E-HTLA19S8M150-F-12 |
E-HTLA19S8M250-E-[12,14,15] |
E-HTLA19S8M250-F-[12,14,15] |
E-HTLA19S8M300-E-15 |
E-HTLA19S8M300-F-15 |
E-HTLA20S8M150-E-[12,14,15,16,17] |
E-HTLA20S8M150-F-12 |
E-HTLA20S8M250-E-[12,14,15,16,17] |
E-HTLA20S8M250-F-[12,14,15] |
E-HTLA20S8M300-E-[15,16,17] |
E-HTLA20S8M300-F-15 |
E-HTLA21S8M150-E-[12,14,15,16,17] |
E-HTLA21S8M150-F-12 |
E-HTLA21S8M250-E-[12,14,15,16,17] |
E-HTLA21S8M250-F-[12,14,15,16,17] |
E-HTLA21S8M300-E-[15,16,17] |
E-HTLA21S8M300-F-[15,16,17] |
E-HTLA21S8M400-E-[16,17] |
E-HTLA21S8M400-F-[16,17] |
E-HTLA22S8M150-E-[12,14,15,16,17] |
E-HTLA22S8M150-F-12 |
E-HTLA22S8M250-E-[12,14,15,16,17] |
E-HTLA22S8M250-F-[12,14,15,16,17] |
E-HTLA22S8M300-E-[15,16,17] |
E-HTLA22S8M300-F-[15,16,17] |
E-HTLA22S8M400-E-[16,17] |
E-HTLA22S8M400-F-[16,17] |
E-HTLA24S8M150-E-[12,14,15,16,17] |
E-HTLA24S8M150-F-12 |
E-HTLA24S8M250-E-[12,14,15,16,17] |
E-HTLA24S8M250-F-[12,14,15,16,17] |
E-HTLA24S8M300-E-[15,16,17] |
E-HTLA24S8M300-F-[15,16,17] |
E-HTLA24S8M400-E-[16,17] |
E-HTLA24S8M400-F-[16,17] |
E-HTLA25S8M150-E-[12,14,15,16,17,18,19,20,22,24,25] |
E-HTLA25S8M150-F-12 |
E-HTLA25S8M250-E-[12,14,15,16,17,18,19,20,22,24,25] |
E-HTLA25S8M250-F-[12,14,15,16,17,18,19,20,22,24,25] |
E-HTLA25S8M300-E-[15,16,17,18,19,20,22,24,25] |
E-HTLA25S8M300-F-[15,16,17,18,19,20,22,24,25] |
E-HTLA25S8M400-E-[16,17,18,19,20,22,24,25] |
E-HTLA25S8M400-F-[16,17,18,19,20,22,24,25] |
E-HTLA26S8M150-E-[14,15,16,17,18,19,20,22,24,25] |
E-HTLA26S8M250-E-[14,15,16,17,18,19,20,22,24,25] |
E-HTLA26S8M250-F-[14,15,16,17,18,19,20,22,24,25] |
E-HTLA26S8M300-E-[15,16,17,18,19,20,22,24,25] |
E-HTLA26S8M300-F-[15,16,17,18,19,20,22,24,25] |
E-HTLA26S8M400-E-[16,17,18,19,20,22,24,25] |
E-HTLA26S8M400-F-[16,17,18,19,20,22,24,25] |
E-HTLA28S8M150-E-[14,15,16,17,18,19,20,22,24,25] |
E-HTLA28S8M250-E-[14,15,16,17,18,19,20,22,24,25] |
E-HTLA28S8M250-F-[14,15,16,17,18,19,20,22,24,25] |
E-HTLA28S8M300-E-[15,16,17,18,19,20,22,24,25] |
E-HTLA28S8M300-F-[15,16,17,18,19,20,22,24,25] |
E-HTLA28S8M400-E-[16,17,18,19,20,22,24,25] |
E-HTLA28S8M400-F-[16,17,18,19,20,22,24,25] |
E-HTLA30S8M150-E-[14,15,16,17,18,19,20,22,24,25,28,30,32] |
E-HTLA30S8M250-E-[14,15,16,17,18,19,20,22,24,25,28,30,32] |
E-HTLA30S8M250-F-[14,15,16,17,18,19,20,22,24,25,28,30,32] |
E-HTLA30S8M300-E-[15,16,17,18,19,20,22,24,25,28,30,32] |
E-HTLA30S8M300-F-[15,16,17,18,19,20,22,24,25,28,30,32] |
E-HTLA30S8M400-E-[16,17,18,19,20,22,24,25,28,30,32] |
E-HTLA30S8M400-F-[16,17,18,19,20,22,24,25,28,30,32] |
E-HTLA32S8M150-E-[14,15,16,17,18,19,20,22,24,25,28,30,32] |
E-HTLA32S8M250-E-[14,15,16,17,18,19,20,22,24,25,28,30,32] |
E-HTLA32S8M250-F-[14,15,16,17,18,19,20,22,24,25,28,30,32] |
E-HTLA32S8M300-E-[15,16,17,18,19,20,22,24,25,28,30,32] |
E-HTLA32S8M300-F-[15,16,17,18,19,20,22,24,25,28,30,32] |
E-HTLA32S8M400-E-[16,17,18,19,20,22,24,25,28,30,32] |
E-HTLA32S8M400-F-[16,17,18,19,20,22,24,25,28,30,32] |
E-HTLA34S8M150-E-[16,17,18,19,20,22,24,25,28,30,32,35] |
E-HTLA34S8M250-E-[16,17,18,19,20,22,24,25,28,30,32,35] |
E-HTLA34S8M250-F-[16,17,18,19,20,22,24,25,28,30,32,35] |
E-HTLA34S8M300-E-[16,17,18,19,20,22,24,25,28,30,32,35] |
E-HTLA34S8M300-F-[16,17,18,19,20,22,24,25,28,30,32,35] |
E-HTLA34S8M400-E-[16,17,18,19,20,22,24,25,28,30,32,35] |
E-HTLA34S8M400-F-[16,17,18,19,20,22,24,25,28,30,32,35] |
E-HTLA36S8M150-E-[16,17,18,19,20,22,24,25,28,30,32,35,38] |
E-HTLA36S8M250-E-[16,17,18,19,20,22,24,25,28,30,32,35,38] |
E-HTLA36S8M250-F-[16,17,18,19,20,22,24,25,28,30,32,35] |
E-HTLA36S8M300-E-[16,17,18,19,20,22,24,25,28,30,32,35,38] |
E-HTLA36S8M300-F-[16,17,18,19,20,22,24,25,28,30,32,35] |
E-HTLA36S8M400-E-[16,17,18,19,20,22,24,25,28,30,32,35,38] |
E-HTLA36S8M400-F-[16,17,18,19,20,22,24,25,28,30,32,35,38] |
E-HTLA38S8M150-E-[16,17,18,19,20,22,24,25,28,30,32,35,38,40,42] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) | Pulley Shape | Material | Surface Treatment | Number of Teeth | Shaft Bore Dia. [d] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 18 | 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 18 | 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 18 | 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 19 | 12 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 19 | 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 19 | 12 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 19 | 12 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 19 | 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 19 | 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | 12 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | 12 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | 12 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | 15 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 20 | 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 21 | 12 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 21 | 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 21 | 12 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 21 | 12 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 21 | 15 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 21 | 15 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 21 | 16 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 21 | 16 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 22 | 12 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 22 | 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 22 | 12 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 22 | 12 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 22 | 15 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 22 | 15 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 22 | 16 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 22 | 16 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | 12 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | 12 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | 12 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | 15 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | 15 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | 16 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | 16 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | 12 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | 12 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | 12 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | 15 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | 15 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | 16 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | 16 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | 14 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | 14 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | 14 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | 15 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | 15 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | 16 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | 16 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | 14 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | 14 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | 14 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | 15 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | 15 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | 16 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | 16 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | 14 ~ 32 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | 14 ~ 32 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | 14 ~ 32 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | 15 ~ 32 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | 15 ~ 32 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | 16 ~ 32 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | 16 ~ 32 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | 14 ~ 32 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | 14 ~ 32 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | 14 ~ 32 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | 15 ~ 32 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | 15 ~ 32 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | 16 ~ 32 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | 16 ~ 32 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | 16 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | 16 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | 16 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | 16 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | 16 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | 16 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | 16 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | 16 ~ 38 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | 16 ~ 38 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | 16 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | 16 ~ 38 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | 16 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | 16 ~ 38 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | 16 ~ 38 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 38 | 16 ~ 42 |
Loading...
Type | Keyless Bushings | Belt Type | S8M |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy