(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Part Number (![]() ![]() ![]() | - | ![]() | - | ![]() | - | ![]() | - | ![]() | - | ![]() | - | ![]() |
E-JPCT6 | - | P5.0 | - | L12 | - | B5.0 |
Material No. | ![]() | ![]() | ![]() | Type | Shape Code |
Notch Shape | |||||
① | Alloy tool steel or bearing steel | - | Quenching hardness 55HRC~ | E-JPCT | S(Round) D(Diamond) |
② | Alloy tool steel or bearing steel | Hard Chrome Plated | Quenching hardness 50HRC~ Plating hardness 750HV~ | E-GJPCT | |
③ | Austenitic stainless steel | Hard Chrome Plated | Plating hardness 750HV~ | E-HJPCT | |
④ | Martensitic stainless steel | - | Quenching hardness 50HRC~ | E-CJPCT |
Part Number | ![]() 0.01mm increments | ![]() 1mm increments | ![]() 0.1mm increments | ℓ3 | ℓ4 | h | C | m | Applicable Set Screws | (W) | ||||
![]() | ![]() | ![]() | D Dimension Tolerance g7 | When D<P | When D≥P | |||||||||
(Notch Shape) E-JPCT E-GJPCT E-HJPCT E-CJPCT | S(Round) D(Diamond) | 6 | -0.004 -0.016 | 5.00~10.00 | 12~20 | 5.0~20.0 | 5.5 | 2.5 | 1.0 | 1 | 3 | M4 | 3 | 1.5 |
8 | -0.005 -0.020 | 5.00~13.00 | 14~22 | 7.5 | 3.5 | 1.2 | 1.5 | 4 | M5 | 3.5 | 1.8 | |||
10 | 5.00~15.00 | 15~25 | 7.5 | 3.5 | 1.2 | 2 | 4 | M6 | 4 | 2.2 | ||||
12 | -0.006 -0.024 | 5.00~16.00 | 15~25 | 7.5 | 3.5 | 1.2 | 2 | 4 | M6 | 5 | 2.5 | |||
16 | 10.00~25.00 | 15~35 | 10.5 | 5.5 | 2.0 | 3 | 5 | M8 | 7 | 4 | ||||
20 | -0.007 -0.028 | 13.00~30.00 | 27~40 | 13.5 | 8.5 | 2.0 | 3 | 5 | M8 | 9 | 5 |
Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
Smart Phones | Electronic & Electrical | Robotics | ||
![]() | ![]() | ![]() |
Bushings for Locating Pins, Shouldered | Bushings for Locating Pins, Straight | Bushings for Locating Pins, Slotted Hole, Shouldered | ||
![]() | ![]() | ![]() | ||
Representative model: E-JBH6-8 | Representative model: E-JBA3-8 | Representative model: E-JBPE10-P6.8-W4.82-L15 |
Part Number |
---|
E-CJPCTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-[X,Y] |
E-CJPCTD8-P[5-13/0.01]-L[14-22/1]-B[5-15/0.1]-[X,Y] |
E-CJPCTD10-P[5-15/0.01]-L[15-25/1]-B[5-25/0.1]-[X,Y] |
E-CJPCTD12-P[5-16/0.01]-L[15-25/1]-B[5-25/0.1]-[X,Y] |
E-CJPCTD16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]-[X,Y] |
E-CJPCTD20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]-[X,Y] |
E-CJPCTS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1] |
E-CJPCTS8-P[5-13/0.01]-L[14-22/1]-B[5-30/0.1] |
E-CJPCTS10-P[5-15/0.01]-L[15-25/1]-B[5-30/0.1] |
E-CJPCTS12-P[5-16/0.01]-L[15-25/1]-B[5-30/0.1] |
E-CJPCTS16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1] |
E-CJPCTS20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1] |
E-GJPCTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-[X,Y] |
E-GJPCTD8-P[5-13/0.01]-L[14-22/1]-B[5-15/0.1]-[X,Y] |
E-GJPCTD10-P[5-15/0.01]-L[15-25/1]-B[5-25/0.1]-[X,Y] |
E-GJPCTD12-P[5-16/0.01]-L[15-25/1]-B[5-25/0.1]-[X,Y] |
E-GJPCTD16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]-[X,Y] |
E-GJPCTD20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]-[X,Y] |
E-GJPCTS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1] |
E-GJPCTS8-P[5-13/0.01]-L[14-22/1]-B[5-30/0.1] |
E-GJPCTS10-P[5-15/0.01]-L[15-25/1]-B[5-30/0.1] |
E-GJPCTS12-P[5-16/0.01]-L[15-25/1]-B[5-30/0.1] |
E-GJPCTS16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1] |
E-GJPCTS20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1] |
E-HJPCTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-[X,Y] |
E-HJPCTD8-P[5-13/0.01]-L[14-22/1]-B[5-15/0.1]-[X,Y] |
E-HJPCTD10-P[5-15/0.01]-L[15-25/1]-B[5-25/0.1]-[X,Y] |
E-HJPCTD12-P[5-16/0.01]-L[15-25/1]-B[5-25/0.1]-[X,Y] |
E-HJPCTD16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]-[X,Y] |
E-HJPCTD20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]-[X,Y] |
E-HJPCTS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1] |
E-HJPCTS8-P[5-13/0.01]-L[14-22/1]-B[5-30/0.1] |
E-HJPCTS10-P[5-15/0.01]-L[15-25/1]-B[5-30/0.1] |
E-HJPCTS12-P[5-16/0.01]-L[15-25/1]-B[5-30/0.1] |
E-HJPCTS16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1] |
E-HJPCTS20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1] |
E-JPCTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-[X,Y] |
E-JPCTD8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]-[X,Y] |
E-JPCTD10-P[5-15/0.01]-L[15-25/1]-B[5-25/0.1]-[X,Y] |
E-JPCTD12-P[5-16/0.01]-L[15-25/1]-B[5-25/0.1]-[X,Y] |
E-JPCTD16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]-[X,Y] |
E-JPCTD20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]-[X,Y] |
E-JPCTS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1] |
E-JPCTS8-P[5-13/0.01]-L[14-22/1]-B[5-30/0.1] |
E-JPCTS10-P[5-15/0.01]-L[15-25/1]-B[5-30/0.1] |
E-JPCTS12-P[5-16/0.01]-L[15-25/1]-B[5-30/0.1] |
E-JPCTS16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1] |
E-JPCTS20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Steel Type | Stainless Steel Type | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (mm) | ℓ1 (mm) | Mounting Part Length L (mm) | Positioning Part Length B (mm) | Anti-rotation Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 10 | 6 | - | 12 ~ 20 | 5 ~ 20 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 13 | 8 | - | 14 ~ 22 | 5 ~ 15 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 15 | 10 | - | 15 ~ 25 | 5 ~ 25 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 16 | 12 | - | 15 ~ 25 | 5 ~ 25 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 25 | 16 | - | 15 ~ 35 | 5 ~ 30 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 30 | 20 | 8 | 27 ~ 40 | 5 ~ 30 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 10 | 6 | - | 12 ~ 20 | 5 ~ 20 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 13 | 8 | - | 14 ~ 22 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 15 | 10 | - | 15 ~ 25 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 16 | 12 | - | 15 ~ 25 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 25 | 16 | - | 15 ~ 35 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 30 | 20 | 8 | 27 ~ 40 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 10 | 6 | - | 12 ~ 20 | 5 ~ 20 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 13 | 8 | - | 14 ~ 22 | 5 ~ 15 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 15 | 10 | - | 15 ~ 25 | 5 ~ 25 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 16 | 12 | - | 15 ~ 25 | 5 ~ 25 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Dip Quenching | [SKS3] Alloy tool steel | - | 10 ~ 25 | 16 | - | 15 ~ 35 | 5 ~ 30 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Dip Quenching | [SKS3] Alloy tool steel | - | 13 ~ 30 | 20 | 8 | 27 ~ 40 | 5 ~ 30 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 10 | 6 | - | 12 ~ 20 | 5 ~ 20 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 13 | 8 | - | 14 ~ 22 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 15 | 10 | - | 15 ~ 25 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 16 | 12 | - | 15 ~ 25 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Dip Quenching | [SKS3] Alloy tool steel | - | 10 ~ 25 | 16 | - | 15 ~ 35 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Dip Quenching | [SKS3] Alloy tool steel | - | 13 ~ 30 | 20 | 8 | 27 ~ 40 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | - | - | 5 ~ 10 | 6 | - | 12 ~ 20 | 5 ~ 20 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | - | - | 5 ~ 13 | 8 | - | 14 ~ 22 | 5 ~ 15 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | - | - | 5 ~ 15 | 10 | - | 15 ~ 25 | 5 ~ 25 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | - | - | 5 ~ 16 | 12 | - | 15 ~ 25 | 5 ~ 25 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | - | - | 10 ~ 25 | 16 | - | 15 ~ 35 | 5 ~ 30 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | - | - | 13 ~ 30 | 20 | 8 | 27 ~ 40 | 5 ~ 30 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | - | - | 5 ~ 10 | 6 | - | 12 ~ 20 | 5 ~ 20 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | - | - | 5 ~ 13 | 8 | - | 14 ~ 22 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | - | - | 5 ~ 15 | 10 | - | 15 ~ 25 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | - | - | 5 ~ 16 | 12 | - | 15 ~ 25 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | - | - | 10 ~ 25 | 16 | - | 15 ~ 35 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | - | - | 13 ~ 30 | 20 | 8 | 27 ~ 40 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 10 | 6 | - | 12 ~ 20 | 5 ~ 20 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 13 | 8 | - | 14 ~ 22 | 5 ~ 20 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 15 | 10 | - | 15 ~ 25 | 5 ~ 25 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 16 | 12 | - | 15 ~ 25 | 5 ~ 25 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 10 ~ 25 | 16 | - | 15 ~ 35 | 5 ~ 30 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 13 ~ 30 | 20 | 8 | 27 ~ 40 | 5 ~ 30 | X / Y | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 10 | 6 | - | 12 ~ 20 | 5 ~ 20 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 13 | 8 | - | 14 ~ 22 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 15 | 10 | - | 15 ~ 25 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 16 | 12 | - | 15 ~ 25 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 10 ~ 25 | 16 | - | 15 ~ 35 | 5 ~ 30 | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 13 ~ 30 | 20 | 8 | 27 ~ 40 | 5 ~ 30 | - |
Loading...
Basic Shape | Large Head / Small Head | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Notch Shape | Locating Side O.D. Tolerance | 0/-0.02 | Application | Standard Shape |
Shouldered | Not Provided | Mounting Side Tolerance | g7 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy