(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | P | - | L | - | B | |||||||
- | ||||||||||||
Type | Shape | D | ||||||||||
JPT | MA | 10 | - | 14.00 | ||||||||
FPT | MA | 10 | - | P14.00 | - | L15 | - | B6.0 | ||||
FPTC | MA | 12 | - | P13.00 | - | L6 | - | B3.0 |
Material No. | Material | Surface Treatment | Hardness | Standard | Compact | Shape Code | |
P Dimension Configurable | P/L/B Dimension Configurable | P/L/B Dimension Configurable | |||||
① | Alloy tool steel or bearing steel | - | Quenching hardness 60~63HRC | E-JPT | E-FPT | E-FPTC | MA(Round) MD(Diamond) |
② | Alloy tool steel or bearing steel | Hard Chrome Plated | Quenching hardness 50~55HRC Plating hardness 750HV~ | - | E-GFPT | - | |
③ | Alloy tool steel or bearing steel | - | - | - | E-BFPT | - | |
④ | Austenitic stainless steel | - | - | E-SJPT | E-SFPT | E-SFPTC | |
⑤ | Austenitic stainless steel | Hard Chrome Plated | Plating hardness 750HV~ | E-HJPT | E-HFPT | - | |
⑥ | Martensitic stainless steel | - | Quenching hardness 50~55HRC | E-CJPT | E-CFPT | - |
D | g7 | d | d1 | H | Applicable Bolt M |
10 | -0.005 -0.020 | 4.5 | 8 | 5 | M4 |
12 | -0.006 -0.024 | 5.5 | 9.5 | 6.5 | M5 |
13 | 6.6 | 11 | 7.5 | M6 | |
16 | 9 | 14 | 10 | M8 | |
20 | -0.007 -0.028 |
Part Number | P 0.01mm increments | L | B | C | m | (W) | ||
Type | Shape | D | ||||||
E-JPT E-SJPT E-HJPT E-CJPT | MA(Round) MD(Diamond) | 10 | 14.00~17.00 | 15 | 10 | 2 | 4 | 4 |
12 | 15.00~18.00 | 5 | ||||||
13 | 17.00~20.00 | 22 | 5.5 | |||||
16 | 20.00~27.00 | 3 | 5 | 7 | ||||
20 | 23.00~30.00 | 30 | 15 | 9 |
Part Number | P 0.01mm increments | L 1mm increments | B 0.1mm increments | C | m | (W) | ||
Type | Shape | D | ||||||
E-FPT E-GFPT E-BFPT E-SFPT E-HFPT E-CFPT | MA(Round) MD(Diamond) | 10 | 14.00~17.00 | 5~20 | 4.0~20.0 | 2 | 4 | 4 |
12 | 15.00~18.00 | 6~24 | 7.0~20.0 | 5 | ||||
13 | 17.00~20.00 | 6~26 | 8.0~20.0 | 5.5 | ||||
16 | 20.00~27.00 | 7~32 | 8.0~20.0 | 3 | 5 | 7 | ||
20 | 23.00~30.00 | 8~40 | 8.0~20.0 | 9 |
Part Number | P 0.01mm increments | L 1mm increments | B 0.1mm increments | C | m | (W) | ||
Type | Shape | D | ||||||
E-FPTC E-SFPTC | MA(Round) MD(Diamond) | 10 | 11.00~15.00 | 5~14 | 3.0~16.0 | 0.5 | 2 | 4 |
12 | 13.00~17.00 | 6~15 | 3.0~18.0 | 5 | ||||
13 | 14.00~18.00 | 6~16 | 3.0~20.0 | 5.5 | ||||
16 | 17.00~21.00 | 7~18 | 3.0~20.0 | 3 | 7 | |||
20 | 21.00~25.00 | 8~20 | 3.0~20.0 | 9 |
Lithium battery | Semiconductor | Medical | ||
Smart Phones | Electronic & Electrical | Robotics | ||
Bushings for Locating Pins, Shouldered | Bushings for Locating Pins, Straight | Bushings for Locating Pins, Slotted Hole, Shouldered | ||
Representative model: JBH6-8 | Representative model: JBA3-8 | Representative model: JBPE10-P6.8-W4.82-L15 |
Part Number |
---|
E-BFPTMA10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
E-BFPTMA12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
E-BFPTMA13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
E-BFPTMA16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
E-BFPTMA20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
E-BFPTMD10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
E-BFPTMD12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
E-BFPTMD13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
E-BFPTMD16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
E-BFPTMD20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
E-CFPTMA10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
E-CFPTMA12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
E-CFPTMA13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
E-CFPTMA16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
E-CFPTMA20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
E-CFPTMD10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
E-CFPTMD12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
E-CFPTMD13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
E-CFPTMD16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
E-CFPTMD20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
E-CJPTMA10-[14-17/0.01] |
E-CJPTMA12-[15-18/0.01] |
E-CJPTMA13-[17-20/0.01] |
E-CJPTMA16-[20-27/0.01] |
E-CJPTMA20-[23-30/0.01] |
E-CJPTMD10-[14-17/0.01] |
E-CJPTMD12-[15-18/0.01] |
E-CJPTMD13-[17-20/0.01] |
E-CJPTMD16-[20-27/0.01] |
E-CJPTMD20-[23-30/0.01] |
E-FPTCMA10-P[11-15/0.01]-L[5-14/1]-B[3-16/0.1] |
E-FPTCMA12-P[13-17/0.01]-L[6-15/1]-B[3-18/0.1] |
E-FPTCMA13-P[14-18/0.01]-L[6-16/1]-B[3-20/0.1] |
E-FPTCMA16-P[17-21/0.01]-L[7-18/1]-B[3-20/0.1] |
E-FPTCMA20-P[21-25/0.01]-L[8-20/1]-B[3-20/0.1] |
E-FPTCMD10-P[11-15/0.01]-L[5-14/1]-B[3-16/0.1] |
E-FPTCMD12-P[13-17/0.01]-L[6-15/1]-B[3-18/0.1] |
E-FPTCMD13-P[14-18/0.01]-L[6-16/1]-B[3-20/0.1] |
E-FPTCMD16-P[17-21/0.01]-L[7-18/1]-B[3-20/0.1] |
E-FPTCMD20-P[21-25/0.01]-L[8-20/1]-B[3-20/0.1] |
E-FPTMA10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
E-FPTMA12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
E-FPTMA13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
E-FPTMA16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
E-FPTMA20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
E-FPTMD10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
E-FPTMD12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
E-FPTMD13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
E-FPTMD16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
E-FPTMD20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
E-GFPTMA10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
E-GFPTMA12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
E-GFPTMA13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
E-GFPTMA16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
E-GFPTMA20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
E-GFPTMD10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
E-GFPTMD12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
E-GFPTMD13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
E-GFPTMD16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
E-GFPTMD20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
E-HFPTMA10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
E-HFPTMA12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
E-HFPTMA13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
E-HFPTMA16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
E-HFPTMA20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
E-HJPTMA10-[14-17/0.01] |
E-HJPTMA12-[15-18/0.01] |
E-HJPTMA13-[17-20/0.01] |
E-HJPTMA16-[20-27/0.01] |
E-HJPTMA20-[23-30/0.01] |
E-JPTMA10-[14-17/0.01] |
E-JPTMA12-[15-18/0.01] |
E-JPTMA13-[17-20/0.01] |
E-JPTMA16-[20-27/0.01] |
E-JPTMA20-[23-30/0.01] |
E-JPTMD10-[14-17/0.01] |
E-JPTMD12-[15-18/0.01] |
E-JPTMD13-[17-20/0.01] |
E-JPTMD16-[20-27/0.01] |
E-JPTMD20-[23-30/0.01] |
E-SFPTCMA10-P[11-15/0.01]-L[5-14/1]-B[3-16/0.1] |
E-SFPTCMA12-P[13-17/0.01]-L[6-15/1]-B[3-18/0.1] |
E-SFPTCMA13-P[14-18/0.01]-L[6-16/1]-B[3-20/0.1] |
E-SFPTCMA16-P[17-21/0.01]-L[7-18/1]-B[3-20/0.1] |
E-SFPTCMA20-P[21-25/0.01]-L[8-20/1]-B[3-20/0.1] |
E-SFPTCMD10-P[11-15/0.01]-L[5-14/1]-B[3-16/0.1] |
E-SFPTCMD12-P[13-17/0.01]-L[6-15/1]-B[3-18/0.1] |
E-SFPTCMD13-P[14-18/0.01]-L[6-16/1]-B[3-20/0.1] |
E-SFPTCMD16-P[17-21/0.01]-L[7-18/1]-B[3-20/0.1] |
E-SFPTCMD20-P[21-25/0.01]-L[8-20/1]-B[3-20/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Basic Shape | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Steel Type | Type of Stainless Steel | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Application | Shouldered | Mounting Part Length L (mm) | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 14 ~ 17 | 10 | - | - | Standard | - | - | 5 ~ 20 | 4 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 15 ~ 18 | 12 | - | - | Standard | - | - | 6 ~ 24 | 7 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 17 ~ 20 | 13 | - | - | Standard | - | - | 6 ~ 26 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 20 ~ 27 | 16 | - | - | Standard | - | - | 7 ~ 32 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 23 ~ 30 | 20 | - | - | Standard | - | - | 8 ~ 40 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Screw Mounted | Diamond | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 14 ~ 17 | 10 | - | - | Standard | - | - | 5 ~ 20 | 4 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Screw Mounted | Diamond | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 15 ~ 18 | 12 | - | - | Standard | - | - | 6 ~ 24 | 7 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Screw Mounted | Diamond | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 17 ~ 20 | 13 | - | - | Standard | - | - | 6 ~ 26 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Screw Mounted | Diamond | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 20 ~ 27 | 16 | - | - | Standard | - | - | 7 ~ 32 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Screw Mounted | Diamond | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 23 ~ 30 | 20 | - | - | Standard | - | - | 8 ~ 40 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 14 ~ 17 | 10 | - | - | Standard | - | - | 5 ~ 20 | 4 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 15 ~ 18 | 12 | - | - | Standard | - | - | 6 ~ 24 | 7 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 17 ~ 20 | 13 | - | - | Standard | - | - | 6 ~ 26 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 20 ~ 27 | 16 | - | - | Standard | - | - | 7 ~ 32 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 23 ~ 30 | 20 | - | - | Standard | - | - | 8 ~ 40 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 14 ~ 17 | 10 | - | - | Standard | - | - | 5 ~ 20 | 4 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 15 ~ 18 | 12 | - | - | Standard | - | - | 6 ~ 24 | 7 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 17 ~ 20 | 13 | - | - | Standard | - | - | 6 ~ 26 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 20 ~ 27 | 16 | - | - | Standard | - | - | 7 ~ 32 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 23 ~ 30 | 20 | - | - | Standard | - | - | 8 ~ 40 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 14 ~ 17 | 10 | 15 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 15 ~ 18 | 12 | 15 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 17 ~ 20 | 13 | 22 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 20 ~ 27 | 16 | 22 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 23 ~ 30 | 20 | 30 | 15 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 14 ~ 17 | 10 | 15 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 15 ~ 18 | 12 | 15 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 17 ~ 20 | 13 | 22 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 20 ~ 27 | 16 | 22 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 23 ~ 30 | 20 | 30 | 15 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 11 ~ 15 | 10 | - | - | Compact | - | - | 5 ~ 14 | 3 ~ 16 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 13 ~ 17 | 12 | - | - | Compact | - | - | 6 ~ 15 | 3 ~ 18 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 14 ~ 18 | 13 | - | - | Compact | - | - | 6 ~ 16 | 3 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 17 ~ 21 | 16 | - | - | Compact | - | - | 7 ~ 18 | 3 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 21 ~ 25 | 20 | - | - | Compact | - | - | 8 ~ 20 | 3 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 11 ~ 15 | 10 | - | - | Compact | - | - | 5 ~ 14 | 3 ~ 16 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 13 ~ 17 | 12 | - | - | Compact | - | - | 6 ~ 15 | 3 ~ 18 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 14 ~ 18 | 13 | - | - | Compact | - | - | 6 ~ 16 | 3 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 17 ~ 21 | 16 | - | - | Compact | - | - | 7 ~ 18 | 3 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 21 ~ 25 | 20 | - | - | Compact | - | - | 8 ~ 20 | 3 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 14 ~ 17 | 10 | - | - | Standard | - | - | 5 ~ 20 | 4 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 15 ~ 18 | 12 | - | - | Standard | - | - | 6 ~ 24 | 7 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 17 ~ 20 | 13 | - | - | Standard | - | - | 6 ~ 26 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 20 ~ 27 | 16 | - | - | Standard | - | - | 7 ~ 32 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 23 ~ 30 | 20 | - | - | Standard | - | - | 8 ~ 40 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 14 ~ 17 | 10 | - | - | Standard | - | - | 5 ~ 20 | 4 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 15 ~ 18 | 12 | - | - | Standard | - | - | 6 ~ 24 | 7 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 17 ~ 20 | 13 | - | - | Standard | - | - | 6 ~ 26 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 20 ~ 27 | 16 | - | - | Standard | - | - | 7 ~ 32 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 23 ~ 30 | 20 | - | - | Standard | - | - | 8 ~ 40 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Directly Quenching | [SKS3] Alloy tool steel | - | 14 ~ 17 | 10 | - | - | Standard | - | - | 5 ~ 20 | 4 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Directly Quenching | [SKS3] Alloy tool steel | - | 15 ~ 18 | 12 | - | - | Standard | - | - | 6 ~ 24 | 7 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Directly Quenching | [SKS3] Alloy tool steel | - | 17 ~ 20 | 13 | - | - | Standard | - | - | 6 ~ 26 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Directly Quenching | [SKS3] Alloy tool steel | - | 20 ~ 27 | 16 | - | - | Standard | - | - | 7 ~ 32 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Directly Quenching | [SKS3] Alloy tool steel | - | 23 ~ 30 | 20 | - | - | Standard | - | - | 8 ~ 40 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Directly Quenching | [SKS3] Alloy tool steel | - | 14 ~ 17 | 10 | - | - | Standard | - | - | 5 ~ 20 | 4 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Directly Quenching | [SKS3] Alloy tool steel | - | 15 ~ 18 | 12 | - | - | Standard | - | - | 6 ~ 24 | 7 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Directly Quenching | [SKS3] Alloy tool steel | - | 17 ~ 20 | 13 | - | - | Standard | - | - | 6 ~ 26 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Directly Quenching | [SKS3] Alloy tool steel | - | 20 ~ 27 | 16 | - | - | Standard | - | - | 7 ~ 32 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Directly Quenching | [SKS3] Alloy tool steel | - | 23 ~ 30 | 20 | - | - | Standard | - | - | 8 ~ 40 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | - | 14 ~ 17 | 10 | - | - | Standard | - | - | 5 ~ 20 | 4 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | - | 15 ~ 18 | 12 | - | - | Standard | - | - | 6 ~ 24 | 7 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | - | 17 ~ 20 | 13 | - | - | Standard | - | - | 6 ~ 26 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | - | 20 ~ 27 | 16 | - | - | Standard | - | - | 7 ~ 32 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | - | 23 ~ 30 | 20 | - | - | Standard | - | - | 8 ~ 40 | 8 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | - | Not Provided | - | - | 14 ~ 17 | 10 | 15 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | - | Not Provided | - | - | 15 ~ 18 | 12 | 15 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | - | Not Provided | - | - | 17 ~ 20 | 13 | 22 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | - | Not Provided | - | - | 20 ~ 27 | 16 | 22 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | - | Not Provided | - | - | 23 ~ 30 | 20 | 30 | 15 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 14 ~ 17 | 10 | 15 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 15 ~ 18 | 12 | 15 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 17 ~ 20 | 13 | 22 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 20 ~ 27 | 16 | 22 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 23 ~ 30 | 20 | 30 | 15 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 14 ~ 17 | 10 | 15 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 15 ~ 18 | 12 | 15 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 17 ~ 20 | 13 | 22 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 20 ~ 27 | 16 | 22 | 10 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 23 ~ 30 | 20 | 30 | 15 | Standard, P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Not Provided | - | - | 11 ~ 15 | 10 | - | - | Compact | - | - | 5 ~ 14 | 3 ~ 16 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Not Provided | - | - | 13 ~ 17 | 12 | - | - | Compact | - | - | 6 ~ 15 | 3 ~ 18 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Not Provided | - | - | 14 ~ 18 | 13 | - | - | Compact | - | - | 6 ~ 16 | 3 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Not Provided | - | - | 17 ~ 21 | 16 | - | - | Compact | - | - | 7 ~ 18 | 3 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Round | Not Provided | Not Provided | - | - | 21 ~ 25 | 20 | - | - | Compact | - | - | 8 ~ 20 | 3 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Not Provided | - | - | 11 ~ 15 | 10 | - | - | Compact | - | - | 5 ~ 14 | 3 ~ 16 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Not Provided | - | - | 13 ~ 17 | 12 | - | - | Compact | - | - | 6 ~ 15 | 3 ~ 18 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Not Provided | - | - | 14 ~ 18 | 13 | - | - | Compact | - | - | 6 ~ 16 | 3 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Not Provided | - | - | 17 ~ 21 | 16 | - | - | Compact | - | - | 7 ~ 18 | 3 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Large Head | Diamond | Not Provided | Not Provided | - | - | 21 ~ 25 | 20 | - | - | Compact | - | - | 8 ~ 20 | 3 ~ 20 |
Loading...
Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Screw Mounted | Mounting Side Shape | Straight (Press-Fit) |
---|---|---|---|---|---|
Locating Side O.D. Tolerance | 0/-0.02 | Mounting Side Tolerance | g7 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy