(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metal Washers Hardened, Thickness Selectable (Part Number)

Metal Washers Hardened, Thickness Selectable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Product Overview
It is generally used as a component that is cushioned at the workpiece connector and plays a role of precise adjustment of the clearance on the cushioned part.
It can also be used to protect the surface of the connected part from being scratched by the nut and disperse the pressure generated by the nut on the connected part.
Dimensional Drawing
MISUMI Metal Washers, Precision Grade, T Dimension Selection, T Dimension Configurable, Drawings, Gasket Specifications
Specifications Overview
Part Number Material Surface Treatment
Precision
E-WASBHS45CFerroferric Oxide Protective Film
E-WASMHElectroless Nickel Plating
E-WASSHSUS304-
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating or products made of SUS3 stainless steel.
If there are requirements for product hardness, refer toHardened Products.
Specification Table
Part NumberVT
Type DSelectionSelection
-Precision Grade-
E-WASBH
E-WASMH
E-WASSH
42            1 2      
523           1 2      
6234          1 2      
823456        1 2 3 5  
10234568       1 2 3 5  
12 3456810      1 2 3 5  
13  456810      1 2 3 5  
14  456810      1 2 3 5  
15  45681012     1 2 3 5  
16  45681012     1 2 3 5  
20  456810121516     2 3 5  
25    681012151620    2 3 5  
30     8101215162025   2 3 5  
35      101215162025     3 5 10
40      10121516202530    3 5 10
50      10121516202530    3 5 10
60        1516202530    3 5 10
Product Features
Feature 1: There is a wide range of options for inner and outer diameters and thickness, and for the T dimension configurable type, the thickness can be specified in 0.5mm increments.
Feature 2: High-precision products made by cutting and machining can realize high-precision spatial adjustment.
Feature 3: Compared with standard washers, metal washers will not be dented after the connected part is screwed in due to the locking, and cause the bolts to loosen.
Feature 4: Compared with standard stamped washers, metal washers increase the friction with the mounting part, which can prevent loosening.
Usage Method
Example of use for securing the seat surface
■The bolt connection is stable.
Usage method of metal spiral wound gaskets
Example of use for anti-looseningExample of use for reinforcement of soft materials
■ By increasing the seat surface to increase friction, it is not prone to loosening.■ Prevent the bolts from sinking in.
Metal Spiral Wound Gaskets Larger Image
Example of use as spring washer
Specifications of metal spiral wound gaskets
Precautions
①When D=16 or less, chamfer C is 0.2 or less.
When D=20 or more, chamfer C is 0.5 or less.
②Metal washer is a turned product, not a stamped part.
③When the relative humidity of the operating environment is high and certain anti-rust ability is required, please choose products with electroless nickel plating surface treatment or stainless steel SUS3 series materials.
④When the operating environment requires certain abrasion resistance and hardness for metal washers, please give priority to metal washer quenched products.
Example of Use
Example of using flat washers
Equipment name: Stopper mechanism with connecting rod
Purpose: Use the cylinder to extend the stopper and temporarily stop the transfer of the workpiece,
so as to adjust the gap between the two workpieces before transferring to the next process.
Feature 1: Driven by the cam mechanism and cylinder under the base.
Feature 2: Three milled profile plates are assembled by bolts, the price is low
and the parallelism between the connecting rod and the linear guide can be easily ensured.
Feature 3: When tightening, the use of metal washers and locking bolts to connect
can prevent the connected parts from being dented due to the locking and causing the bolts to loosen.

For detailed information, click inCADLibrary Application Library.
Application Industries
Smart Phones Electronic & Electrical Lithium battery
Metal gaskets can be applied in the smart phone industry Specifications of washers used in the electronics and electrical appliances industry Standards of T selectable flat washers used in the lithium battery industry
Automotive Robotics Medical
Metal and graphite spiral wound gaskets used in the automotive industry Standards of gaskets used in the robotics industry Specifications of metal spiral wound gaskets used in the medical industry
Related Products
Ultra short head hex socket bolt Adjustment Screw Components Hex Head Stud Axle Pin Bolt
Flat Washer Specifications and Related Products MISUMI Brand Direct-from-Manufacturer Metal Washers Function of MISUMI Washers
Representative model: CBSA6-12 Representative model: ANH4-20 Representative model: DBTS6-3-10
Advantages: space saving, sufficient stock Advantages: Front end hardened, optional length Advantages: Accurate positioning, high shaft precision

Related Documents
Examples of using metal washer/collarsClickExamples of using metal washer/collars
Anti-rust performance and maintenance of metal materials and surface treatmentClickAnti-rust performance and maintenance of metal materials and surface treatment
Part Number
E-WASBH4-2-[1,​2]
E-WASBH5-[2,​3]-[1,​2]
E-WASBH6-[2,​3,​4]-[1,​2]
E-WASBH8-[2,​3,​4,​5,​6]-[1,​2,​3,​5]
E-WASBH10-[2,​3,​4,​5,​6,​8]-[1,​2,​3,​5]
E-WASBH12-[3,​4,​5,​6,​8,​10]-[1,​2,​3,​5]
E-WASBH13-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
E-WASBH14-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
E-WASBH15-[4,​5,​6,​8,​10,​12]-[1,​2,​3,​5]
E-WASBH16-[4,​5,​6,​8,​10,​12]-[1,​2,​3,​5]
E-WASBH20-[4,​5,​6,​8,​10,​12]-[2,​3,​5]
E-WASBH20-[15,​16]-[2,​3,​5]
E-WASBH25-20-[2,​3,​5]
E-WASBH25-[6,​8,​10,​12,​15,​16]-[2,​3,​5]
E-WASBH30-25-[2,​3,​5]
E-WASBH30-[8,​10,​12,​15,​16,​20]-[2,​3,​5]
E-WASBH35-[10,​12,​15,​16,​20,​25]-[3,​5,​10]
E-WASBH40-30-[3,​5,​10]
E-WASBH40-[10,​12,​15,​16,​20,​25]-[3,​5,​10]
E-WASBH50-30-[3,​5,​10]
E-WASBH50-[10,​12,​15,​16,​20,​25]-[3,​5,​10]
E-WASBH60-[15,​16,​20,​25,​30]-[3,​5,​10]
E-WASMH4-2-[1,​2]
E-WASMH5-[2,​3]-[1,​2]
E-WASMH6-[2,​3,​4]-[1,​2]
E-WASMH8-[2,​3,​4,​5,​6]-[1,​2,​3,​5]
E-WASMH10-[2,​3,​4,​5,​6,​8]-[1,​2,​3,​5]
E-WASMH12-[3,​4,​5,​6,​8,​10]-[1,​2,​3,​5]
E-WASMH13-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
E-WASMH14-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
E-WASMH15-[4,​5,​6,​8,​10,​12]-[1,​2,​3,​5]
E-WASMH16-[4,​5,​6,​8,​10,​12]-[1,​2,​3,​5]
E-WASMH20-[4,​5,​6,​8,​10,​12]-[2,​3,​5]
E-WASMH20-[15,​16]-[2,​3,​5]
E-WASMH25-20-[2,​3,​5]
E-WASMH25-[6,​8,​10,​12,​15,​16]-[2,​3,​5]
E-WASMH30-25-[2,​3,​5]
E-WASMH30-[8,​10,​12,​15,​16,​20]-[2,​3,​5]
E-WASMH35-[10,​12,​15,​16,​20,​25]-[3,​5,​10]
E-WASMH40-30-[3,​5,​10]
E-WASMH40-[10,​12,​15,​16,​20,​25]-[3,​5,​10]
E-WASMH50-30-[3,​5,​10]
E-WASMH50-[10,​12,​15,​16,​20,​25]-[3,​5,​10]
E-WASMH60-[15,​16,​20,​25,​30]-[3,​5,​10]
E-WASSH4-2-[1,​2]
E-WASSH5-[2,​3]-[1,​2]
E-WASSH6-[2,​3,​4]-[1,​2]
E-WASSH8-[2,​3,​4,​5,​6]-[1,​2,​3,​5]
E-WASSH10-[2,​3,​4,​5,​6,​8]-[1,​2,​3,​5]
E-WASSH12-[3,​4,​5,​6,​8,​10]-[1,​2,​3,​5]
E-WASSH13-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
E-WASSH14-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
E-WASSH15-[4,​5,​6,​8,​10,​12]-[1,​2,​3,​5]
E-WASSH16-[4,​5,​6,​8,​10,​12]-[1,​2,​3,​5]
E-WASSH20-[4,​5,​6,​8,​10,​12]-[2,​3,​5]
E-WASSH20-[15,​16]-[2,​3,​5]
E-WASSH25-20-[2,​3,​5]
E-WASSH25-[6,​8,​10,​12,​15,​16]-[2,​3,​5]
E-WASSH30-25-[2,​3,​5]
E-WASSH30-[8,​10,​12,​15,​16,​20]-[2,​3,​5]
E-WASSH35-[10,​12,​15,​16,​20,​25]-[3,​5,​10]
E-WASSH40-30-[3,​5,​10]
E-WASSH40-[10,​12,​15,​16,​20,​25]-[3,​5,​10]
E-WASSH50-30-[3,​5,​10]
E-WASSH50-[10,​12,​15,​16,​20,​25]-[3,​5,​10]
E-WASSH60-[15,​16,​20,​25,​30]-[3,​5,​10]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Material Surface Treatment Thickness T
(mm)
I.D. V
(φ)

-

1 Piece(s) 9 Day(s) 4[Steel] S45CBlack Oxide1 ~ 21

-

1 Piece(s) 9 Day(s) 5[Steel] S45CBlack Oxide1 ~ 21 ~ 3

-

1 Piece(s) 9 Day(s) 6[Steel] S45CBlack Oxide1 ~ 21 ~ 4

-

1 Piece(s) 9 Day(s) 8[Steel] S45CBlack Oxide1 ~ 51 ~ 6

-

1 Piece(s) 9 Day(s) 10[Steel] S45CBlack Oxide1 ~ 51 ~ 8

-

1 Piece(s) 9 Day(s) 12[Steel] S45CBlack Oxide1 ~ 51 ~ 10

-

1 Piece(s) 9 Day(s) 13[Steel] S45CBlack Oxide1 ~ 51 ~ 10

-

1 Piece(s) 9 Day(s) 14[Steel] S45CBlack Oxide1 ~ 51 ~ 10

-

1 Piece(s) 9 Day(s) 15[Steel] S45CBlack Oxide1 ~ 51 ~ 12

-

1 Piece(s) 9 Day(s) 16[Steel] S45CBlack Oxide1 ~ 51 ~ 12

-

1 Piece(s) 9 Day(s) 20[Steel] S45CBlack Oxide2 ~ 51 ~ 12

-

1 Piece(s) 9 Day(s) 20[Steel] S45CBlack Oxide2 ~ 51 ~ 16

-

1 Piece(s) 9 Day(s) 25[Steel] S45CBlack Oxide2 ~ 51

-

1 Piece(s) 9 Day(s) 25[Steel] S45CBlack Oxide2 ~ 51 ~ 16

-

1 Piece(s) 9 Day(s) 30[Steel] S45CBlack Oxide2 ~ 51

-

1 Piece(s) 9 Day(s) 30[Steel] S45CBlack Oxide2 ~ 51 ~ 20

-

1 Piece(s) 9 Day(s) 35[Steel] S45CBlack Oxide3 ~ 101 ~ 25

-

1 Piece(s) 9 Day(s) 40[Steel] S45CBlack Oxide3 ~ 101

-

1 Piece(s) 9 Day(s) 40[Steel] S45CBlack Oxide3 ~ 101 ~ 25

-

1 Piece(s) 9 Day(s) 50[Steel] S45CBlack Oxide3 ~ 101

-

1 Piece(s) 9 Day(s) 50[Steel] S45CBlack Oxide3 ~ 101 ~ 25

-

1 Piece(s) 9 Day(s) 60[Steel] S45CBlack Oxide3 ~ 101 ~ 30

-

1 Piece(s) 9 Day(s) 4[Steel] S45CElectroless Nickel Plating1 ~ 21

-

1 Piece(s) 9 Day(s) 5[Steel] S45CElectroless Nickel Plating1 ~ 21 ~ 3

-

1 Piece(s) 9 Day(s) 6[Steel] S45CElectroless Nickel Plating1 ~ 21 ~ 4

-

1 Piece(s) 9 Day(s) 8[Steel] S45CElectroless Nickel Plating1 ~ 51 ~ 6

-

1 Piece(s) 9 Day(s) 10[Steel] S45CElectroless Nickel Plating1 ~ 51 ~ 8

-

1 Piece(s) 9 Day(s) 12[Steel] S45CElectroless Nickel Plating1 ~ 51 ~ 10

-

1 Piece(s) 9 Day(s) 13[Steel] S45CElectroless Nickel Plating1 ~ 51 ~ 10

-

1 Piece(s) 9 Day(s) 14[Steel] S45CElectroless Nickel Plating1 ~ 51 ~ 10

-

1 Piece(s) 9 Day(s) 15[Steel] S45CElectroless Nickel Plating1 ~ 51 ~ 12

-

1 Piece(s) 9 Day(s) 16[Steel] S45CElectroless Nickel Plating1 ~ 51 ~ 12

-

1 Piece(s) 9 Day(s) 20[Steel] S45CElectroless Nickel Plating2 ~ 51 ~ 12

-

1 Piece(s) 9 Day(s) 20[Steel] S45CElectroless Nickel Plating2 ~ 51 ~ 16

-

1 Piece(s) 9 Day(s) 25[Steel] S45CElectroless Nickel Plating2 ~ 51

-

1 Piece(s) 9 Day(s) 25[Steel] S45CElectroless Nickel Plating2 ~ 51 ~ 16

-

1 Piece(s) 9 Day(s) 30[Steel] S45CElectroless Nickel Plating2 ~ 51

-

1 Piece(s) 9 Day(s) 30[Steel] S45CElectroless Nickel Plating2 ~ 51 ~ 20

-

1 Piece(s) 9 Day(s) 35[Steel] S45CElectroless Nickel Plating3 ~ 101 ~ 25

-

1 Piece(s) 9 Day(s) 40[Steel] S45CElectroless Nickel Plating3 ~ 101

-

1 Piece(s) 9 Day(s) 40[Steel] S45CElectroless Nickel Plating3 ~ 101 ~ 25

-

1 Piece(s) 9 Day(s) 50[Steel] S45CElectroless Nickel Plating3 ~ 101

-

1 Piece(s) 9 Day(s) 50[Steel] S45CElectroless Nickel Plating3 ~ 101 ~ 25

-

1 Piece(s) 9 Day(s) 60[Steel] S45CElectroless Nickel Plating3 ~ 101 ~ 30

-

1 Piece(s) 9 Day(s) 4[Stainless Steel] SUS304Not Provided1 ~ 21

-

1 Piece(s) 9 Day(s) 5[Stainless Steel] SUS304Not Provided1 ~ 21 ~ 3

-

1 Piece(s) 9 Day(s) 6[Stainless Steel] SUS304Not Provided1 ~ 21 ~ 4

-

1 Piece(s) 9 Day(s) 8[Stainless Steel] SUS304Not Provided1 ~ 51 ~ 6

-

1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS304Not Provided1 ~ 51 ~ 8

-

1 Piece(s) 9 Day(s) 12[Stainless Steel] SUS304Not Provided1 ~ 51 ~ 10

-

1 Piece(s) 9 Day(s) 13[Stainless Steel] SUS304Not Provided1 ~ 51 ~ 10

-

1 Piece(s) 9 Day(s) 14[Stainless Steel] SUS304Not Provided1 ~ 51 ~ 10

-

1 Piece(s) 9 Day(s) 15[Stainless Steel] SUS304Not Provided1 ~ 51 ~ 12

-

1 Piece(s) 9 Day(s) 16[Stainless Steel] SUS304Not Provided1 ~ 51 ~ 12

-

1 Piece(s) 9 Day(s) 20[Stainless Steel] SUS304Not Provided2 ~ 51 ~ 12

-

1 Piece(s) 9 Day(s) 20[Stainless Steel] SUS304Not Provided2 ~ 51 ~ 16

-

1 Piece(s) 9 Day(s) 25[Stainless Steel] SUS304Not Provided2 ~ 51

-

1 Piece(s) 9 Day(s) 25[Stainless Steel] SUS304Not Provided2 ~ 51 ~ 16

-

1 Piece(s) 9 Day(s) 30[Stainless Steel] SUS304Not Provided2 ~ 51

-

1 Piece(s) 9 Day(s) 30[Stainless Steel] SUS304Not Provided2 ~ 51 ~ 20

-

1 Piece(s) 9 Day(s) 35[Stainless Steel] SUS304Not Provided3 ~ 101 ~ 25

-

1 Piece(s) 9 Day(s) 40[Stainless Steel] SUS304Not Provided3 ~ 101

-

1 Piece(s) 9 Day(s) 40[Stainless Steel] SUS304Not Provided3 ~ 101 ~ 25

-

1 Piece(s) 9 Day(s) 50[Stainless Steel] SUS304Not Provided3 ~ 101

-

1 Piece(s) 9 Day(s) 50[Stainless Steel] SUS304Not Provided3 ~ 101 ~ 25

-

1 Piece(s) 9 Day(s) 60[Stainless Steel] SUS304Not Provided3 ~ 101 ~ 30

Loading...

  1. 1

Basic Information

I.D. Shape Straight I.D. Tolerance +0.3~+0.1 Thickness / Length Tolerance ±0.01
O.D. Tolerance 0~-0.2 Sale Type Single Item Hardness(HRC) 45~50HRC
Accuracy Precision Grade Size Specified Method Dimension selectable
X
whatsapp-qr whatsapp-icon