(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Type | Material | Surface Treatment | ||
Flanged | Crowned | Press-Fit Urethane Type | Liner | |
E-HBPG | E-HBPCG | - | General structural steel or carbon steel | Ferroferric Oxide Protective Film |
E-HBPM | E-HBPCM | Electroless Nickel Plating | ||
E-HBPA | E-HBPCA | Aluminum Alloy | Clear Anodized | |
E-HBPS | E-HBPCS | Austenitic stainless steel | - | |
- | - | E-HBPUS | Urethane Shore A70 |
Part Number | dH8 | T | D1 | ℓ | ℓ1 | M | L | ||||||||||||||||
Type | D | P (Round Hole + Threaded Hole) Selection | N (Keyway + Threaded Hole) Selection | Selection | |||||||||||||||||||
Flanged | 15 | 5 | 6 | - | 6* 11 16 21 27 32 | 12 | 8 | 4 | 3 | T+2 | |||||||||||||
E-HBPG | 18 | 5 | 6 | 8 | - | 16 | |||||||||||||||||
E-HBPM | 20 | 5 | 6 | 8 | 8 | ||||||||||||||||||
E-HBPA E-HBPS | 28 | 6 | 8 | 10 | 8 | ||||||||||||||||||
30 | 6 | 8 | 10 | 12 | 8 | 10 | 12 | 20 | |||||||||||||||
Crowned | 35 | 8 | 10 | 12 | 10 | 12 | |||||||||||||||||
E-HBPCG | 40 | 8 | 10 | 12 | 10 | 12 | |||||||||||||||||
E-HBPCM | 45 | 10 | 12 | 10 | 12 | 30 | 12 | 6 | 5 | ||||||||||||||
E-HBPCA E-HBPCS | 50 | 10 | 12 | 10 | 12 | ||||||||||||||||||
60 | 10 | 12 | 15 | 10 | 12 | 15 | |||||||||||||||||
Press-Fit Urethane Type | 80 | 15 | 20 | 30 | 15 | 20 | 30 | 50 | 16 | 8 | 8 | ||||||||||||
E-HBPUS | 100 | 20 | 30 | 40 | 20 | 30 | 40 | 60 |
Usage Method Example Drawing | Use Instructions for Flat-belt Pulleys |
The workpiece can be transmitted by the combined use of pulleys for flat belts, idlers for flat belts and flat belts. The idlers for flat belts can also play the role of tensioning the belt. |
Smart Phones | Medical | Electronic & Electrical | ||
Automotive | Robotics | Lithium battery | ||
Flat-belt idlers, Width (T), 6 to 32 mm | Flat Belts For General Use | High Torque Timing Pulleys S2M Type | ||
Representative model: HBG15-6 | Representative model: HBLT350-4.23 | Representative model: HTPA48S2M040-B-N10 | ||
Advantages: short delivery time, multiple types | Advantage: custom size | Advantages: short delivery time, multiple types |
Part Number |
---|
E-HBPA15-P[5,6]-[6,11,16,21,27,32] |
E-HBPA18-P[5,6,8]-[6,11,16,21,27,32] |
E-HBPA20-N8-[6,11,16,21,27,32] |
E-HBPA20-P[5,6,8]-[6,11,16,21,27,32] |
E-HBPA28-N8-[6,11,16,21,27,32] |
E-HBPA28-P[6,8,10]-[6,11,16,21,27,32] |
E-HBPA30-N[8,10,12]-[6,11,16,21,27,32] |
E-HBPA30-NK10-[6,11,16,21,27,32] |
E-HBPA30-P[6,8,10,12]-[6,11,16,21,27,32] |
E-HBPA35-N[10,12]-[6,11,16,21,27,32] |
E-HBPA35-NK10-[6,11,16,21,27,32] |
E-HBPA35-P[8,10,12]-[6,11,16,21,27,32] |
E-HBPA40-N[10,12]-[6,11,16,21,27,32] |
E-HBPA40-NK10-[6,11,16,21,27,32] |
E-HBPA40-P[8,10,12]-[6,11,16,21,27,32] |
E-HBPA45-N[10,12]-[6,11,16,21,27,32] |
E-HBPA45-NK10-[6,11,16,21,27,32] |
E-HBPA45-P[10,12]-[6,11,16,21,27,32] |
E-HBPA50-N[10,12]-[6,11,16,21,27,32] |
E-HBPA50-NK10-[6,11,16,21,27,32] |
E-HBPA50-P[10,12]-[6,11,16,21,27,32] |
E-HBPA60-N[10,12,15]-[6,11,16,21,27,32] |
E-HBPA60-NK10-[6,11,16,21,27,32] |
E-HBPA60-P[10,12,15]-[6,11,16,21,27,32] |
E-HBPA80-N[15,20,30]-[6,11,16,21,27,32] |
E-HBPA80-P[15,20,30]-[6,11,16,21,27,32] |
E-HBPA100-N[20,30,40]-[6,11,16,21,27,32] |
E-HBPA100-P[20,30,40]-[6,11,16,21,27,32] |
E-HBPCA15-P[5,6]-[11,16,21,27,32] |
E-HBPCA18-P[5,6,8]-[11,16,21,27,32] |
E-HBPCA20-N8-[11,16,21,27,32] |
E-HBPCA20-P[5,6,8]-[11,16,21,27,32] |
E-HBPCA28-N8-[11,16,21,27,32] |
E-HBPCA28-P[6,8,10]-[11,16,21,27,32] |
E-HBPCA30-N[8,10,12]-[11,16,21,27,32] |
E-HBPCA30-NK10-[11,16,21,27,32] |
E-HBPCA30-P[6,8,10,12]-[11,16,21,27,32] |
E-HBPCA35-N[10,12]-[11,16,21,27,32] |
E-HBPCA35-NK10-[11,16,21,27,32] |
E-HBPCA35-P[8,10,12]-[11,16,21,27,32] |
E-HBPCA40-N[10,12]-[11,16,21,27,32] |
E-HBPCA40-NK10-[11,16,21,27,32] |
E-HBPCA40-P[8,10,12]-[11,16,21,27,32] |
E-HBPCA45-N[10,12]-[11,16,21,27,32] |
E-HBPCA45-NK10-[11,16,21,27,32] |
E-HBPCA45-P[10,12]-[11,16,21,27,32] |
E-HBPCA50-N[10,12]-[11,16,21,27,32] |
E-HBPCA50-NK10-[11,16,21,27,32] |
E-HBPCA50-P[10,12]-[11,16,21,27,32] |
E-HBPCA60-N[10,12,15]-[11,16,21,27,32] |
E-HBPCA60-NK10-[11,16,21,27,32] |
E-HBPCA60-P[10,12,15]-[11,16,21,27,32] |
E-HBPCA80-N[15,20,30]-[11,16,21,27,32] |
E-HBPCA80-P[15,20,30]-[11,16,21,27,32] |
E-HBPCA100-N[20,30,40]-[11,16,21,27,32] |
E-HBPCA100-P[20,30,40]-[11,16,21,27,32] |
E-HBPCG15-P[5,6]-[11,16,21,27,32] |
E-HBPCG18-P[5,6,8]-[11,16,21,27,32] |
E-HBPCG20-N8-[11,16,21,27,32] |
E-HBPCG20-P[5,6,8]-[11,16,21,27,32] |
E-HBPCG28-N8-[11,16,21,27,32] |
E-HBPCG28-P[6,8,10]-[11,16,21,27,32] |
E-HBPCG30-N[8,10,12]-[11,16,21,27,32] |
E-HBPCG30-NK10-[11,16,21,27,32] |
E-HBPCG30-P[6,8,10,12]-[11,16,21,27,32] |
E-HBPCG35-N[10,12]-[11,16,21,27,32] |
E-HBPCG35-NK10-[11,16,21,27,32] |
E-HBPCG35-P[8,10,12]-[11,16,21,27,32] |
E-HBPCG40-N[10,12]-[11,16,21,27,32] |
E-HBPCG40-NK10-[11,16,21,27,32] |
E-HBPCG40-P[8,10,12]-[11,16,21,27,32] |
E-HBPCG45-N[10,12]-[11,16,21,27,32] |
E-HBPCG45-NK10-[11,16,21,27,32] |
E-HBPCG45-P[10,12]-[11,16,21,27,32] |
E-HBPCG50-N[10,12]-[11,16,21,27,32] |
E-HBPCG50-NK10-[11,16,21,27,32] |
E-HBPCG50-P[10,12]-[11,16,21,27,32] |
E-HBPCG60-N[10,12,15]-[11,16,21,27,32] |
E-HBPCG60-NK10-[11,16,21,27,32] |
E-HBPCG60-P[10,12,15]-[11,16,21,27,32] |
E-HBPCG80-N[15,20,30]-[11,16,21,27,32] |
E-HBPCG80-P[15,20,30]-[11,16,21,27,32] |
E-HBPCG100-N[20,30,40]-[11,16,21,27,32] |
E-HBPCG100-P[20,30,40]-[11,16,21,27,32] |
E-HBPCM15-P[5,6]-[11,16,21,27,32] |
E-HBPCM18-P[5,6,8]-[11,16,21,27,32] |
E-HBPCM20-N8-[11,16,21,27,32] |
E-HBPCM20-P[5,6,8]-[11,16,21,27,32] |
E-HBPCM28-N8-[11,16,21,27,32] |
E-HBPCM28-P[6,8,10]-[11,16,21,27,32] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | With or w/o Flange | Outer Dia. D (Ø) | T Selection (mm) | Flange Shape | Material | Shaft (Bore) Dia. d (mm) | Surface Urethane | Surface Treatment | Urethane Hardness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 15 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 5 ~ 6 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 18 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 5 ~ 8 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 20 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 8 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 20 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 5 ~ 8 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 28 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 8 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 28 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 6 ~ 10 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 30 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 8 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 30 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 10 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 30 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 6 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 35 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 10 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 35 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 10 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 35 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 8 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 40 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 10 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 40 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 10 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 40 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 8 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 45 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 10 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 45 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 10 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 45 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 10 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 50 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 10 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 50 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 10 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 50 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 10 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 60 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 10 ~ 15 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 60 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 10 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 60 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 10 ~ 15 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 80 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 15 ~ 30 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 80 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 15 ~ 30 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 100 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 20 ~ 40 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 100 | 6 ~ 32 | Standard | [Aluminum] Aluminum Alloy | 20 ~ 40 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 15 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 5 ~ 6 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 18 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 5 ~ 8 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 20 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 8 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 20 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 5 ~ 8 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 28 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 8 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 28 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 6 ~ 10 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 30 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 8 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 30 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 10 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 30 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 6 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 35 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 10 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 35 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 10 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 35 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 8 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 40 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 10 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 40 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 10 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 40 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 8 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 45 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 10 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 45 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 10 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 45 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 10 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 50 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 10 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 50 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 10 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 50 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 10 ~ 12 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 60 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 10 ~ 15 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 60 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 10 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 60 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 10 ~ 15 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 80 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 15 ~ 30 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 80 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 15 ~ 30 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 100 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 20 ~ 40 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 100 | 11 ~ 32 | - | [Aluminum] Aluminum Alloy | 20 ~ 40 | Urethane Not Provided | Clear Anodize | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 15 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 5 ~ 6 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 18 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 5 ~ 8 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 20 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 8 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 20 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 5 ~ 8 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 28 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 8 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 28 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 6 ~ 10 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 30 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 8 ~ 12 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 30 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 10 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 30 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 6 ~ 12 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 35 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 10 ~ 12 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 35 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 10 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 35 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 8 ~ 12 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 40 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 10 ~ 12 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 40 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 10 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 40 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 8 ~ 12 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 45 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 10 ~ 12 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 45 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 10 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 45 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 10 ~ 12 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 50 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 10 ~ 12 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 50 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 10 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 50 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 10 ~ 12 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 60 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 10 ~ 15 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 60 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 10 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 60 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 10 ~ 15 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 80 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 15 ~ 30 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 80 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 15 ~ 30 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 100 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 20 ~ 40 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 100 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 20 ~ 40 | Urethane Not Provided | Black Oxide | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 15 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 5 ~ 6 | Urethane Not Provided | Electroless Nickel Plating | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 18 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 5 ~ 8 | Urethane Not Provided | Electroless Nickel Plating | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 20 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 8 | Urethane Not Provided | Electroless Nickel Plating | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 20 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 5 ~ 8 | Urethane Not Provided | Electroless Nickel Plating | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 28 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 8 | Urethane Not Provided | Electroless Nickel Plating | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 28 | 11 ~ 32 | - | [Steel] General structural steel or carbon steel | 6 ~ 10 | Urethane Not Provided | Electroless Nickel Plating | - |
Loading...
Length L(mm) | ~50 | Type | Pulleys | Shaft Type | Round Hole |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy