(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | d | 1mm increments | Crosspiece Groove Straight Only 0.1mm increments | Crowned Only Optional | d1 | Bearing size | F | |||||
Type | D | L | X | Y | Z | H | No. | D1 | B | |||
Straight E-ROFAN E-ROFAF Crosspiece Groove Straight E-ROFAM Crowned E-ROFAC Crosspiece Groove Straight type is only available when D=30 or larger. | 15 | (5) | Straight Crowned 25-100 Crosspiece Groove Straight 50-100 L≥B×2+2 | - | - | - | 0.3 0.5 0.8 | 7 | B675ZZ | 8 | 2.5 | - |
(6) | 9 | B676ZZ | 10 | 3 | ||||||||
20 | (6) | 10 | B686ZZ | 13 | 5 | - | ||||||
(8) | 10 | B678ZZ | 12 | 3.5 | ||||||||
25 | 6 | 10 | B696ZZ | 15 | 5 | 26 | ||||||
(8) | B688ZZ | 16 | ||||||||||
30 | 8 | 7.0~15.0 | 5.0~12.0 | 2.0~4.5 | 15 | B698ZZ | 19 | 6 | 31 | |||
(10) | B6900ZZ | 22 | ||||||||||
(12) | B6901ZZ | 24 | ||||||||||
35 | 10 | 4.0~6.0 | 17 | B6900ZZ | 22 | 6 | 36 | |||||
12 | B6901ZZ | 24 | ||||||||||
(15) | B6902ZZ | 28 | 7 | |||||||||
40 | 8 | 4.0~7.0 | 17 | B628ZZ | 24 | 8 | 41 | |||||
10 | B6000ZZ | 26 | ||||||||||
12 | B6901ZZ | 24 | 6 | |||||||||
15 | B6902ZZ | 28 | 7 | |||||||||
(20) | 4.0~6.0 | 22 | B6804ZZ | 32 | ||||||||
50 | 10 | 4.0~7.0 | 17 | B6200ZZ | 30 | 9 | 51 | |||||
12 | 22 | B6001ZZ | 28 | 8 | ||||||||
15 | 17 | B6902ZZ | 7 | |||||||||
20 | 27 | B6904ZZ | 37 | 9 | ||||||||
(25) | B6905ZZ | 42 | ||||||||||
60 | 12 | 22 | B6201ZZ | 32 | 10 | 61 | ||||||
15 | B6002ZZ | 9 | ||||||||||
20 | B6904ZZ | 37 | 9 | |||||||||
25 | 32 | B6905ZZ | 42 | |||||||||
30 | B6906ZZ | 47 | ||||||||||
80 | 25 | 41 | B6205ZZ | 52 | 15 | 81 | ||||||
30 | B6006ZZ | 55 | 13 | |||||||||
35 | B6907ZZ | 10 |
Usage Method Example Drawing | Use Instructions for Flat-belt Pulleys |
The workpiece can be transmitted by the combined use of pulleys for flat belts, idlers for flat belts and flat belts. The idlers for flat belts can also play the role of tensioning the belt. |
Smart Phones | Medical | Electronic & Electrical | ||
Automotive | Robotics | Lithium battery | ||
Flat-belt idlers, Width (T), 6 to 32 mm | Flat Belts For General Use | High Torque Timing Pulleys S2M Type | ||
Representative model: HBG15-6 | Representative model: HBLT350-4.23 | Representative model: HTPA48S2M040-B-N10 | ||
Advantages: short delivery time, multiple types | Advantage: custom size | Advantages: short delivery time, multiple types |
Part Number |
---|
E-ROFAC15-[5,6]-L[25-510/1]-H[0.3,0.5,0.8] |
E-ROFAC20-[6,8]-L[25-100/1]-H[0.3,0.5,0.8] |
E-ROFAC25-[6,8]-L[25-100/1]-H[0.3,0.5,0.8] |
E-ROFAC30-[8,10,12]-L[25-100/1]-H[0.3,0.5,0.8] |
E-ROFAC35-[10,12,15]-L[25-100/1]-H[0.3,0.5,0.8] |
E-ROFAC40-[8,10,12,15,20]-L[25-100/1]-H[0.3,0.5,0.8] |
E-ROFAC50-[10,12,15,20,25]-L[25-100/1]-H[0.3,0.5,0.8] |
E-ROFAC60-[12,15,20,25,30]-L[25-100/1]-H[0.3,0.5,0.8] |
E-ROFAC80-[25,30,35]-L[25-100/1]-H[0.3,0.5,0.8] |
E-ROFAF25-6-L[25-100/1] |
E-ROFAF30-8-L[25-100/1] |
E-ROFAF35-[10,12]-L[25-100/1] |
E-ROFAF40-8-L[25-100/1] |
E-ROFAF40-10-L[25-100/1] |
E-ROFAF40-[12,15]-L[25-100/1] |
E-ROFAF50-10-L[25-100/1] |
E-ROFAF50-12-L[25-100/1] |
E-ROFAF50-[15,20]-L[25-100/1] |
E-ROFAF60-12-L[25-100/1] |
E-ROFAF60-15-L[25-100/1] |
E-ROFAF60-[20,25,30]-L[25-100/1] |
E-ROFAF80-[25,30,35]-L[25-100/1] |
E-ROFAM30-[8,10,12]-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[2-4.5/0.1] |
E-ROFAM35-[10,12,15]-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1] |
E-ROFAM40-8-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAM40-10-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAM40-20-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1] |
E-ROFAM40-[12,15]-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAM50-10-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAM50-12-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAM50-25-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAM50-[10,12,15,20]-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAM60-12-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAM60-15-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAM60-[20,25,30]-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAM80-[25,30,35]-L[50-100/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAN15-6-L50 |
E-ROFAN15-[5,6]-L[25-100/1] |
E-ROFAN20-[6,8]-L[25-100/1] |
E-ROFAN25-[6,8]-L[25-100/1] |
E-ROFAN30-[8,10,12]-L[25-100/1] |
E-ROFAN35-[10,12,15]-L[25-100/1] |
E-ROFAN40-8-L[25-100/1] |
E-ROFAN40-10-L[25-100/1] |
E-ROFAN40-[12,15,20]-L[25-100/1] |
E-ROFAN50-10-L[25-100/1] |
E-ROFAN50-12-L[25-100/1] |
E-ROFAN50-[15,20,25]-L[25-100/1] |
E-ROFAN60-12-L[25-100/1] |
E-ROFAN60-15-L[25-100/1] |
E-ROFAN60-[20,25,30]-L[25-100/1] |
E-ROFAN80-[25,30,35]-L[25-100/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | With or w/o Flange | Outer Dia. D (Ø) | Shaft (Bore) Dia. d (mm) | H (mm) | L (mm) | X (mm) | Y (mm) | Z (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 15 | 5 ~ 6 | 0.3 ~ 0.8 | 25 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 20 | 6 ~ 8 | 0.3 ~ 0.8 | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 25 | 6 ~ 8 | 0.3 ~ 0.8 | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 30 | 8 ~ 12 | 0.3 ~ 0.8 | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 35 | 10 ~ 15 | 0.3 ~ 0.8 | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 40 | 8 ~ 20 | 0.3 ~ 0.8 | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 50 | 10 ~ 25 | 0.3 ~ 0.8 | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 60 | 12 ~ 30 | 0.3 ~ 0.8 | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | No Flange | 80 | 25 ~ 35 | 0.3 ~ 0.8 | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 25 | 6 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 30 | 8 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 35 | 10 ~ 12 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 40 | 8 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 40 | 10 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 40 | 12 ~ 15 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 50 | 10 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 50 | 12 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 50 | 15 ~ 20 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 60 | 12 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 60 | 15 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | Flange | 60 | 20 ~ 30 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Straight | Flange | 80 | 25 ~ 35 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | No Flange | 30 | 8 ~ 12 | - | 50 ~ 100 | 7 ~ 15 | 5 ~ 12 | 2 ~ 4.5 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | No Flange | 35 | 10 ~ 15 | - | 50 ~ 100 | 7 ~ 15 | 5 ~ 12 | 4 ~ 6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | No Flange | 40 | 8 | - | 50 ~ 100 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | No Flange | 40 | 10 | - | 50 ~ 100 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | No Flange | 40 | 20 | - | 50 ~ 100 | 7 ~ 15 | 5 ~ 12 | 4 ~ 6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | No Flange | 40 | 12 ~ 15 | - | 50 ~ 100 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | No Flange | 50 | 10 | - | 50 ~ 100 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | No Flange | 50 | 12 | - | 50 ~ 100 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | No Flange | 50 | 25 | - | 50 ~ 100 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | No Flange | 50 | 10 ~ 20 | - | 50 ~ 100 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | No Flange | 60 | 12 | - | 50 ~ 100 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | No Flange | 60 | 15 | - | 50 ~ 100 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | No Flange | 60 | 20 ~ 30 | - | 50 ~ 100 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crosspiece Groove | No Flange | 80 | 25 ~ 35 | - | 50 ~ 100 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
₹ 1,653.00 | 1 Piece(s) | Available | 16 Day(s) | 10 | - | - | - | - | - | - | - | - | - | |
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | No Flange | 15 | 5 ~ 6 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | No Flange | 20 | 6 ~ 8 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | No Flange | 25 | 6 ~ 8 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | No Flange | 30 | 8 ~ 12 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | No Flange | 35 | 10 ~ 15 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | No Flange | 40 | 8 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | No Flange | 40 | 10 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | No Flange | 40 | 12 ~ 20 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | No Flange | 50 | 10 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | No Flange | 50 | 12 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | No Flange | 50 | 15 ~ 25 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | No Flange | 60 | 12 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | No Flange | 60 | 15 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | No Flange | 60 | 20 ~ 30 | - | 25 ~ 100 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Straight | No Flange | 80 | 25 ~ 35 | - | 25 ~ 100 | - | - | - |
Loading...
Length L(mm) | ~50 / ~100 | Type | Idlers (Bearing Built-in) | Material | Aluminum Alloy |
---|---|---|---|---|---|
Shaft Type | 1-Bearing on Each End (2-Bearing in Total) | Surface Urethane | Urethane Not Provided | Surface Treatment | Clear Anodize |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy