(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Type | Material | Surface Treatment | ||
Straight | Crowned | Crosspiece Groove Straight | ||
E-ROFAWC | E-ROFAWT | E-ROFAWM | Aluminum Alloy | Clear Anodized |
E-ROFMWC | E-ROFMWT | E-ROFMWM | STKM13A | Electroless Nickel Plating |
E-ROFSWC | E-ROFSWT | E-ROFSWM | Austenitic stainless steel | - |
Type | D | d | 1mm increments | H Selection | 0.1mm increments | d1 | Bearing size | ||||||
L | X | Y | Z | Aluminum Alloy (A5052) | Steel (STKM13A) | (Austenitic stainless steel) | No. | D1 | B | ||||
Straight E-ROFAWC E-ROFMWC E-ROFSWC Crowned E-ROFAWT E-ROFMWT E-ROFSWT Crosspiece Groove Straight E-ROFAWM E-ROFMWM E-ROFSWM | 30 | 8 | 110~510 | 0.3 0.5 0.8 | 7.0~15.0 | 5.0~12.0 | 2.0~4.5 | 15 | - | - | B698ZZ | 19 | 6 |
8A* | - | 15.8 | 18 | B608ZZ | 22 | 7 | |||||||
10 | 15 | B6900ZZ | 22 | 6 | |||||||||
12 | B6901ZZ | 24 | |||||||||||
35 | 10 | 4.0~6.0 | 17 | 18.1 | 18 | B6900ZZ | 22 | 6 | |||||
12 | B6901ZZ | 24 | |||||||||||
15 | 22 | B6902ZZ | 28 | 7 | |||||||||
40 | 8 | 4.0~7.0 | 17 | 18.7 | 20 | B628ZZ | 24 | 8 | |||||
10 | B6000ZZ | 26 | |||||||||||
12 | B6901ZZ | 24 | 6 | ||||||||||
15 | B6902ZZ | 28 | 7 | ||||||||||
20 | 4.0~6.0 | 22 | 22.7 | 22 | B6804ZZ | 32 | |||||||
50 | 10 | 4.0~7.0 | 17 | 24 | 22 | B6200ZZ | 30 | 9 | |||||
12 | 22 | B6001ZZ | 28 | 8 | |||||||||
15 | 17 | B6902ZZ | 28 | 7 | |||||||||
20 | 22 | B6804ZZ | 32 | 7 | |||||||||
25 | 27 | 30 | 28 | B6905ZZ | 42 | 9 | |||||||
-60 | 12 | 22 | - | - | B6201ZZ | 32 | 10 | ||||||
15 | B6002ZZ | 32 | 9 | ||||||||||
20 | B6904ZZ | 37 | |||||||||||
25 | 32 | B6905ZZ | 42 | ||||||||||
30 | B6906ZZ | 47 | |||||||||||
-80 | 25 | 41 | - | - | B6205ZZ | 52 | 15 | ||||||
30 | B6006ZZ | 55 | 13 | ||||||||||
35 | B6907ZZ | 55 | 10 |
Usage Method Example Drawing | Use Instructions for Flat-belt Pulleys |
The workpiece can be transmitted by the combined use of pulleys for flat belts, idlers for flat belts and flat belts. The idlers for flat belts can also play the role of tensioning the belt. |
Smart Phones | Medical | Electronic & Electrical | ||
Automotive | Robotics | Lithium battery | ||
Flat-belt idlers, Width (T), 6 to 32 mm | Flat Belts For General Use | High Torque Timing Pulleys S2M Type | ||
Representative model: HBG15-6 | Representative model: HBLT350-4.23 | Representative model: HTPA48S2M040-B-N10 | ||
Advantages: short delivery time, multiple types | Advantage: custom size | Advantages: short delivery time, multiple types |
Part Number |
---|
E-ROFAWC30-[8,10,12]-L[110-510/1] |
E-ROFAWC35-[10,12,15]-L[110-510/1] |
E-ROFAWC40-8-L[110-510/1] |
E-ROFAWC40-10-L[110-510/1] |
E-ROFAWC40-[12,15,20]-L[110-510/1] |
E-ROFAWC50-10-L[110-510/1] |
E-ROFAWC50-12-L[110-510/1] |
E-ROFAWC50-[15,20,25]-L[110-510/1] |
E-ROFAWC60-12-L[110-510/1] |
E-ROFAWC60-15-L[110-510/1] |
E-ROFAWC60-[20,25,30]-L[110-510/1] |
E-ROFAWC80-[25,30,35]-L[110-510/1] |
E-ROFAWM30-[8,10,12]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[2-4.5/0.1] |
E-ROFAWM35-[10,12,15]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1] |
E-ROFAWM40-8-L[110-500/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAWM40-10-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAWM40-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAWM40-15-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAWM40-20-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1] |
E-ROFAWM50-10-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAWM50-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAWM50-25-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAWM50-[15,20]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAWM60-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAWM60-15-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAWM60-[20,25,30]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAWM80-[25,30,35]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFAWT30-[8,10,12]-L[110-510/1]-H[0.3,0.5,0.8] |
E-ROFAWT35-[10,12,15]-L[110-510/1]-H[0.3,0.5,0.8] |
E-ROFAWT40-[8,10,12,15,20]-L[110-510/1]-H[0.3,0.5,0.8] |
E-ROFAWT50-[10,12,15,20,25]-L[110-510/1]-H[0.3,0.5,0.8] |
E-ROFAWT60-[12,15,20,25,30]-L[110-510/1]-H[0.3,0.5,0.8] |
E-ROFAWT80-[25,30,35]-L[110-510/1]-H[0.3,0.5,0.8] |
E-ROFMWC30-8A-L[110-510/1] |
E-ROFMWC30-[0,10,12]-L[110-510/1] |
E-ROFMWC35-[10,12,15]-L[110-510/1] |
E-ROFMWC40-8-L[110-510/1] |
E-ROFMWC40-10-L[110-510/1] |
E-ROFMWC40-[12,15,20]-L[110-510/1] |
E-ROFMWC50-10-L[110-510/1] |
E-ROFMWC50-12-L[110-510/1] |
E-ROFMWC50-[15,20,25]-L[110-510/1] |
E-ROFMWM40-8-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFMWM40-10-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFMWM40-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFMWM40-15-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFMWM40-20-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1] |
E-ROFMWM50-10-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFMWM50-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFMWM50-25-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFMWM50-[15,20]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFMWT30-8A-L[110-510/1]-H[0.3,0.5,0.8] |
E-ROFMWT30-[10,12]-L[110-510/1]-H[0.3,0.5,0.8] |
E-ROFMWT35-[10,12,15]-L[110-510/1]-H[0.3,0.5,0.8] |
E-ROFMWT40-[8,10,12,15,20]-L[110-510/1]-H[0.3,0.5,0.8] |
E-ROFMWT50-[10,12,15,20,25]-L[110-510/1]-H[0.3,0.5,0.8] |
E-ROFSWC30-8A-L[110-510/1] |
E-ROFSWC30-[0,10,12]-L[110-510/1] |
E-ROFSWC35-[10,12,15]-L[110-510/1] |
E-ROFSWC40-8-L[110-510/1] |
E-ROFSWC40-10-L[110-510/1] |
E-ROFSWC40-[12,15,20]-L[110-510/1] |
E-ROFSWC50-10-L[110-510/1] |
E-ROFSWC50-12-L[110-510/1] |
E-ROFSWC50-[15,20,25]-L[110-510/1] |
E-ROFSWM40-8-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFSWM40-10-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFSWM40-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFSWM40-15-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFSWM40-20-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1] |
E-ROFSWM50-10-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFSWM50-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFSWM50-25-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFSWM50-[15,20]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1] |
E-ROFSWT30-8A-L[110-510/1]-H[0.3,0.5,0.8] |
E-ROFSWT30-[10,12]-L[110-510/1]-H[0.3,0.5,0.8] |
E-ROFSWT35-[10,12,15]-L[110-510/1]-H[0.3,0.5,0.8] |
E-ROFSWT40-[8,10,12,15,20]-L[110-510/1]-H[0.3,0.5,0.8] |
E-ROFSWT50-[10,12,15,20,25]-L[110-510/1]-H[0.3,0.5,0.8] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Outer Dia. D (Ø) | Material | Shaft (Bore) Dia. d (mm) | Surface Treatment | H (mm) | L (mm) | X (mm) | Y (mm) | Z (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 11 Day(s) | 10 | Straight | 30 | [Aluminum] Aluminum Alloy | 8 ~ 12 | Clear Anodize | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Straight | 35 | [Aluminum] Aluminum Alloy | 10 ~ 15 | Clear Anodize | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Straight | 40 | [Aluminum] Aluminum Alloy | 8 | Clear Anodize | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Straight | 40 | [Aluminum] Aluminum Alloy | 10 | Clear Anodize | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Straight | 40 | [Aluminum] Aluminum Alloy | 12 ~ 20 | Clear Anodize | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Straight | 50 | [Aluminum] Aluminum Alloy | 10 | Clear Anodize | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Straight | 50 | [Aluminum] Aluminum Alloy | 12 | Clear Anodize | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Straight | 50 | [Aluminum] Aluminum Alloy | 15 ~ 25 | Clear Anodize | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Straight | 60 | [Aluminum] Aluminum Alloy | 12 | Clear Anodize | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Straight | 60 | [Aluminum] Aluminum Alloy | 15 | Clear Anodize | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Straight | 60 | [Aluminum] Aluminum Alloy | 20 ~ 30 | Clear Anodize | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Straight | 80 | [Aluminum] Aluminum Alloy | 25 ~ 35 | Clear Anodize | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 30 | [Aluminum] Aluminum Alloy | 8 ~ 12 | Clear Anodize | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 2 ~ 4.5 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crosspiece Groove | 35 | [Aluminum] Aluminum Alloy | 10 ~ 15 | Clear Anodize | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 6 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crosspiece Groove | 40 | [Aluminum] Aluminum Alloy | 8 | Clear Anodize | - | 110 ~ 500 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crosspiece Groove | 40 | [Aluminum] Aluminum Alloy | 10 | Clear Anodize | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crosspiece Groove | 40 | [Aluminum] Aluminum Alloy | 12 | Clear Anodize | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crosspiece Groove | 40 | [Aluminum] Aluminum Alloy | 15 | Clear Anodize | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crosspiece Groove | 40 | [Aluminum] Aluminum Alloy | 20 | Clear Anodize | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 6 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crosspiece Groove | 50 | [Aluminum] Aluminum Alloy | 10 | Clear Anodize | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crosspiece Groove | 50 | [Aluminum] Aluminum Alloy | 12 | Clear Anodize | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crosspiece Groove | 50 | [Aluminum] Aluminum Alloy | 25 | Clear Anodize | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crosspiece Groove | 50 | [Aluminum] Aluminum Alloy | 15 ~ 20 | Clear Anodize | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crosspiece Groove | 60 | [Aluminum] Aluminum Alloy | 12 | Clear Anodize | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crosspiece Groove | 60 | [Aluminum] Aluminum Alloy | 15 | Clear Anodize | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crosspiece Groove | 60 | [Aluminum] Aluminum Alloy | 20 ~ 30 | Clear Anodize | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crosspiece Groove | 80 | [Aluminum] Aluminum Alloy | 25 ~ 35 | Clear Anodize | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | 30 | [Aluminum] Aluminum Alloy | 8 ~ 12 | Clear Anodize | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crowned | 35 | [Aluminum] Aluminum Alloy | 10 ~ 15 | Clear Anodize | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crowned | 40 | [Aluminum] Aluminum Alloy | 8 ~ 20 | Clear Anodize | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crowned | 50 | [Aluminum] Aluminum Alloy | 10 ~ 25 | Clear Anodize | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crowned | 60 | [Aluminum] Aluminum Alloy | 12 ~ 30 | Clear Anodize | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | Crowned | 80 | [Aluminum] Aluminum Alloy | 25 ~ 35 | Clear Anodize | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 30 | [Steel] STKM13A | 8A | Electroless Nickel Plating | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 30 | [Steel] STKM13A | 0 ~ 12 | Electroless Nickel Plating | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 35 | [Steel] STKM13A | 10 ~ 15 | Electroless Nickel Plating | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 40 | [Steel] STKM13A | 8 | Electroless Nickel Plating | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 40 | [Steel] STKM13A | 10 | Electroless Nickel Plating | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 40 | [Steel] STKM13A | 12 ~ 20 | Electroless Nickel Plating | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 50 | [Steel] STKM13A | 10 | Electroless Nickel Plating | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 50 | [Steel] STKM13A | 12 | Electroless Nickel Plating | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 50 | [Steel] STKM13A | 15 ~ 25 | Electroless Nickel Plating | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 40 | [Steel] STKM13A | 8 | Electroless Nickel Plating | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 40 | [Steel] STKM13A | 10 | Electroless Nickel Plating | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 40 | [Steel] STKM13A | 12 | Electroless Nickel Plating | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 40 | [Steel] STKM13A | 15 | Electroless Nickel Plating | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 40 | [Steel] STKM13A | 20 | Electroless Nickel Plating | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 50 | [Steel] STKM13A | 10 | Electroless Nickel Plating | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 50 | [Steel] STKM13A | 12 | Electroless Nickel Plating | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 50 | [Steel] STKM13A | 25 | Electroless Nickel Plating | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 50 | [Steel] STKM13A | 15 ~ 20 | Electroless Nickel Plating | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | 30 | [Steel] STKM13A | 8A | Electroless Nickel Plating | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | 30 | [Steel] STKM13A | 10 ~ 12 | Electroless Nickel Plating | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | 35 | [Steel] STKM13A | 10 ~ 15 | Electroless Nickel Plating | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | 40 | [Steel] STKM13A | 8 ~ 20 | Electroless Nickel Plating | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | 50 | [Steel] STKM13A | 10 ~ 25 | Electroless Nickel Plating | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 30 | SUS304 | 8A | Not Provided | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 30 | SUS304 | 0 ~ 12 | Not Provided | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 35 | SUS304 | 10 ~ 15 | Not Provided | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 40 | SUS304 | 8 | Not Provided | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 40 | SUS304 | 10 | Not Provided | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 40 | SUS304 | 12 ~ 20 | Not Provided | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 50 | SUS304 | 10 | Not Provided | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 50 | SUS304 | 12 | Not Provided | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 50 | SUS304 | 15 ~ 25 | Not Provided | - | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 40 | SUS304 | 8 | Not Provided | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 40 | SUS304 | 10 | Not Provided | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 40 | SUS304 | 12 | Not Provided | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 40 | SUS304 | 15 | Not Provided | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 40 | SUS304 | 20 | Not Provided | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 50 | SUS304 | 10 | Not Provided | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 50 | SUS304 | 12 | Not Provided | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 50 | SUS304 | 25 | Not Provided | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crosspiece Groove | 50 | SUS304 | 15 ~ 20 | Not Provided | - | 110 ~ 510 | 7 ~ 15 | 5 ~ 12 | 4 ~ 7 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | 30 | SUS304 | 8A | Not Provided | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | 30 | SUS304 | 10 ~ 12 | Not Provided | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | 35 | SUS304 | 10 ~ 15 | Not Provided | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | 40 | SUS304 | 8 ~ 20 | Not Provided | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Crowned | 50 | SUS304 | 10 ~ 25 | Not Provided | 0.3 ~ 0.8 | 110 ~ 510 | - | - | - |
Loading...
With or w/o Flange | No Flange | Length L(mm) | ~300 / ~500 | Type | Idlers (Bearing Built-in) |
---|---|---|---|---|---|
Shaft Type | 1-Bearing on Each End (2-Bearing in Total) | Surface Urethane | Urethane Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy