(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Conveyor roller shaft applicable to MISUMI Conveyor Rollers and Miniature Conveyor Rollers. (Excluding HROB and HROBU.)
[Type]Roller Shaft
[Shaft End Shape]Selectable from 4 types and configurable length from 60 to 550 in 1 mm increments
Click here for Snap Pin page
Click here for rollers of Shaft & Roller Sets
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-HRDS | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-HRDS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | L | — | W | ||||
Type | Shape | D | ||||||
SL-HRDS | D | 6 | — | 135 | — | 4.5 |
Part Number | L | W | Q | d | ℓ | |||
Type | Shape | D | 1 mm Increments | Selection | ||||
SL-HRDS SH-HRDS | A | 6 | 60 to 550 | 4 | 4.5 | 4 | 2.5 | 11 |
D | ||||||||
G | 8 | 5.8 | 6 | 6 | 2.5 | 12 | ||
E | 12 | 10 | 8 | 3 | 13 |
Free roller conveyor using aluminum extrusion | Roller conveyor using motor roller |
---|---|
Simple gravity conveyor for transporting and temporarily stocking empty containers | Roller conveyor that combines a free roller and a motor roller |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: | Working Environment: | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: | Working Environment: | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-HRDSA6-[60-550/1] |
SH-HRDSA8-[60-550/1] |
SH-HRDSA12-[60-550/1] |
SH-HRDSD6-[60-550/1]-[4,4.5] |
SH-HRDSD8-[60-550/1]-[5.8,6] |
SH-HRDSD12-[60-550/1]-10 |
SH-HRDSE12-[60-550/1]-10 |
SH-HRDSG6-[60-550/1] |
SH-HRDSG8-[60-550/1] |
SH-HRDSG12-[60-550/1] |
SL-HRDSA6-[60-550/1] |
SL-HRDSA8-[60-550/1] |
SL-HRDSA12-[60-550/1] |
SL-HRDSD6-[60-550/1]-[4,4.5] |
SL-HRDSD8-[60-550/1]-[5.8,6] |
SL-HRDSD12-[60-550/1]-10 |
SL-HRDSE12-[60-550/1]-10 |
SL-HRDSG6-[60-550/1] |
SL-HRDSG8-[60-550/1] |
SL-HRDSG12-[60-550/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cleaning Method | Shaft Outer Dia. D (mm) | Tip Shape | W (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 12 Day(s) or more | Precision Cleaning | 6 | A | - | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Precision Cleaning | 8 | A | - | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Precision Cleaning | 12 | A | - | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Precision Cleaning | 6 | D | 4 ~ 4.5 | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Precision Cleaning | 8 | D | 5.8 ~ 6 | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Precision Cleaning | 12 | D | 10 | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Precision Cleaning | 12 | E | 10 | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Precision Cleaning | 6 | G | - | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Precision Cleaning | 8 | G | - | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Precision Cleaning | 12 | G | - | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Clean Washed | 6 | A | - | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Clean Washed | 8 | A | - | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Clean Washed | 12 | A | - | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Clean Washed | 6 | D | 4 ~ 4.5 | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Clean Washed | 8 | D | 5.8 ~ 6 | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Clean Washed | 12 | D | 10 | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Clean Washed | 12 | E | 10 | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Clean Washed | 6 | G | - | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Clean Washed | 8 | G | - | 60 ~ 550 | ||
- | 1 Piece(s) | 12 Day(s) or more | Clean Washed | 12 | G | - | 60 ~ 550 |
Loading...
Type | Shaft for Roller | Roller Material | SUS304 | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Lining Type | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy