(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· Degreasing (anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
No quotation required for up to 30 pcs. Can be used when belts are mounted alternately.
[Body Material]Aluminum Alloy, SUS304
[Surface Treatment]Clear Anodize, Electroless Nickel Plating
[Pulley Shape]With Hub
[Groove Shape]U Groove (Double)
[Shaft Bore Type]Straight Bore + Tap
[Applicable Belt Dia.]2, 3, 4, 5, 6, 8, 10
[Related Products]
[Idler]
· Idlers for Round Belts - Narrow
· Idlers for Round Belts - Wide
[New product. Grooved Roller for Round Belts]Multiple grooves can be machined on 1 roller, reducing the number of parts.
For details, click Here https://jp.misumi-ec.com/maker/misumi/mech/products/roller/round_belts/
[Round belt]For details, click Here
https://jp.misumi-ec.com/vona2/mech/M1000000000/M1003000000/M1003010000/?Brand=MSM1
Type | [M] Material | [A] Accessory | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-MBWS | SUS304 | Set Screw 2 pcs. (SUS304) | Degreasing | General environment | Anti-rust packing | General environment |
SH-MBWS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-MBWS | Electrolytic polishing + precision cleaning |
Part Number | — | R | — | Shaft Bore Specifications, I.D. |
SL-MBWS30 | — | 1.6 | — | P5 |
Part Number | R | Shaft Bore Specifications, I.D. | S | D | D1 | D2 | L | ℓ | B | M | Accessory | Applicable | |
Type | P.D. | P(H7)1 mm Increments | (Coarse) | Set Screw | Round Belt Dia. | ||||||||
SL-MBWS SH-MBWS SHD-MBWS | 15* 1 | 1.1 | 3 to 8 | 4 | 12 | 17 | 13 | 14 | 3 | 5.8 | M3 | M3 × 3 | 2 |
20 | 4 to 10 | 16 | 22 | 18 | |||||||||
30 | 4 to 12 | 20 | 32 | 28 | |||||||||
20* 1 | 1.6 | 3 to 10 | 5 | 16 | 22 | 17 | 16 | 3 | 5.8 | M3 | M3 × 3 | 3 | |
30 | 5 to 12 | 20 | 32 | 27 | |||||||||
40 | 42 | 37 | |||||||||||
45 | 5 to 20 | 30 | 47 | 42 | |||||||||
23* 1 | 2.1 | 5 to 12 | 6 | 20 | 25 | 19 | 18 | 3 | 5.8 | M3 | M3 × 3 | 4 | |
28* 1 | 30 | 24 | |||||||||||
30* 1 | 32 | 26 | |||||||||||
40 | 42 | 36 | |||||||||||
45 | 5 to 18 | 25 | 47 | 41 | 20 | 4 | 7.8 | M4 | M4 × 3 | ||||
48 | 5 to 20 | 30 | 50 | 44 | |||||||||
28* 1 | 2.6 | 5 to 12 | 7 | 20 | 30 | 23 | 20 | 3 | 5.8 | M3 | M3 × 3 | 5 | |
40* 1 | 5 to 20 | 30 | 42 | 35 | 22 | 4 | 7.8 | M4 | M4 × 3 | ||||
50 | 52 | 45 | |||||||||||
28* 1 | 3.1 | 5 to 12 | 8 | 22 | 30 | 22 | 22 | 3 | 5.8 | M3 | M3 × 3 | 6 | |
38* 1 | 5 to 20 | 30 | 40 | 32 | 24 | 4 | 7.8 | M4 | M4 × 3 | ||||
48* 1 | 50 | 42 | |||||||||||
50* 1 | 52 | 44 | |||||||||||
60 | 62 | 54 | |||||||||||
75 | 77 | 69 | |||||||||||
100 | 102 | 94 | |||||||||||
50* 1 | 4.1 | 5 to 20 | 10 | 30 | 52 | 42 | 30 | 5 | 9.8 | M5 | M5 × 4 | 8 | |
60* 1 | 62 | 52 | |||||||||||
100 | 102 | 92 | |||||||||||
60* 1 | 5.1 | 5 to 20 | 12 | 34 | 62 | 50 | 34 | 5 | 9.8 | M5 | M5 × 4 | 10 | |
100 | 102 | 90 | |||||||||||
140 | 142 | 130 |
Part Number | — | R | — | Shaft Bore Specifications, I.D. | — | (DC) |
SL-MBWS40 | — | 2.6 | — | P8 | — | DC |
Alterations Code | O.D. Cut | Application Conditions | Specifying Example | |||||||||||
DC | Reduces D1 dimension by cutting.![]() |
| [!]Applicable R: Applicable only to products 1.1, 1.6, 2.1, and 2.6. [ ! ]Surface treatment may not be applied to the machined area. | MBWA40-2.6-P8-DC |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-MBWS15-1.1-P[3-8/1] |
SH-MBWS20-1.1-P[4-10/1] |
SH-MBWS20-1.6-P[3-10/1] |
SH-MBWS23-2.1-P[5-12/1] |
SH-MBWS28-2.1-P[5-12/1] |
SH-MBWS28-2.6-P[5-12/1] |
SH-MBWS28-3.1-P[5-12/1] |
SH-MBWS30-1.1-P[4-12/1] |
SH-MBWS30-1.6-P[5-12/1] |
SH-MBWS30-2.1-P[5-12/1] |
SH-MBWS38-3.1-P[5-20/1] |
SH-MBWS40-1.6-P[5-12/1] |
SH-MBWS40-2.1-P[5-12/1] |
SH-MBWS40-2.6-P[5-20/1] |
SH-MBWS45-1.6-P[5-20/1] |
SH-MBWS45-2.1-P[5-18/1] |
SH-MBWS48-2.1-P[5-20/1] |
SH-MBWS48-3.1-P[5-20/1] |
SH-MBWS50-2.6-P[5-20/1] |
SH-MBWS50-3.1-P[5-20/1] |
SH-MBWS50-4.1-P[5-20/1] |
SH-MBWS60-3.1-P[5-20/1] |
SH-MBWS60-4.1-P[5-20/1] |
SH-MBWS60-5.1-P[5-20/1] |
SH-MBWS75-3.1-P[5-20/1] |
SH-MBWS100-3.1-P[5-20/1] |
SH-MBWS100-4.1-P[5-20/1] |
SH-MBWS100-5.1-P[5-20/1] |
SH-MBWS140-5.1-P[5-20/1] |
SHD-MBWS15-1.1-P[3-8/1] |
SHD-MBWS20-1.1-P[4-10/1] |
SHD-MBWS20-1.6-P[3-10/1] |
SHD-MBWS23-2.1-P[5-12/1] |
SHD-MBWS28-2.1-P[5-12/1] |
SHD-MBWS28-2.6-P[5-12/1] |
SHD-MBWS28-3.1-P[5-12/1] |
SHD-MBWS30-1.1-P[4-12/1] |
SHD-MBWS30-1.6-P[5-12/1] |
SHD-MBWS30-2.1-P[5-12/1] |
SHD-MBWS38-3.1-P[5-20/1] |
SHD-MBWS40-1.6-P[5-12/1] |
SHD-MBWS40-2.1-P[5-12/1] |
SHD-MBWS40-2.6-P[5-20/1] |
SHD-MBWS45-1.6-P[5-20/1] |
SHD-MBWS45-2.1-P[5-18/1] |
SHD-MBWS48-2.1-P[5-20/1] |
SHD-MBWS48-3.1-P[5-20/1] |
SHD-MBWS50-2.6-P[5-20/1] |
SHD-MBWS50-3.1-P[5-20/1] |
SHD-MBWS50-4.1-P[5-20/1] |
SHD-MBWS60-3.1-P[5-20/1] |
SHD-MBWS60-4.1-P[5-20/1] |
SHD-MBWS60-5.1-P[5-20/1] |
SHD-MBWS75-3.1-P[5-20/1] |
SHD-MBWS100-3.1-P[5-20/1] |
SHD-MBWS100-4.1-P[5-20/1] |
SHD-MBWS100-5.1-P[5-20/1] |
SHD-MBWS140-5.1-P[5-20/1] |
SL-MBWS15-1.1-P[3-8/1] |
SL-MBWS20-1.1-P[4-10/1] |
SL-MBWS20-1.6-P[3-10/1] |
SL-MBWS23-2.1-P[5-12/1] |
SL-MBWS28-2.1-P[5-12/1] |
SL-MBWS28-2.6-P[5-12/1] |
SL-MBWS28-3.1-P[5-12/1] |
SL-MBWS30-1.1-P[4-12/1] |
SL-MBWS30-1.6-P[5-12/1] |
SL-MBWS30-2.1-P[5-12/1] |
SL-MBWS38-3.1-P[5-20/1] |
SL-MBWS40-1.6-P[5-12/1] |
SL-MBWS40-2.1-P[5-12/1] |
SL-MBWS40-2.6-P[5-20/1] |
SL-MBWS45-1.6-P[5-20/1] |
SL-MBWS45-2.1-P[5-18/1] |
SL-MBWS48-2.1-P[5-20/1] |
SL-MBWS48-3.1-P[5-20/1] |
SL-MBWS50-2.6-P[5-20/1] |
SL-MBWS50-3.1-P[5-20/1] |
SL-MBWS50-4.1-P[5-20/1] |
SL-MBWS60-3.1-P[5-20/1] |
SL-MBWS60-4.1-P[5-20/1] |
SL-MBWS60-5.1-P[5-20/1] |
SL-MBWS75-3.1-P[5-20/1] |
SL-MBWS100-3.1-P[5-20/1] |
SL-MBWS100-4.1-P[5-20/1] |
SL-MBWS100-5.1-P[5-20/1] |
SL-MBWS140-5.1-P[5-20/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Belt Dia. (Ø) | Pitch Circle Dia. P.D.(mm) (Ø) | Shaft Dia. d (or P) (Ø) | Cleaning Method | Characteristics/Applications | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 12 Day(s) or more | 2 | 15 | 3 ~ 8 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 2 | 20 | 4 ~ 10 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3 | 20 | 3 ~ 10 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 23 | 5 ~ 12 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 28 | 5 ~ 12 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 28 | 5 ~ 12 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 28 | 5 ~ 12 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 2 | 30 | 4 ~ 12 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3 | 30 | 5 ~ 12 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 30 | 5 ~ 12 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 38 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3 | 40 | 5 ~ 12 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 40 | 5 ~ 12 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 40 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3 | 45 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 45 | 5 ~ 18 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 48 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 48 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 50 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 50 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 8 | 50 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 4.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 60 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 8 | 60 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 4.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 60 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 5.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 75 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 100 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 8 | 100 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 4.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 100 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 5.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 140 | 5 ~ 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 5.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 2 | 15 | 3 ~ 8 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 1.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 2 | 20 | 4 ~ 10 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 1.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3 | 20 | 3 ~ 10 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 1.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 23 | 5 ~ 12 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 28 | 5 ~ 12 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 28 | 5 ~ 12 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 2.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 28 | 5 ~ 12 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 2 | 30 | 4 ~ 12 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 1.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3 | 30 | 5 ~ 12 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 1.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 30 | 5 ~ 12 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 38 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3 | 40 | 5 ~ 12 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 1.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 40 | 5 ~ 12 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 40 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 2.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3 | 45 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 1.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 45 | 5 ~ 18 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 48 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 48 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 50 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 2.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 50 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 8 | 50 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 4.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 60 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 8 | 60 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 4.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 60 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 5.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 75 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 100 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 8 | 100 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 4.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 100 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 5.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 140 | 5 ~ 20 | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic | 5.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 2 | 15 | 3 ~ 8 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 1.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 2 | 20 | 4 ~ 10 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 1.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3 | 20 | 3 ~ 10 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 1.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 23 | 5 ~ 12 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 28 | 5 ~ 12 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 28 | 5 ~ 12 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 2.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 28 | 5 ~ 12 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 2 | 30 | 4 ~ 12 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 1.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3 | 30 | 5 ~ 12 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 1.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 30 | 5 ~ 12 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 38 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3 | 40 | 5 ~ 12 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 1.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 40 | 5 ~ 12 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 40 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 2.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 3 | 45 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 1.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 45 | 5 ~ 18 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 4 | 48 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 2.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 48 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 50 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 2.6 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 50 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 8 | 50 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 4.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 60 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 8 | 60 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 4.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 60 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 5.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 75 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 6 | 100 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 3.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 8 | 100 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 4.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 100 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 5.1 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 140 | 5 ~ 20 | Degreasing | Clean washed / Corrosion resistance/chemical resistance / Non-magnetic | 5.1 |
Loading...
Product Type | Pulley (No Bearing) | Pulley Type | Shape B | Pulley/Idler | Pulley |
---|---|---|---|---|---|
Material | SUS304 | Number of Grooves | Double | Surface Treatment | Not Provided |
Groove Shape | U Groove | Material Details | SUS304 | Environmentally friendly | RoHS Compliant (10 Substances) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy